您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K2082 - Gelenkköpfe mit Gleitlagerung Innengewinde, Edelstahl, DIN ISO 12240-1 wartungsfrei
KIPP USA
Joints
Powered by
CAD模型選擇
{kipp_usa/joints/27630-01.prj},{NB=K2082.300},{BESTKIPPUSA=K2082.30},{AUSF=Rechtsgewinde},{ROT=0},{MATERIAL=Edelstahl},{D=30},{D1=M30x2,0},{D2=40.0},{D3=50},{A=110},{B=70},{B1=15.0},{H=37},{H1=25.00},{K=50.800},{L=51},{L1=145},{SW=41},{W=17},{TZD=88.0},{TZS=114.00},{GEW=1.1300},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245856367},{ST=2.00},{XROT=0,[-$W.:$W.]},{NDM=30.0},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{XA=35},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
K
ball
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
W
angle a
[°]
TZD
basic dynamic load rating
[kN]
TZS
basic static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K2082.05
K2082.05
right-hand thread
stainless steel
5
M5x0,8
8.5
11
27
18
4.0
8
6.00
11.110
10
36
9
13
5.7
6.00
0.0180
Yes
4059245856244
K2082.06
K2082.06
right-hand thread
stainless steel
6
M6x1,0
10.0
13
30
20
5.0
9
6.75
12.700
12
40
11
13
7.2
7.65
0.0270
Yes
4059245856251
K2082.08
K2082.08
right-hand thread
stainless steel
8
M8x1,25
12.5
16
36
24
5.0
12
9.00
15.875
16
48
14
14
11.6
12.90
0.0460
Yes
4059245856268
K2082.10
K2082.10
right-hand thread
stainless steel
10
M10x1,5
15.0
19
43
28
6.5
14
10.50
19.050
20
57
17
13
14.5
18.00
0.0760
Yes
4059245856275
K2082.10125
K2082.10125
right-hand thread
stainless steel
10
M10X1,25
15.0
19
43
28
6.5
14
10.50
19.050
20
57
17
13
14.5
18.00
0.0760
Yes
4059245856282
K2082.12
K2082.12
right-hand thread
stainless steel
12
M12x1,75
17.5
22
50
32
6.5
16
12.00
22.225
22
66
19
13
17.0
24.00
0.1150
Yes
4059245856299
K2082.12125
K2082.12125
right-hand thread
stainless steel
12
M12X1,25
17.5
22
50
32
6.5
16
12.00
22.225
22
66
19
13
17.0
24.00
0.1150
Yes
4059245856305
K2082.16
K2082.16
right-hand thread
stainless steel
16
M16x2,0
22.0
27
64
42
8.0
21
15.00
28.575
28
85
22
15
28.5
39.00
0.3000
Yes
4059245856312
K2082.1615
K2082.1615
right-hand thread
stainless steel
16
M16X1,5
22.0
27
64
42
8.0
21
15.00
28.575
28
85
22
15
28.5
39.00
0.3000
Yes
4059245856329
K2082.20
K2082.20
right-hand thread
stainless steel
20
M20x1,5
27.5
34
77
50
10.0
25
18.00
34.925
33
102
30
14
42.5
57.00
0.4150
Yes
4059245856336
K2082.22
K2082.22
right-hand thread
stainless steel
22
M22x1,5
30.0
38
84
54
12.0
28
20.00
38.100
37
111
32
15
57.0
68.00
0.5400
Yes
4059245856343
K2082.25
K2082.25
right-hand thread
stainless steel
25
M24x2,0
33.5
42
91
60
12.0
31
22.00
42.860
42
124
36
15
68.0
85.00
0.7500
Yes
4059245856350
K2082.30
K2082.30
right-hand thread
stainless steel
30
M30x2,0
40.0
50
110
70
15.0
37
25.00
50.800
51
145
41
17
88.0
114.00
1.1300
Yes
4059245856367
K2082.051
K2082.051
left-hand thread
stainless steel
5
M5x0,8
8.5
11
27
18
4.0
8
6.00
11.110
10
36
9
13
5.7
6.00
0.0180
Yes
4059245856374
K2082.061
K2082.061
left-hand thread
stainless steel
6
M6x1,0
10.0
13
30
20
5.0
9
6.75
12.700
12
40
11
13
7.2
7.65
0.0270
Yes
4059245856381
K2082.081
K2082.081
left-hand thread
stainless steel
8
M8x1,25
12.5
16
36
24
5.0
12
9.00
15.875
16
48
14
14
11.6
12.90
0.0460
Yes
4059245856398
K2082.101
K2082.101
left-hand thread
stainless steel
10
M10x1,5
15.0
19
43
28
6.5
14
10.50
19.050
20
57
17
13
14.5
18.00
0.0760
Yes
4059245856404
K2082.101251
K2082.101251
left-hand thread
stainless steel
10
M10X1,25
15.0
19
43
28
6.5
14
10.50
19.050
20
57
17
13
14.5
18.00
0.0760
Yes
4059245856411
K2082.121
K2082.121
left-hand thread
stainless steel
12
M12x1,75
17.5
22
50
32
6.5
16
12.00
22.225
22
66
19
13
17.0
24.00
0.1150
Yes
4059245856428
K2082.121251
K2082.121251
left-hand thread
stainless steel
12
M12X1,25
17.5
22
50
32
6.5
16
12.00
22.225
22
66
19
13
17.0
24.00
0.1150
Yes
4059245856435
K2082.161
K2082.161
left-hand thread
stainless steel
16
M16x2,0
22.0
27
64
42
8.0
21
15.00
28.575
28
85
22
15
28.5
39.00
0.3000
Yes
4059245856442
K2082.16151
K2082.16151
left-hand thread
stainless steel
16
M16X1,5
22.0
27
64
42
8.0
21
15.00
28.575
28
85
22
15
28.5
39.00
0.3000
Yes
4059245856459
K2082.201
K2082.201
left-hand thread
stainless steel
20
M20x1,5
27.5
34
77
50
10.0
25
18.00
34.925
33
102
30
14
42.5
57.00
0.4150
Yes
4059245856466
K2082.221
K2082.221
left-hand thread
stainless steel
22
M22x1,5
30.0
38
84
54
12.0
28
20.00
38.100
37
111
32
15
57.0
68.00
0.5400
Yes
4059245856473
K2082.251
K2082.251
left-hand thread
stainless steel
25
M24x2,0
33.5
42
91
60
12.0
31
22.00
42.860
42
124
36
15
68.0
85.00
0.7500
Yes
4059245856480
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Rod ends DIN ISO 12240-4 (DIN 648) E series maintenance-free version female...
MBO Oßwald
08.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表