您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1812 - Swing clamp pneumatic block body
KIPP USA
Clamping devices
Powered by
CAD模型選擇
{kipp_usa/clamping_devices/05626.prj},{NB=K1812.132200},{L=45},{L1=34.0},{L2=16.5},{B=4.5},{B1MAX=13.9},{B1MIN=13.8},{B2=5.5},{B3=9.0},{DMAX=30.0},{DMIN=29.9},{D1=16.0},{A=45},{H=133.5},{H1=90.0},{H2=20.0},{H3=35.0},{H4=3.0},{H5=5.5},{H6=6.5},{S1=15.0},{S2=20.0},{F1=422},{GEW=0.6479},{EAN=4059245618910},{ST1=1.500},{SW=8.0},{SW1=26.000},{TYP=2.0},{NDM=9.7280},{NDM1=10.0},{NDM2=0.000},{ST2=MIN},{KDM=MIN},{XA=19.6},{XB=3.1},{XC=4.2},{XD=4.7},{XE=19.1},{XF=30.0},{XG=9.8},{XH=16.6},{XI=1.8},{XJ=9.0},{XK=2.5},{XL=22.7},{XM=4.500},{XN=16.000},{XO=8.000},{XP=103.000},{XQ=5.000},{BESTKIPPUSA=K1812.13220},{AUSF=rechtsschwenkend},{FORM=B},{GR=32},{D2=G1/8},{D3=M10X1.5},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{XHUB=[0:35]},{HUB=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
GR
size
ⁿ/ₐ
L
distance
[mm]
L1
distance
[mm]
L2
width
[mm]
B
distance
[mm]
B1MAX
B1 max.
[mm]
B1MIN
B1 min.
[mm]
B2
diameter
[mm]
B3
diameter
[mm]
DMAX
diameter
[mm]
DMIN
diameter
[mm]
D1
diameter
[mm]
D2
thread
[mm]
D3
thread
[mm]
A
distance
[mm]
H
height
[mm]
H1
height
[mm]
H2
distance
[mm]
H3
distance
[mm]
H4
height
[mm]
H5
height
[mm]
H6
height
[mm]
S1
distance
[mm]
S2
distance
[mm]
F1
Clamping force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1812.11210
K1812.11210
swivel to the right
A
12
25
15.5
8.0
5.0
4.9
4.8
3.5
5.3
11.5
11.4
6.0
M5
M3X0.5
20
100.0
77.8
12.0
51.0
2.0
2.5
3.0
7.5
10.0
59
0.0790
Yes
4059245618781
31.12.2099
98% Warenverfügbarkeit. N...
K1812.11220
K1812.11220
swivel to the right
A
12
25
15.5
8.0
5.0
4.9
4.8
3.5
5.3
11.5
11.4
6.0
M5
M3X0.5
20
130.0
97.8
12.0
70.0
2.0
2.5
3.0
7.5
20.0
59
0.0960
Yes
4059245618798
31.12.2099
98% Warenverfügbarkeit. N...
K1812.11610
K1812.11610
swivel to the right
A
16
29
20.0
8.0
5.0
6.9
6.8
4.5
7.5
14.5
14.4
8.0
M5
M5X0.8
25
100.0
77.8
12.0
51.0
2.0
2.5
3.0
7.5
10.0
106
0.1080
Yes
4059245618804
31.12.2099
98% Warenverfügbarkeit. N...
K1812.11620
K1812.11620
swivel to the right
A
16
29
20.0
8.0
5.0
6.9
6.8
3.5
7.5
14.5
14.4
8.0
M5
M5X0.8
25
130.0
97.8
12.0
70.0
2.0
2.5
3.0
7.5
20.0
106
0.1300
Yes
4059245618811
31.12.2099
98% Warenverfügbarkeit. N...
K1812.21210
K1812.21210
swivel to the left
A
12
25
15.5
8.0
5.0
4.9
4.8
3.5
5.3
11.5
11.4
6.0
M5
M3X0.5
20
100.0
77.8
12.0
51.0
2.0
2.5
3.0
7.5
10.0
59
0.0790
Yes
4059245618828
31.12.2099
98% Warenverfügbarkeit. N...
K1812.21220
K1812.21220
swivel to the left
A
12
25
15.5
8.0
5.0
4.9
4.8
4.5
5.3
11.5
11.4
6.0
M5
M3X0.5
20
130.0
97.8
12.0
70.0
2.0
2.5
3.0
7.5
20.0
59
0.0960
Yes
4059245618835
31.12.2099
98% Warenverfügbarkeit. N...
K1812.21610
K1812.21610
swivel to the left
A
16
29
20.0
8.0
5.0
6.9
6.8
4.5
7.5
14.5
14.4
8.0
M5
M5X0.8
25
100.0
77.8
11.0
32.0
2.0
2.5
3.0
7.5
10.0
106
0.1080
Yes
4059245618842
31.12.2099
98% Warenverfügbarkeit. N...
K1812.21620
K1812.21620
swivel to the left
A
16
29
20.0
8.0
5.0
6.9
6.8
4.5
7.5
14.5
14.4
8.0
M5
M5X0.8
25
130.0
97.8
11.0
42.0
2.0
2.5
3.0
7.5
20.0
106
0.1300
Yes
4059245618859
31.12.2099
98% Warenverfügbarkeit. N...
K1812.12010
K1812.12010
swivel to the right
B
20
36
25.5
8.0
4.0
9.9
9.8
5.5
8.3
18.4
18.3
12.0
M5
M8X1.25
35
93.5
73.0
18.0
39.5
3.0
3.0
4.0
9.5
10.0
141
0.2550
Yes
4059245618866
31.12.2099
98% Warenverfügbarkeit. N...
K1812.12020
K1812.12020
swivel to the right
B
20
36
25.5
8.0
4.0
9.9
9.8
5.5
8.3
18.4
18.3
12.0
M5
M8X1.25
35
113.5
83.0
18.0
49.5
3.0
3.0
4.0
9.5
20.0
141
0.2880
Yes
4059245618873
31.12.2099
98% Warenverfügbarkeit. N...
K1812.12510
K1812.12510
swivel to the right
B
25
40
28.0
9.6
5.0
9.9
9.8
5.5
9.0
23.0
22.9
12.0
M5
M8X1.25
35
93.5
73.0
18.0
27.0
3.0
3.0
4.0
9.5
10.0
264
0.3571
Yes
4059245618880
31.12.2099
98% Warenverfügbarkeit. N...
K1812.12520
K1812.12520
swivel to the right
B
25
40
28.0
9.6
5.0
9.9
9.8
5.5
9.0
23.0
22.9
12.0
M5
M8X1.25
35
113.5
83.0
18.0
37.0
3.0
3.0
4.0
9.5
20.0
264
0.4090
Yes
4059245618897
31.12.2099
98% Warenverfügbarkeit. N...
K1812.13210
K1812.13210
swivel to the right
B
32
45
34.0
16.5
4.5
13.9
13.8
5.5
9.0
30.0
29.9
16.0
G1/8
M10X1.5
45
113.5
80.0
20.0
25.0
3.0
5.5
6.5
15.0
10.0
422
0.5913
Yes
4059245618903
31.12.2099
98% Warenverfügbarkeit. N...
K1812.13220
K1812.13220
swivel to the right
B
32
45
34.0
16.5
4.5
13.9
13.8
5.5
9.0
30.0
29.9
16.0
G1/8
M10X1.5
45
133.5
90.0
20.0
35.0
3.0
5.5
6.5
15.0
20.0
422
0.6479
Yes
4059245618910
31.12.2099
98% Warenverfügbarkeit. N...
K1812.14010
K1812.14010
swivel to the right
B
40
52
40.0
18.0
5.0
13.9
13.8
5.5
9.0
30.0
29.9
16.0
G1/8
M10X1.5
45
114.5
80.0
20.0
25.0
3.0
5.5
6.5
15.0
10.0
739
0.7226
Yes
4059245618927
31.12.2099
98% Warenverfügbarkeit. N...
K1812.14020
K1812.14020
swivel to the right
B
40
52
40.0
18.0
5.0
13.9
13.8
5.5
9.0
30.0
29.9
16.0
G1/8
M10X1.5
45
134.5
90.0
20.0
35.0
3.0
5.5
6.5
15.0
20.0
739
0.8079
Yes
4059245618934
31.12.2099
98% Warenverfügbarkeit. N...
K1812.15020
K1812.15020
swivel to the right
B
50
64
50.0
20.0
7.0
16.9
16.8
6.6
11.0
37.0
36.9
20.0
G1/4
M12X1.75
65
152.0
101.5
25.0
37.0
3.5
5.5
7.5
19.0
20.0
1155
1.4300
Yes
4059245618941
31.12.2099
98% Warenverfügbarkeit. N...
K1812.15050
K1812.15050
swivel to the right
B
50
64
50.0
20.0
7.0
16.9
16.8
6.6
11.0
37.0
36.9
20.0
G1/4
M12X1.75
65
212.0
131.5
25.0
67.0
3.5
5.5
7.5
19.0
50.0
1155
1.7900
Yes
4059245618958
31.12.2099
98% Warenverfügbarkeit. N...
K1812.22010
K1812.22010
swivel to the left
B
20
36
25.5
8.0
4.0
9.9
9.8
5.5
8.3
18.4
18.3
12.0
M5
M8X1.25
35
93.5
73.0
18.0
39.5
3.0
3.0
4.0
9.5
10.0
141
0.2550
Yes
4059245618965
31.12.2099
98% Warenverfügbarkeit. N...
K1812.22020
K1812.22020
swivel to the left
B
20
36
25.5
8.0
4.0
9.9
9.8
5.5
8.3
18.4
18.3
12.0
M5
M8X1.25
35
113.5
83.0
18.0
49.5
3.0
3.0
4.0
9.5
20.0
141
0.2880
Yes
4059245618972
31.12.2099
98% Warenverfügbarkeit. N...
K1812.22510
K1812.22510
swivel to the left
B
25
40
28.0
9.6
5.0
9.9
9.8
5.5
9.0
23.0
22.9
12.0
M5
M8X1.25
35
93.5
73.0
18.0
27.0
3.0
3.0
4.0
9.5
10.0
264
0.3575
Yes
4059245618989
31.12.2099
98% Warenverfügbarkeit. N...
K1812.22520
K1812.22520
swivel to the left
B
25
40
28.0
9.6
5.0
9.9
9.8
5.5
9.0
23.0
22.9
12.0
M5
M8X1.25
35
113.5
83.0
18.0
37.0
3.0
3.0
4.0
9.5
20.0
264
0.4084
Yes
4059245618996
31.12.2099
98% Warenverfügbarkeit. N...
K1812.23210
K1812.23210
swivel to the left
B
32
45
34.0
16.5
4.5
13.9
13.8
5.5
9.0
30.0
29.9
16.0
G1/8
M10X1.5
45
113.5
80.0
20.0
25.0
3.0
5.5
6.5
15.0
10.0
422
0.5913
Yes
4059245619009
31.12.2099
98% Warenverfügbarkeit. N...
K1812.23220
K1812.23220
swivel to the left
B
32
45
34.0
16.5
4.5
13.9
13.8
5.5
9.0
30.0
29.9
16.0
G1/8
M10X1.5
45
133.5
90.0
20.0
35.0
3.0
5.5
6.5
15.0
20.0
422
0.6453
Yes
4059245619016
31.12.2099
98% Warenverfügbarkeit. N...
K1812.24010
K1812.24010
swivel to the left
B
40
52
40.0
18.0
5.0
13.9
13.8
5.5
9.0
30.0
29.9
16.0
G1/8
M10X1.5
45
114.5
80.0
20.0
25.0
3.0
5.5
6.5
15.0
10.0
739
680.7229
Yes
4059245619023
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MK-Z - Rotary Clamp Cylinder:Standard
SMC
28.09.2023
OSP-E..BHD - Electric linear actuator for heavy duty applications
TAIYO
14.06.2023
VAOH-P15 - Operator control element
Festo
30.08.2023
DSBF (m) - Standard cylinder, Modular system
Festo
23.05.2024
OSP-E..BHD - Electric linear actuator for heavy duty applications
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
OSP-E..STR - Electric linear actuator with trapezoidal screw and extending ...
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
FDA-K - Aluminium cassette standard
Franke
28.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表