您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1058 - Bow shackle
KIPP USA
Material handling
Ring bolts and hoist rings
Powered by
CAD模型選擇
{kipp_usa/material_handling/ringschrauben_und_lastbeugel/07715.prj},{NB=K1058.0150012},{BESTKIPPUSA=K1058.0150012},{B=29.5},{B1=19.0},{S=11.2},{K=12.7},{H1=43.0},{H1ZOLL=7/16\"},{TRAG=1500},{GEW=0.1900},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245217984},{FILTER=KIPP,NORELEM,KIPP_USA,},{XA=27.0},{XB=14.0},{XC=2.5},{XD=18.0},{XE=13.5},{XF=14.5},{XG=4.5},{XH=7.0},{XI=4.5},{XJ=15.0},{XK=7.0},{XL=3.0},{XM=11.5},{XN=18.000},{XO=18.74897},{XP=13.44231},{XQ=34.09981},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
S
diameter
[mm]
K
diameter
[mm]
H1
height
[mm]
H1ZOLL
Inches
ⁿ/ₐ
TRAG
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1058.0050008
K1058.0050008
19.8
12.0
6.4
8.0
28.7
1/4"
500
0.0461
Yes
4059245217953
31.12.2099
98% Warenverfügbarkeit. N...
K1058.0075010
K1058.0075010
21.3
13.0
7.9
9.5
31.0
5/16"
750
0.0737
Yes
4059245217960
31.12.2099
98% Warenverfügbarkeit. N...
K1058.0100011
K1058.0100011
26.2
16.8
9.6
11.0
36.5
3/8"
1000
0.1474
Yes
4059245217977
31.12.2099
98% Warenverfügbarkeit. N...
K1058.0150012
K1058.0150012
29.5
19.0
11.2
12.7
43.0
7/16"
1500
0.1900
Yes
4059245217984
31.12.2099
98% Warenverfügbarkeit. N...
K1058.0200016
K1058.0200016
32.0
20.6
12.7
16.0
48.0
1/2"
2000
0.3016
Yes
4059245217991
31.12.2099
98% Warenverfügbarkeit. N...
K1058.0325019
K1058.0325019
43.0
27.0
16.0
19.0
60.0
5/8"
3250
0.5999
Yes
4059245218004
31.12.2099
98% Warenverfügbarkeit. N...
K1058.0475022
K1058.0475022
51.0
31.8
19.0
22.2
71.0
3/4"
4750
0.9875
Yes
4059245218011
31.12.2099
98% Warenverfügbarkeit. N...
K1058.0650025
K1058.0650025
58.0
36.6
22.0
25.4
84.0
7/8"
6500
1.5240
Yes
4059245218028
31.12.2099
98% Warenverfügbarkeit. N...
K1058.0850028
K1058.0850028
68.0
43.0
25.0
28.5
95.0
1"
8500
2.2390
Yes
4059245218035
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K1058 - Bow shackle
KIPP
27.05.2024
CA - SLING HOOK WITH LATCH
CARCANO
10.02.2022
07715 - Bow shackle
norelem
30.05.2024
TCJ01_11 - Bow Shackle¡¤W Type/X Type
Yiheda 3D Electronic Gallery
09.05.2024
GN 585 A - Shackles, cranked, Form A, with stud bolt
Ganter
19.06.2024
WPPH-S - PowerPoint Universal, Welded Lifting Ring with eye hook
RUD
02.02.2022
GN 585 B - Shackles, cranked, Form B, Bolt with nut and split pin
Ganter
19.06.2024
V.ACCAMLP - Marine hardware, closing fittings ANCHOR SHACKLES Inox A4 / S.S...
FG INOX
16.02.2017
CRG - SWIVEL SELF LOCKING HOOK
CARCANO
10.02.2022
GN585 A - Shackles, cranked, Form A, with stud bolt
Berger Tools
22.05.2023
SHR-36511 - Anchor Shackles - Bolt Type
Essentra Components
07.08.2014
SHR-36511 - Anchor Shackles - Bolt Type
Reid Supply
21.07.2021
CROX - SELF LOCKING EYE HOOK
CARCANO
10.02.2022
GN 585 A - Shackles, cranked, Form A, with stud bolt
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表