您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0658 - Wing grips “Miniwing” tapped through
KIPP USA
Knobs
Wing Grips and Mini Wings
Powered by
CAD模型選擇
{kipp_usa/knoepfe/wing_grips_and_mini_wings/06652_3.prj},{NB=K0658.10808},{A=40},{B=16},{D2=14.6},{H=19.8},{H1=19.0},{H2=4.0},{T=14},{GEW=0.0130},{EAN=4059245819546},{NDM=8.000},{NDM1=0.3125},{TYP=1.000},{TAB=1.000},{TAB1=1.000},{HX=21},{XA=15.000},{XB=7.000},{XC=11.000},{XD=0.550},{XE=1.000},{XF=10.000},{XG=5.000},{XH=1.500},{XI=70.000},{XJ=16.000},{XK=13.500},{XL=2.500},{XM=5.000},{XN=13.250},{XO=1.520},{XP=10.0},{BESTKIPPUSA=K0658.10808},{AUSF=Buchse Edelstahl},{D=M8},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
thread
[mm]
D2
Diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
T
depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0658.1004
K0658.1004
bush in steel
28
13
M 4
12.0
14.3
13.4
2.4
10
0.0068
Yes
4059245117987
31.12.2099
98% Warenverfügbarkeit. N...
K0658.1005
K0658.1005
bush in steel
28
13
M 5
12.0
14.3
13.4
2.4
8
0.0063
Yes
4059245117994
31.12.2099
98% Warenverfügbarkeit. N...
K0658.1006
K0658.1006
bush in steel
28
13
M 6
12.0
14.3
13.4
2.4
8
0.0056
Yes
4059245118007
31.12.2099
98% Warenverfügbarkeit. N...
K0658.1806
K0658.1806
bush in steel
40
16
M6
14.6
19.8
19.0
4.0
8
0.0150
Yes
4059245819515
31.12.2099
98% Warenverfügbarkeit. N...
K0658.1808
K0658.1808
bush in steel
40
16
M8
14.6
19.8
19.0
4.0
14
0.0130
Yes
4059245819522
31.12.2099
98% Warenverfügbarkeit. N...
K0658.10004
K0658.10004
bush in stainless steel
28
13
M 4
12.0
14.3
13.4
2.4
10
0.0070
Yes
4059245117956
31.12.2099
98% Warenverfügbarkeit. N...
K0658.10005
K0658.10005
bush in stainless steel
28
13
M 5
12.0
14.3
13.4
2.4
8
0.0063
Yes
4059245117963
31.12.2099
98% Warenverfügbarkeit. N...
K0658.10006
K0658.10006
bush in stainless steel
28
13
M 6
12.0
14.3
13.4
2.4
8
0.0058
Yes
4059245117970
31.12.2099
98% Warenverfügbarkeit. N...
K0658.10806
K0658.10806
bush in stainless steel
40
16
M6
14.6
19.8
19.0
4.0
8
0.0150
Yes
4059245819539
31.12.2099
98% Warenverfügbarkeit. N...
K0658.10808
K0658.10808
bush in stainless steel
40
16
M8
14.6
19.8
19.0
4.0
14
0.0130
Yes
4059245819546
31.12.2099
98% Warenverfügbarkeit. N...
K0658.10AE
K0658.10AE
bush in steel
28
13
8-32
12.0
14.3
13.4
2.4
10
0.0069
Yes
4059245415571
31.12.2099
98% Warenverfügbarkeit. N...
K0658.10A1
K0658.10A1
bush in steel
28
13
10-32
12.0
14.3
13.4
2.4
8
0.0066
Yes
4059245415557
31.12.2099
98% Warenverfügbarkeit. N...
K0658.10A2
K0658.10A2
bush in steel
28
13
1/4-20
12.0
14.3
13.4
2.4
8
0.0060
Yes
4059245415564
31.12.2099
98% Warenverfügbarkeit. N...
K0658.18A2
K0658.18A2
bush in steel
40
16
1/4-20
14.6
19.8
19.0
4.0
8
0.0150
Yes
4059245819676
31.12.2099
98% Warenverfügbarkeit. N...
K0658.18A3
K0658.18A3
bush in steel
40
16
5/16-18
14.6
19.8
19.0
4.0
14
0.0130
Yes
4059245819683
31.12.2099
98% Warenverfügbarkeit. N...
K0658.100AE
K0658.100AE
bush in stainless steel
28
13
8-32
12.0
14.3
13.4
2.4
10
0.0070
Yes
4059245415472
31.12.2099
98% Warenverfügbarkeit. N...
K0658.100A1
K0658.100A1
bush in stainless steel
28
13
10-32
12.0
14.3
13.4
2.4
8
0.0068
Yes
4059245415458
31.12.2099
98% Warenverfügbarkeit. N...
K0658.100A2
K0658.100A2
bush in stainless steel
28
13
1/4-20
12.0
14.3
13.4
2.4
8
0.0058
Yes
4059245415465
31.12.2099
98% Warenverfügbarkeit. N...
K0658.108A2
K0658.108A2
bush in stainless steel
40
16
1/4-20
14.6
19.8
19.0
4.0
8
0.0150
Yes
4059245819690
31.12.2099
98% Warenverfügbarkeit. N...
K0658.108A3
K0658.108A3
bush in stainless steel
40
16
5/16-18
14.6
19.8
19.0
4.0
14
0.0130
Yes
4059245819706
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表