您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English (United States)
QA認證資訊
目錄: KIPP
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0358 - Centring clamps with ball or hexagon segments
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Centring clamp
Powered by
CAD模型選擇
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/zentrierspanner/03158.prj},{NB=K0358.107112(A)},{A=17.0},{DMIN=70.5},{DMAX=86.5},{D2=60},{D3=5.0},{D4=13.0},{H=63.1},{H1=46.1},{H2=28.3},{H3=23.7},{H4=9.3},{L=10.0},{M=6.5},{SW=10},{KUGELDRM=16.0},{SECHSKT=0},{ANZAHL=6},{F=10.0},{GEW=1.2460},{EAN=4059245021239},{D1N=16.0},{NDM=12.000},{TYP=3.000},{TYP1=1.000},{TYP2=2.000},{XA=18.000},{XB=5.000},{XC=35.000},{XD=6.000},{XE=6.000},{XF=8.000},{XG=65.900},{XH=0.000},{XI=12.200},{XJ=70.500},{XK=0.000},{XL=19.100},{XM=4.000},{XN=70.500},{XO=1.000},{XP=25.000},{XQ=63.100},{XR=7.000},{XS=27.200},{XT=33.700},{XU=20.000},{XV=27.200},{XW=12.000},{XX=38.500},{XY=29.300},{XZ=46.300},{XA1=42.000},{XB1=0.000},{XC1=0.000},{XD1=0.000},{XE1=0.000},{XF1=0.000},{XG1=0.000},{XH1=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
distance
[mm]
DMIN
clamping diameter min.
[mm]
DMAX
clamping diameter max.
[mm]
D1
Thread
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
H4
Height
[mm]
L
Length
[mm]
M
Length
[mm]
K
distance
[mm]
SW
width across flats
[mm]
KUGELDRM
ball-Ø
[mm]
SECHSKT
Hexagon
[mm]
ANZAHL
Number of balls/hexagon
[mm]
F
Strength
[F]
ANZDM
Tightening torque max. Nm
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0358.101203
K0358.101203
A
3.5
11.7
14.2
M 4
10
1.5
4.3
15.0
10.0
4.2
3.0
1.5
3.5
2.0
-
3
2.5
0
3
0.5
5
0.0081
Yes
84662080
4059245021147
98% Warenverfügbarkeit. N...
31.12.2099
K0358.101504
K0358.101504
A
4.5
14.5
18.5
M 4
12
2.0
4.3
19.5
14.5
9.8
8.6
2.3
5.5
2.5
-
3
4.0
0
3
3.5
5
0.0186
Yes
84662080
4059245021154
98% Warenverfügbarkeit. N...
31.12.2099
K0358.101905
K0358.101905
A
5.5
18.5
22.5
M 5
15
2.5
5.3
23.5
16.5
11.6
10.4
2.3
7.5
3.5
-
4
4.0
0
3
4.0
10
0.0389
Yes
84662080
4059245021161
98% Warenverfügbarkeit. N...
31.12.2099
K0358.102306
K0358.102306
A
7.0
22.5
26.5
M 6
20
3.0
6.4
28.6
19.8
14.2
13.0
2.3
6.0
3.5
-
5
4.0
0
3
4.5
17
0.0401
Yes
84662080
4059245021178
98% Warenverfügbarkeit. N...
31.12.2099
K0358.102706
K0358.102706
A
7.0
26.5
30.5
M 6
20
3.0
6.4
28.6
19.8
14.2
13.0
2.3
6.0
3.5
-
5
4.0
0
3
4.5
17
0.0891
Yes
84662080
4059245021185
98% Warenverfügbarkeit. N...
31.12.2099
K0358.103106
K0358.103106
A
9.0
30.5
38.5
M 6
25
4.0
6.4
32.7
23.1
14.2
11.9
4.6
7.0
3.5
-
5
8.0
0
3
4.5
17
0.1263
Yes
84662080
4059245021192
98% Warenverfügbarkeit. N...
31.12.2099
K0358.103908
K0358.103908
A
11.0
38.5
46.5
M 8
30
4.0
8.4
39.2
27.2
17.8
15.5
4.6
7.5
4.5
-
6
8.0
0
6
6.5
43
0.2380
Yes
84662080
4059245021208
98% Warenverfügbarkeit. N...
31.12.2099
K0358.104708
K0358.104708
A
11.0
46.5
54.5
M 8
30
4.0
8.4
39.2
27.2
18.0
15.7
4.6
7.5
4.5
-
6
8.0
0
6
6.5
43
0.2501
Yes
84662080
4059245021215
98% Warenverfügbarkeit. N...
31.12.2099
K0358.105510
K0358.105510
A
15.0
54.5
70.5
M 10
45
5.0
10.5
54.6
40.6
23.7
19.1
9.3
9.0
6.5
-
8
16.0
0
6
8.0
79
0.6523
Yes
84662080
4059245021222
98% Warenverfügbarkeit. N...
31.12.2099
K0358.107112
K0358.107112
A
17.0
70.5
86.5
M 12
60
5.0
13.0
63.1
46.1
28.3
23.7
9.3
10.0
6.5
-
10
16.0
0
6
10.0
141
1.2460
Yes
84662080
4059245021239
98% Warenverfügbarkeit. N...
31.12.2099
K0358.108712
K0358.108712
A
25.0
86.5
102.5
M 16
60
5.0
17.0
73.0
51.0
30.2
25.7
9.3
10.0
6.5
-
14
16.0
0
6
12.5
354
1.7670
Yes
84662080
4059245021246
98% Warenverfügbarkeit. N...
31.12.2099
K0358.201504
K0358.201504
B
4.5
14.5
18.5
M 4
12
2.0
4.3
19.5
14.5
9.8
8.6
2.3
5.5
2.0
4
3
0.0
4
3
3.5
5
0.0181
Yes
84662080
4059245021253
98% Warenverfügbarkeit. N...
31.12.2099
K0358.201905
K0358.201905
B
5.5
18.5
22.5
M 5
15
2.5
5.3
23.5
16.5
11.6
10.4
2.3
7.5
2.5
4
4
0.0
4
3
4.0
10
0.0384
Yes
84662080
4059245021260
98% Warenverfügbarkeit. N...
31.12.2099
K0358.202306
K0358.202306
B
7.0
22.5
26.5
M 6
20
3.0
6.4
28.6
19.8
14.2
13.0
2.3
6.0
3.5
4
5
0.0
4
3
4.5
17
0.0401
Yes
84662080
4059245021277
98% Warenverfügbarkeit. N...
31.12.2099
K0358.202706
K0358.202706
B
7.0
26.5
30.5
M 6
20
3.0
6.4
28.6
19.8
14.2
13.0
2.3
6.0
3.5
4
5
0.0
4
3
4.5
17
0.0701
Yes
84662080
4059245021284
98% Warenverfügbarkeit. N...
31.12.2099
K0358.203106
K0358.203106
B
9.0
30.5
38.5
M 6
25
4.0
6.4
32.7
23.1
14.2
11.9
4.6
7.0
3.5
8
5
0.0
8
3
4.5
17
0.1001
Yes
84662080
4059245021291
98% Warenverfügbarkeit. N...
31.12.2099
K0358.203908
K0358.203908
B
11.0
38.5
46.5
M 8
30
4.0
8.4
39.2
27.2
17.8
15.5
4.6
7.5
3.5
8
6
0.0
8
6
6.5
43
0.2575
Yes
84662080
4059245021307
98% Warenverfügbarkeit. N...
31.12.2099
K0358.204708
K0358.204708
B
11.0
46.5
54.5
M 8
30
4.0
8.4
39.2
27.2
18.0
15.7
4.6
7.5
4.5
8
6
0.0
8
6
6.5
43
0.2501
Yes
84662080
4059245021314
98% Warenverfügbarkeit. N...
31.12.2099
K0358.205510
K0358.205510
B
15.0
54.5
70.5
M 10
45
5.0
10.5
54.6
40.6
23.7
19.1
9.3
9.0
4.5
16
8
0.0
16
6
8.0
79
0.6628
Yes
84662080
4059245021321
98% Warenverfügbarkeit. N...
31.12.2099
K0358.207112
K0358.207112
B
17.0
70.5
86.5
M 12
60
5.0
13.0
63.1
46.1
28.3
23.7
9.3
10.0
6.5
16
10
0.0
16
6
10.0
141
1.2740
Yes
84662080
4059245021338
98% Warenverfügbarkeit. N...
31.12.2099
K0358.208712
K0358.208712
B
25.0
86.5
102.5
M 16
60
5.0
17.0
73.0
51.0
30.2
25.7
9.3
10.0
6.5
16
14
0.0
16
6
12.5
354
2.0200
Yes
84662080
4059245021345
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表