您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: KIPP (BIM)
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP (BIM)
K0200 - Pull handles
KIPP (BIM)
OPERATING PARTS | STANDARD ELEMENTS
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD模型選擇
{kipp_bim/bedienteile_normelemente/buegelgriffe_maschinen_u_geraetegriffe/06916_asmtab.prj},{NB=K0200.180081},{BESTKIPP=K0200.180081},{BM=-},{A=180},{B=35},{B1=31.0},{C=15.5},{D=M 10 x 40},{H=58},{S=36},{T=20},{L=218},{TRAG=1000},{GEW=0,3253},{BS=Infotext},{NDM=10},{EV=18.720},{SV=17.000},{LV=40.000},{MV=7.000},{GR=5.000},{FILTER=KIPP,NORELEM,KIPP_USA,KIPP_BIM},{TYP1=5.000},{EAN=4059245123193},{ZTN=39269097},{ROHS=Yes},{PPATH=06916_schb.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTKIPP
Order No.
ⁿ/ₐ
BM
Comment
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
width
[mm]
C
width
[mm]
D
thread
ⁿ/ₐ
H
height
[mm]
S
width
[mm]
T
depth
[mm]
L
Length
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
EAN
ⁿ/ₐ
ZTN
ⁿ/ₐ
ROHS
ⁿ/ₐ
K0200.100051
K0200.100051
-
100
19
17.0
8.5
M 5 x 22
35
20
13
122
1000
0,0597
4059245123117
39269097
Yes
K0200.120061
K0200.120061
-
120
23
20.5
10.5
M 6 x 25
39
24
15
146
1000
0,087
4059245123131
39269097
Yes
K0200.140081
K0200.140081
-
140
27
24.0
12.0
M 8 x 30
45
28
16
170
1000
0,1742
4059245123155
39269097
Yes
K0200.160081
K0200.160081
-
160
31
27.5
13.5
M 8 x 35
52
32
20
194
1000
0,219
4059245123179
39269097
Yes
K0200.180081
K0200.180081
-
180
35
31.0
15.5
M 10 x 40
58
36
20
218
1000
0,3253
4059245123193
39269097
Yes
K0200.100052
K0200.100052
for wet areas
100
19
17.0
8.5
M 5 x 22
33
20
13
122
1000
0,0582
4059245123124
39269097
Yes
K0200.120062
K0200.120062
for wet areas
120
23
20.5
10.5
M 6 x 25
39
24
15
146
1000
0,08487
4059245123148
39269097
Yes
K0200.140082
K0200.140082
for wet areas
140
27
24.0
12.0
M 8 x 30
45
28
16
170
1000
0,14593
4059245123162
39269097
Yes
K0200.160082
K0200.160082
for wet areas
160
31
27.5
13.5
M 8 x 35
52
32
20
194
1000
0,2153
4059245123186
39269097
Yes
K0200.180082
K0200.180082
for wet areas
180
35
31.0
15.5
M 10 x 40
58
36
20
218
1000
0,3245
4059245123209
39269097
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表