您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
JCL-149 - Male Clamping Handles - Tapered Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Male Clamping Handles
Male Clamping Handles - Tapered Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131225/jcl-149.prj},{NB=JCL-156},{PN=JCL-156},{AMERSID=1044327},{APACID=-},{EMEAID=-},{A=1/4-20},{C=1.260},{E=0.590},{F=0.310},{H=1.810},{J=1.060},{L=2.560},{A2=0.25000},{D4HELIXSPIRAL1=0.05000},{D1=2.57382},{D2=0.26504},{R1=0.11984}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
C
C Stud Length
[Inch]
E
E Body Diameter
[Inch]
F
F Base Height
[Inch]
H
H Handle Height
[Inch]
J
J Body Height
[Inch]
L
L Handle Length
[Inch]
JCL-149
JCL-149
1044322
-
-
1/4-20
0.630
0.470
0.240
1.380
0.790
1.690
JCL-151
JCL-151
1044323
-
-
1/4-20
0.750
0.470
0.240
1.380
0.790
1.690
JCL-152
JCL-152
1044324
-
-
1/4-20
0.980
0.470
0.240
1.380
0.790
1.690
JCL-153
JCL-153
1044325
-
-
1/4-20
0.510
0.590
0.310
1.810
1.060
2.560
JCL-154
JCL-154
1044326
-
-
1/4-20
0.750
0.590
0.310
1.810
1.060
2.560
JCL-156
JCL-156
1044327
-
-
1/4-20
1.260
0.590
0.310
1.810
1.060
2.560
JCL-157
JCL-157
1044328
-
-
5/16-18
0.980
0.590
0.310
1.810
1.060
2.560
JCL-158
JCL-158
1044329
-
-
5/16-18
1.260
0.590
0.310
1.810
1.060
2.560
JCL-159
JCL-159
1044330
-
-
5/16-18
1.260
0.750
0.390
2.240
1.300
3.270
JCL-161
JCL-161
1044331
-
-
3/8-16
0.980
0.750
0.390
2.240
1.300
3.270
JCL-162
JCL-162
1044332
-
-
3/8-16
1.260
0.750
0.390
2.240
1.300
3.270
JCL-163
JCL-163
1044333
-
-
1/2-13
1.260
0.940
0.430
2.760
1.540
4.090
JCL-164
JCL-164
1044334
-
-
5/8-11
1.500
0.940
0.430
2.760
1.540
4.090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表