您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
BS - Extra light load
Bordignon
Bordignon
Die springs to ISO 10243
ISO 10243 springs
Powered by
CAD模型選擇
{bordignon/bordignon/molle_per_stampi/molle_iso_10243/1l.prj},{NB=BS26126(Pos.0)},{CAT=BORDIGNON},{CODSF=BS.26126},{CODBORD=BS26126},{DEFLAV=0},{SEZFILO=5.35x2.20},{D=25.0},{D0=12.5},{L0=127},{RG=9.8},{DEF1=44.5},{CAR1=434},{DEF2=50.8},{CAR2=498.0},{DEF3=63.5},{CAR3=620},{DEFBLOCCO=77},{CARBLOCCO=753},{PZCONF=10},{X=5.350},{Y=2.200},{DSIMG=_templates/images/back_bot}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
SEZFILO
Wire section
[mm]
D
Housing diameter
[mm]
D0
Rod diameter
[mm]
L0
Free length
[mm]
RG
Rate
[N/mm]
DEF1
Recommended working deflection for long spring life
[mm]
CAR1
Load for long spring life
[N]
DEF2
Average Working Deflection
[mm]
CAR2
Average working load
[N]
DEF3
Max working deflection
[mm]
CAR3
Max work load
[N]
PZCONF
Nr. pcs
[mm]
ISO BS10025
BS10025
2.1x0.9
10.0
5.0
25
8.5
8.8
74
10.0
85.0
12.5
106
100
ISO BS10032
BS10032
2.1x0.9
10.0
5.0
32
6.5
11.2
74
12.8
83.2
16.0
104
100
ISO BS10038
BS10038
2.1x0.9
10.0
5.0
38
5.5
13.3
74
15.2
83.6
19.0
105
100
ISO BS10045
BS10045
2.1x0.9
10.0
5.0
44
5.0
15.4
77
17.6
88.0
22.0
110
100
ISO BS10050
BS10050
2.1x0.9
10.0
5.0
51
4.5
17.9
80
20.4
91.8
25.5
115
100
ISO BS10065
BS10065
2.1x0.9
10.0
5.0
64
3.3
22.4
74
25.6
84.5
32.0
106
50
ISO BS10075
BS10075
2.1x0.9
10.0
5.0
76
3.2
26.6
85
30.4
97.3
38.0
122
50
ISO BS10303
BS10303
2.1x0.9
10.0
5.0
305
0.6
106.8
64
122.0
73.2
152.5
92
20
ISO BS13025
BS13025
2.5x1.2
12.5
6.3
25
15.5
8.8
136
10.0
155.0
12.5
194
100
ISO BS13032
BS13032
2.5x1.2
12.5
6.3
32
12.2
11.2
137
12.8
156.0
16.0
195
100
ISO BS13038
BS13038
2.5x1.2
12.5
6.3
38
10.3
13.3
137
15.2
157.0
19.0
196
100
ISO BS13045
BS13045
2.5x1.2
12.5
6.3
44
8.7
15.4
134
17.6
153.0
22.0
191
100
ISO BS13050
BS13050
2.5x1.2
12.5
6.3
51
7.5
17.9
134
20.4
153.0
25.5
191
100
ISO BS13065
BS13065
2.5x1.2
12.5
6.3
64
5.8
22.4
130
25.6
149.0
32.0
186
50
ISO BS13075
BS13075
2.5x1.2
12.5
6.3
76
4.7
26.6
125
30.4
143.0
38.0
179
50
ISO BS13090
BS13090
2.5x1.2
12.5
6.3
89
4.1
31.2
128
35.6
146.0
44.5
182
50
ISO BS13101
BS13101
2.5x1.2
12.5
6.3
102
3.6
35.7
129
40.8
147.0
51.0
184
50
ISO BS13303
BS13303
2.5x1.2
12.5
6.3
305
1.2
106.8
128
122.0
146.0
152.5
183
20
ISO BS16025
BS16025
3.4x1.2
16.0
8.0
25
20.2
8.8
177
10.0
202.0
12.5
253
100
ISO BS16032
BS16032
3.4x1.2
16.0
8.0
32
14.4
11.2
161
12.8
184.0
16.0
230
100
ISO BS16038
BS16038
3.4x1.2
16.0
8.0
38
12.3
13.3
164
15.2
187.0
19.0
234
100
ISO BS16045
BS16045
3.4x1.2
16.0
8.0
44
10.6
15.4
163
17.6
187.0
22.0
233
100
ISO BS16050
BS16050
3.4x1.2
16.0
8.0
51
8.9
17.9
159
20.4
182.0
25.5
227
100
ISO BS16065
BS16065
3.4x1.2
16.0
8.0
64
7.0
22.4
157
25.6
179.0
32.0
224
50
ISO BS16075
BS16075
3.4x1.2
16.0
8.0
76
5.8
26.6
154
30.4
176.0
38.0
220
50
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表