目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 970 - Installation brackets, equal sides, Type B, with bores
Elesa+Ganter
管夹头
GN 970
GN 970 Equal Sides
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn970/gn970_1/gn970_b.prj},{NB=Montage-Winkel GN 970-STB-40-40-40-B},{PARTNUMBER=GN 970-STB-40-40-40-B},{H1=40},{B1=40},{L1=40},{B2=24},{D=8.2},{H2=24},{L2=20},{M=0},{S=5},{WEIGHT=0.0810},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails},{WERKSTOFF=STB}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
H1
[mm]
B1
[mm]
L1
[mm]
B2
[mm]
D
[mm]
H2
[mm]
L2
[mm]
M
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Installation bracket GN 9...
GN 970-STB-30-30-30-B
30
30
30
18
6.2
18
15
0
4
0.0510
73182900
YES
Installation bracket GN 9...
GN 970-ALM-30-30-30-B
30
30
30
18
6.2
18
15
0
4
0.0168
76169990
YES
Installation bracket GN 9...
GN 970-STB-30-30-60-B
30
30
60
18
6.2
18
15
30
4
0.1028
73182900
YES
Installation bracket GN 9...
GN 970-ALM-30-30-60-B
30
30
60
18
6.2
18
15
30
4
0.0337
76169990
YES
Installation bracket GN 9...
GN 970-STB-40-40-40-B
40
40
40
24
8.2
24
20
0
5
0.0810
73182900
YES
Installation bracket GN 9...
GN 970-ALM-40-40-40-B
40
40
40
24
8.2
24
20
0
5
0.0383
76169990
YES
Installation bracket GN 9...
GN 970-STB-40-40-80-B
40
40
80
24
8.2
24
20
40
5
0.2280
73182900
YES
Installation bracket GN 9...
GN 970-ALM-40-40-80-B
40
40
80
24
8.2
24
20
40
5
0.0764
76169990
YES
Installation bracket GN 9...
GN 970-ALM-50-50-50-B
50
50
50
30
10.2
30
25
0
6
0.0719
76169990
YES
Installation bracket GN 9...
GN 970-ALM-50-50-100-B
50
50
100
30
10.2
30
25
50
6
0.1440
76169990
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表