您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 717-D-NI - Indexing plungers with rest position
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Indexing plungers
GN 717
Powered by
CAD模型選擇
{elesa/general_catalogue/08/1_indexing_plungers/gn_717_combi/gn_717_d_inox_asmtab.prj},{NB=Indexing plungers with rest position GN 717-10-M16x1.5-D-NI(0)},{CODE=GN.36218},{DESCRIPTION=GN 717-10-M16x1.5-D-NI},{POS=0},{DIM01=10},{DIM02=10},{DIM03=M16x1.5},{DIM04=11.8},{DIM05=19.6},{DIM06=10.0},{DIM07=26},{DIM08=9.0},{DIM09=22.5},{DIM10=70.9},{DIM11=25.9},{DIM12=17},{DIM13=80},{DIM14=4},{DIM15=27},{WEIGHT=72},{P=1.500},{NDM=16.000},{D3=11.800},{DD=0.000},{L1X=0.0},{LL=0.000},{L=0.000},{L2=0.000},{D1=0.000},{SIZE=1.000},{SW=0.000},{SWH=0.000},{SIZE1=2.000},{PPATH=gn_717_d_inox_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1h11
[mm]
DIM02
d1 for instalation
[mm]
DIM03
d2
ⁿ/ₐ
DIM04
d4
[mm]
DIM05
e
[mm]
DIM06
l2
[mm]
DIM07
l3
[mm]
DIM08
l4
[mm]
DIM09
l5
[mm]
DIM10
l6
[mm]
DIM11
l7
[mm]
DIM12
sw
[mm]
DIM13
Max. tightening torque
[Nm]
DIM14
Preload
[N]
DIM15
Max load
[N]
WEIGHT
Weight
[g]
Indexing plungers with re...
GN.36201
GN 717-3-M6-D-NI
3
3
M6
6
6.9
3.5
12
4.5
10.0
32.9
12.9
6
2
3
12
6
Indexing plungers with re...
GN.36202
GN 717-3-M6x0.75-D-NI
3
3
M6x0.75
6
6.9
3.5
12
4.5
10.0
32.9
12.9
6
3
3
12
6
Indexing plungers with re...
GN.36204
GN 717-4-M6-D-NI
4
4
M6
6
6.9
4.0
12
4.5
10.0
33.4
12.9
6
2
3
12
5
Indexing plungers with re...
GN.362205
GN 717-4-M8x1-D-NI
4
4
M8x1
6
9.2
4.5
16
6.0
13.5
42.0
15.5
8
8
5
24
13
Indexing plungers with re...
GN.36207
GN 717-5-M8-D-NI
5
5
M8
7.2
9.2
5.0
16
6.0
13.5
42.5
15.5
8
7
5
24
13
Indexing plungers with re...
GN.36208
GN 717-5-M8x1-D-NI
5
5
M8x1
7.2
9.2
5.0
16
6.0
13.5
42.5
15.5
8
7
5
24
13
Indexing plungers with re...
GN.36209
GN 717-5-M10x1-D-NI
5
5
M10x1
7.2
11.5
5.0
16
6.0
13.5
42.5
15.5
10
22
5
24
20
Indexing plungers with re...
GN.36211
GN 717-6-M10-D-NI
6
6
M10
9.5
11.5
6.0
20
7.5
17.0
54.4
20.9
10
15
5
21
23
Indexing plungers with re...
GN.36212
GN 717-6-M12x1.5-D-NI
6
6
M12x1.5
9.5
13.8
6.0
20
7.5
16.5
54.4
20.9
12
38
5
21
34
Indexing plungers with re...
GN.36214
GN 717-8-M12-D-NI
8
8
M12
11.8
13.8
8.0
24
9.0
20.5
66.9
25.9
12
20
6
22
42
Indexing plungers with re...
GN.36215
GN 717-8-M12x1.5-D-NI
8
8
M12x1.5
11.8
13.8
8.0
24
9.0
20.5
66.9
25.9
12
20
6
22
62
Indexing plungers with re...
GN.36216
GN 717-8-M16x1.5-D-NI
8
8
M16x1.5
11.8
19.6
8.0
24
9.0
20.5
66.9
25.9
17
80
6
22
70
Indexing plungers with re...
GN.36218
GN 717-10-M16x1.5-D-NI
10
10
M16x1.5
11.8
19.6
10.0
26
9.0
22.5
70.9
25.9
17
80
4
27
72
Indexing plungers with re...
GN.36241
GN 717-3-M6-DK-NI
3
3
M6
6
6.9
3.5
12
4.5
10.0
32.9
12.9
6
2
3
12
6
Indexing plungers with re...
GN.36242
GN 717-3-M6x0.75-DK-NI
3
3
M6x0.75
6
6.9
3.5
12
4.5
10.0
32.9
12.9
6
3
3
12
6
Indexing plungers with re...
GN.36244
GN 717-4-M6-DK-NI
4
4
M6
6
6.9
4.0
12
4.5
10.0
33.4
12.9
6
2
3
12
5
Indexing plungers with re...
GN.36245
GN 717-4-M8x1-DK-NI
4
4
M8x1
6
9.2
4.5
16
6.0
13.5
42.0
15.5
8
8
5
24
13
Indexing plungers with re...
GN.36247
GN 717-5-M8-DK-NI
5
5
M8
7.2
9.2
5.0
16
6.0
13.5
42.5
15.5
8
7
5
24
13
Indexing plungers with re...
GN.36248
GN 717-5-M8x1-DK-NI
5
5
M8x1
7.2
9.2
5.0
16
6.0
13.5
42.5
15.5
8
7
5
24
13
Indexing plungers with re...
GN.36249
GN 717-5-M10x1-DK-NI
5
5
M10x1
7.2
11.5
5.0
16
6.0
13.5
42.5
15.5
10
22
5
24
20
Indexing plungers with re...
GN.36251
GN 717-6-M10-DK-NI
6
6
M10
9.5
11.5
6.0
20
7.5
17.0
54.4
20.9
10
15
5
21
23
Indexing plungers with re...
GN.36252
GN 717-6-M12x1.5-DK-NI
6
6
M12x1.5
9.5
13.8
6.0
20
7.5
16.5
54.4
20.9
12
38
5
21
34
Indexing plungers with re...
GN.36254
GN 717-8-M12-DK-NI
8
8
M12
11.8
13.8
8.0
24
9.0
20.5
66.9
25.9
12
20
6
22
42
Indexing plungers with re...
GN.36255
GN 717-8-M12x1.5-DK-NI
8
8
M12x1.5
11.8
13.8
8.0
24
9.0
20.5
66.9
25.9
12
20
6
22
62
Indexing plungers with re...
GN.36256
GN 717-8-M16x1.5-DK-NI
8
8
M16x1.5
11.8
19.6
8.0
24
9.0
20.5
66.9
25.9
17
80
6
22
70
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表