您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D17.01 - A2 Screw with flange head similar to DIN 7981 B
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D17 Screw with flange head
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d17_bundschraube/d17_01.prj},{NB=IMS 670814295BUNDSCHRAUBE EDELSTAHL (1.4303) 4,2 X 9,5 SCHWARZ*},{CNSORDERNO=670814295},{ARTCODE=BUNDSCHRAUBE EDELSTAHL (1.4303) 4,2 X 9,5 SCHWARZ*},{A=4.20},{B=9.50},{C=10.50},{D=2.60},{BIT=20},{CNSMASSEXACT=1.40},{CNSMATNO=EDELSTAHL},{CNSMAT=1.4303},{CNSOFBL=CHEM SW},{P=1.4},{AA=1.4},{AX=4.0},{R=0.600},{RF=6.200},{MH=4.600},{TH=2.460},{Y=3.700},{DB=7.800},{RK=5.250},{R1=0.200},{AXX=2.500},{S=1.100},{DA=4.900},{T1=1.75},{T2=1.95},{CNSORDERNOOLD=67814295}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
BIT
ⁿ/ₐ
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
CNSOFBL
Surface
ⁿ/ₐ
IMS 670813595 / BUNDSCHRA...
670813595
BUNDSCHRAUBE EDELSTAHL (1...
3.50
9.50
8.50
2.15
10
0.90
STAINLESS STEEL
1.4303
CHEM SW
IMS 670813595A / BUNDSCHR...
670813595A
BUNDSCHRAUBE EDELSTAHL (1...
3.50
9.50
8.50
2.15
10
0.90
STAINLESS STEEL
1.4303
BL
IMS 670813513 / BUNDSCHRA...
670813513
BUNDSCHRAUBE EDELSTAHL (1...
3.50
13.00
8.50
2.15
10
1.00
STAINLESS STEEL
1.4303
CHEM SW
IMS 670813513A / BUNDSCHR...
670813513A
BUNDSCHRAUBE EDELSTAHL (1...
3.50
13.00
8.50
2.15
10
1.00
STAINLESS STEEL
1.4303
BL
IMS 670813516 / BUNDSCHRA...
670813516
BUNDSCHRAUBE EDELSTAHL (1...
3.50
16.00
8.50
2.15
10
1.10
STAINLESS STEEL
1.4303
CHEM SW
IMS 670813516A / BUNDSCHR...
670813516A
BUNDSCHRAUBE EDELSTAHL (1...
3.50
16.00
8.50
2.15
10
1.10
STAINLESS STEEL
1.4303
BL
IMS 670813519 / BUNDSCHRA...
670813519
BUNDSCHRAUBE EDELSTAHL (1...
3.50
19.00
8.50
2.15
10
1.30
STAINLESS STEEL
1.4303
CHEM SW
IMS 670813519A / BUNDSCHR...
670813519A
BUNDSCHRAUBE EDELSTAHL (1...
3.50
19.00
8.50
2.15
10
1.30
STAINLESS STEEL
1.4303
BL
IMS 670813522 / BUNDSCHRA...
670813522
BUNDSCHRAUBE EDELSTAHL (1...
3.50
22.00
8.50
2.15
10
1.50
STAINLESS STEEL
1.4303
CHEM SW
IMS 670813522A / BUNDSCHR...
670813522A
BUNDSCHRAUBE EDELSTAHL (1...
3.50
22.00
8.50
2.15
10
1.50
STAINLESS STEEL
1.4303
BL
IMS 670813995 / BUNDSCHRA...
670813995
BUNDSCHRAUBE EDELSTAHL (1...
3.90
9.50
10.00
2.60
20
1.20
STAINLESS STEEL
1.4303
CHEM SW
IMS 670813995A / BUNDSCHR...
670813995A
BUNDSCHRAUBE EDELSTAHL (1...
3.90
9.50
10.00
2.60
20
1.20
STAINLESS STEEL
1.4303
BL
IMS 670813913 / BUNDSCHRA...
670813913
BUNDSCHRAUBE EDELSTAHL (1...
3.90
13.00
10.00
2.60
20
1.50
STAINLESS STEEL
1.4303
CHEM SW
IMS 670813913A / BUNDSCHR...
670813913A
BUNDSCHRAUBE EDELSTAHL (1...
3.90
13.00
10.00
2.60
20
1.50
STAINLESS STEEL
1.4303
BL
IMS 670813916 / BUNDSCHRA...
670813916
BUNDSCHRAUBE EDELSTAHL (1...
3.90
16.00
10.00
2.60
20
1.70
STAINLESS STEEL
1.4303
CHEM SW
IMS 670813916A / BUNDSCHR...
670813916A
BUNDSCHRAUBE EDELSTAHL (1...
3.90
16.00
10.00
2.60
20
1.70
STAINLESS STEEL
1.4303
BL
IMS 670813919 / BUNDSCHRA...
670813919
BUNDSCHRAUBE EDELSTAHL (1...
3.90
19.00
10.00
2.60
20
1.80
STAINLESS STEEL
1.4303
CHEM SW
IMS 670813919A / BUNDSCHR...
670813919A
BUNDSCHRAUBE EDELSTAHL (1...
3.90
19.00
10.00
2.60
20
1.80
STAINLESS STEEL
1.4303
BL
IMS 670813922 / BUNDSCHRA...
670813922
BUNDSCHRAUBE EDELSTAHL (1...
3.90
22.00
10.00
2.60
20
2.10
STAINLESS STEEL
1.4303
CHEM SW
IMS 670813922A / BUNDSCHR...
670813922A
BUNDSCHRAUBE EDELSTAHL (1...
3.90
22.00
10.00
2.60
20
2.10
STAINLESS STEEL
1.4303
BL
IMS 670813925 / BUNDSCHRA...
670813925
BUNDSCHRAUBE EDELSTAHL (1...
3.90
25.00
10.00
2.60
20
2.20
STAINLESS STEEL
1.4303
CHEM SW
IMS 670813925A / BUNDSCHR...
670813925A
BUNDSCHRAUBE EDELSTAHL (1...
3.90
25.00
10.00
2.60
20
2.20
STAINLESS STEEL
1.4303
BL
IMS 670814295 / BUNDSCHRA...
670814295
BUNDSCHRAUBE EDELSTAHL (1...
4.20
9.50
10.50
2.60
20
1.40
STAINLESS STEEL
1.4303
CHEM SW
IMS 670814295A / BUNDSCHR...
670814295A
BUNDSCHRAUBE EDELSTAHL (1...
4.20
9.50
10.50
2.60
20
1.40
STAINLESS STEEL
1.4303
BL
IMS 670814213 / BUNDSCHRA...
670814213
BUNDSCHRAUBE EDELSTAHL (1...
4.20
13.00
10.50
2.60
20
1.60
STAINLESS STEEL
1.4303
CHEM SW
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表