您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
IKO-BA44ZOH - Needle Bearings - Shell w/o Inner Ring, Grooved w/Lube Hole
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Roller Bearings
Needle Bearings
Needle Bearings - Shell w/o Inner Ring, Grooved w/Lube Hole
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050200/l5_d01050202/p040466/iko-ba44zoh_asmtab.prj},{NB=IKO-BA166ZOH},{PN=IKO-BA166ZOH},{AMERSID=1108388},{APACID=-},{EMEAID=-},{MODEL=IKO-BA44ZOH},{IPN=BA 166Z},{PL=NP},{ID=1.00000000},{OD=1.25000000},{W=0.37500000},{BLRLD=6010},{BLRS=8020},{UIR=-},{ORDER=BA 166Z},{PPATH=../p040445/p040445_asm_dir/assemblies/standard_cage_taz_tlaz_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
ID
Inside Diameter
[Inch]
OD
Outside Diameter
[Inch]
W
Width
[Inch]
BLRLD
Basic Load Rating Lbs Dynamic
[Lbs]
BLRS
Basic Load Rating Static
[Lbs]
UIR
Usable Inner Ring
ⁿ/ₐ
IKO-BA44ZOH
IKO-BA44ZOH
1108368
-
-
1/4
7/16
1/4
1770
1390
-
IKO-BA55ZOH
IKO-BA55ZOH
1108393
-
-
5/16
1/2
5/16
1880
1560
-
IKO-BA65ZOH
IKO-BA65ZOH
1108396
-
-
3/8
9/16
5/16
2220
2010
-
IKO-BA76ZOH
IKO-BA76ZOH
1108391
-
-
7/16
5/8
3/8
3290
3470
-
IKO-BA85ZOH
IKO-BA85ZOH
1108394
-
-
1/2
11/16
5/16
2490
2510
-
IKO-BA95ZOH
IKO-BA95ZOH
1108395
-
-
9/16
3/4
5/16
2760
2970
-
IKO-BA108ZOH
IKO-BA108ZOH
1108359
-
-
5/8
13/16
1/2
5420
7310
IKO-IRB681
IKO-BA116ZOH
IKO-BA116ZOH
1108392
-
-
11/16
7/8
3/8
4530
5980
IKO-IRB86
IKO-BA126ZOH
IKO-BA126ZOH
1108386
-
-
3/4
1
3/8
5040
5850
-
IKO-BA136ZOH
IKO-BA136ZOH
1108387
-
-
13/16
1 1/16
3/8
5230
6300
-
IKO-BA146ZOH
IKO-BA146ZOH
1108389
-
-
7/8
1 1/8
3/8
5430
6740
-
IKO-BA158ZOH
IKO-BA158ZOH
1108360
-
-
15/16
1 3/16
1/2
8000
11400
-
IKO-BA166ZOH
IKO-BA166ZOH
1108388
-
-
1
1 1/4
3/8
6010
8020
-
IKO-BA1710ZOH
IKO-BA1710ZOH
1108398
-
-
1 1/16
1 5/16
5/8
11600
19200
-
IKO-BA186ZOH
IKO-BA186ZOH
1108390
-
-
1 1/8
1 3/8
3/8
6330
8910
-
IKO-BA1910ZOH
IKO-BA1910ZOH
1108397
-
-
1 3/16
1 1/2
5/8
15000
22500
-
IKO-BA218ZOH
IKO-BA218ZOH
1108362
-
-
1 5/16
1 5/8
1/2
11100
15800
IKO-IRB1681
IKO-BA228ZOH
IKO-BA228ZOH
1108361
-
-
1 3/8
1 5/8
1/2
9770
16600
IKO-IRB188
IKO-BA248ZOH
IKO-BA248ZOH
1108363
-
-
1 1/2
1 7/8
1/2
12900
17900
-
IKO-BA268ZOH
IKO-BA268ZOH
1108364
-
-
1 5/8
2
1/2
13700
19800
-
IKO-BA2812ZOH
IKO-BA2812ZOH
1108384
-
-
1 3/4
2 1/8
3/4
25200
44500
-
IKO-BA308ZOH
IKO-BA308ZOH
1108366
-
-
1 7/8
2 1/4
1/2
14700
22800
IKO-IRB2481
IKO-BA328ZOH
IKO-BA328ZOH
1108367
-
-
2
2 3/8
1/2
15400
24700
-
IKO-BA348ZOH
IKO-BA348ZOH
1108365
-
-
2 1/8
2 1/2
1/2
16100
26600
-
IKO-BA3612ZOH
IKO-BA3612ZOH
1108385
-
-
2 1/4
2 5/8
3/4
28500
56700
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Unique SSV Tangential Shut-off 2-Inch - Seat Valves
Alfa Laval
27.09.2023
IP-160 - Flange Bearings - Two-Bolt Flange, Thermoplastic
Essentra Components
19.04.2016
RG-5 - Square & Rectangular Grippers - Tapped Blind Hole
Essentra Components
07.08.2014
LMB-300 - Linear Pillow Blocks - Self-Aligning, Closed
Essentra Components
19.04.2016
WIP-10 - Threaded Index Plunger - Non-Locking
Essentra Components
08.08.2014
WZ-478 - Linear Rails & Channels - Open Guide Channel
Essentra Components
19.04.2016
IP-29 - Flange Bearings - Four-Bolt Flange, Metal
Essentra Components
19.04.2016
PBC-907 - Linear Round Bearing - FrelonGOLD, Closed
Essentra Components
19.04.2016
WCP-45 - Mounting Blocks & Flange
Essentra Components
08.08.2014
TLM-10 - Linear Round Bearings - Ball Bushing Bearing, Closed
Essentra Components
19.04.2016
Unique 7000 Change Over 2-Inch - Seat Valves
Alfa Laval
27.09.2023
PBC-305 - Flanged Pillow Blocks - Self-Aligning
Essentra Components
19.04.2016
RGHS-600 Gripper Adjustable Steel - Grippers
Essentra Components
07.08.2014
Unique SSV Aseptic Shut-off DN-40 - Seat Valves
Alfa Laval
27.09.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表