您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Cranked links standard duplex DIN 8188
Haberkorn
Driving elements
Chains
Standard DIN 8188
Powered by
CAD模型選擇
{haberkorn/driving_elements/chains/standard_din_8188/o_l_for_duplex_chain_bea_asa.prj},{NB=I00304},{NAME=Cranked link standard duplex 12 A-2 (3/4\"x1/2\")},{ISO=60-2},{P=19.050},{TYPE=3},{CNSORDERNO=I00304},{A=17.800},{B=15.800},{C=19.050},{D=17.900},{E=13.200},{F=23.200},{G=5.800},{H=11.800},{I=4.700},{L=50.700},{M=44.600},{VERS=2},{CNSORDERNO2=630060259}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
NAME
Name
ⁿ/ₐ
ISO
ⁿ/ₐ
P
p
[mm]
TYPE
Type
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
I00560
Cranked link standard dup...
35-2
9.525
3
I00560
I00767
Cranked link standard dup...
40-2
12.700
3
I00767
I00768
Cranked link standard dup...
50-2
15.875
3
I00768
I00304
Cranked link standard dup...
60-2
19.050
3
I00304
I00305
Cranked link standard dup...
80-2
25.400
3
I00305
I00306
Cranked link standard dup...
100-2
31.750
3
I00306
I00307
Cranked link standard dup...
120-2
38.150
3
I00307
I00308
Cranked link standard dup...
140-2
44.450
3
I00308
I00309
Cranked link standard dup...
160-2
50.800
3
I00309
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
JNOC, JNOS - Offset Links
Misumi
19.06.2023
Offset links for duplex chain Bea in stainless steel - Connecting link and ...
BEA Ingranaggi
06.07.2020
Cranked links simplex DIN 8187
Haberkorn
22.02.2022
22200 - Roller chains single DIN ISO 606, curved link plate
norelem
30.05.2024
Offset links for duplex chain Bea ''ASA'' - Connecting link and offset link...
BEA Ingranaggi
06.07.2020
Cranked links standard simplex DIN 8188
Haberkorn
22.02.2022
Roller chains standard simplex DIN 8187
Haberkorn
22.02.2022
Cranked links standard simplex DIN 8187
Haberkorn
22.02.2022
Duplex roller chains - Duplex roller chains according to ISO 606 (American ...
Wippermann
10.12.2018
Duplex roller chains - Duplex roller chains DIN 8188-1, ISO 606-1982 Americ...
Ketten Fuchs
22.09.2021
Connecting link - Connecting link No. 111 Duplex (American type)
Wippermann
05.12.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表