您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
2.6.1.H.1 DIN - Hygienic clamp connection DIN 11853-3
KST
2. Fittings
2.6.H Hygienic clamp connection DIN 11853-3
2.6.1.H Hygienic clamp connection DIN 11853-3 / hygienic clamp connection
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_clampverbindung_din11853_3/hygiene_clampverbind_din11853_3_komp_hy_cver/din_hy_cvb_din_11864_3_a_asmtab.prj},{NB=Hygiene-Clampverbindung DN040 DIN (1.4404, EPDM) DIN 11853-3 706113 999277},{DN=DN040},{AB=41.0 x 1.5},{A=41},{B=38},{C=48},{E=64.0},{MAT=1.4404},{OFB=MB = Ra<0,8µm},{IO=e-poliert = Ra<0.6µm},{D5=54.000},{D6=53.600},{G1=3.500},{LS=10.000},{S=1.500},{PPATH=din_hy_cvb_din_11864_3_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
Inner diameter
[mm]
C
total lenght
[mm]
E
(Clamp) flange outer diameter
[mm]
MAT
Material
ⁿ/ₐ
OFB
Surface condition
[μm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Hygienic clamp connection...
DN010
13.0 x 1.5
13
10
44
34.0
1.4404
MB = Ra<0,8µm
706108
999277
Hygienic clamp connection...
DN015
19.0 x 1.5
19
16
44
34.0
1.4404
MB = Ra<0,8µm
706109
999277
Hygienic clamp connection...
DN020
23.0 x 1.5
23
20
44
50.5
1.4404
MB = Ra<0,8µm
706110
999277
Hygienic clamp connection...
DN025
29.0 x 1.5
29
26
44
50.5
1.4404
MB = Ra<0,8µm
706111
999277
Hygienic clamp connection...
DN032
35.0 x 1.5
35
32
48
50.5
1.4404
MB = Ra<0,8µm
706112
999277
Hygienic clamp connection...
DN040
41.0 x 1.5
41
38
48
64.0
1.4404
MB = Ra<0,8µm
706113
999277
Hygienic clamp connection...
DN050
53.0 x 1.5
53
50
49
77.5
1.4404
MB = Ra<0,8µm
706114
999277
Hygienic clamp connection...
DN065
70.0 x 2.0
70
66
53
91.0
1.4404
MB = Ra<0,8µm
706115
999277
Hygienic clamp connection...
DN080
85.0 x 2.0
85
81
57
106.0
1.4404
MB = Ra<0,8µm
706116
999277
Hygienic clamp connection...
DN100
104.0 x 2.0
104
100
60
130.0
1.4404
MB = Ra<0,8µm
706117
999277
Hygienic clamp connection...
DN125
129.0 x 2.0
129
125
60
155.0
1.4404
MB = Ra<0,8µm
710629
999277
Hygienic clamp connection...
DN150
154.0 x 2.0
154
150
60
183.0
1.4404
MB = Ra<0,8µm
710630
999277
Hygienic clamp connection...
DN200
204.0 x 2.0
204
200
60
233.5
1.4404
MB = Ra<0,8µm
710631
999277
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表