您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Ventilated - Aluminum E1 Tall 152mm Siderail
unitray
Cable Tray Horizontal Tee Fittings
Aluminum E1 Tall 152mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_horizontal_tee_fittings/aluminum_e1_tall_152mm_siderail/ventilated.prj},{NB=HTA-86XX2},{SHA256=uK2R7ZGAVxJpudfwX2QXIr8KCDTxUQZVvbV7CSQtbSk=},{INAME=00966__hta2d86xx2},{DESC=Horizontal Tee Fitting},{MF=Aluminum},{SIDEHT=8 - E / 152 mm (6.0)\"},{R=6 - 610},{W1=X - 1067 MM (42)\"},{W2=X - 1067 MM (42)\"},{RS=2 - Ventilated},{PN=HTA-86XX2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W1
Width 1
ⁿ/ₐ
W2
Width 2
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
HTA-83222
Horizontal Tee Fitting
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
2 - 150 mm (6)"
2 - 150 mm (6)"
2 - Ventilated
HTA-83222
HTA-83232
Horizontal Expanding Tee ...
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
2 - 150 mm (6)"
3 - 203 mm (8)"
2 - Ventilated
HTA-83232
HTA-83252
Horizontal Expanding Tee ...
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
2 - 150 mm (6)"
5 - 300 mm (12)"
2 - Ventilated
HTA-83252
HTA-83262
Horizontal Expanding Tee ...
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
2 - 150 mm (6)"
6 - 450 mm (18)"
2 - Ventilated
HTA-83262
HTA-83272
Horizontal Expanding Tee ...
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
2 - 150 mm (6)"
7 - 600 mm (24)"
2 - Ventilated
HTA-83272
HTA-83282
Horizontal Expanding Tee ...
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
2 - 150 mm (6)"
8 - 750 mm (30)"
2 - Ventilated
HTA-83282
HTA-83292
Horizontal Expanding Tee ...
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
2 - 150 mm (6)"
9 - 900 mm (36)"
2 - Ventilated
HTA-83292
HTA-832X2
Horizontal Expanding Tee ...
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
2 - 150 mm (6)"
X - 1067 MM (42)"
2 - Ventilated
HTA-832X2
HTA-83322
Horizontal Reducing Tee F...
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
3 - 203 mm (8)"
2 - 150 mm (6)"
2 - Ventilated
HTA-83322
HTA-83332
Horizontal Tee Fitting
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
3 - 203 mm (8)"
3 - 203 mm (8)"
2 - Ventilated
HTA-83332
HTA-83352
Horizontal Expanding Tee ...
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
3 - 203 mm (8)"
5 - 300 mm (12)"
2 - Ventilated
HTA-83352
HTA-83362
Horizontal Expanding Tee ...
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
3 - 203 mm (8)"
6 - 450 mm (18)"
2 - Ventilated
HTA-83362
HTA-83372
Horizontal Expanding Tee ...
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
3 - 203 mm (8)"
7 - 600 mm (24)"
2 - Ventilated
HTA-83372
HTA-83382
Horizontal Expanding Tee ...
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
3 - 203 mm (8)"
8 - 750 mm (30)"
2 - Ventilated
HTA-83382
HTA-83392
Horizontal Expanding Tee ...
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
3 - 203 mm (8)"
9 - 900 mm (36)"
2 - Ventilated
HTA-83392
HTA-833X2
Horizontal Expanding Tee ...
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
3 - 203 mm (8)"
X - 1067 MM (42)"
2 - Ventilated
HTA-833X2
HTA-83522
Horizontal Reducing Tee F...
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
5 - 300 mm (12)"
2 - 150 mm (6)"
2 - Ventilated
HTA-83522
HTA-83532
Horizontal Reducing Tee F...
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
5 - 300 mm (12)"
3 - 203 mm (8)"
2 - Ventilated
HTA-83532
HTA-83552
Horizontal Tee Fitting
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
5 - 300 mm (12)"
5 - 300 mm (12)"
2 - Ventilated
HTA-83552
HTA-83562
Horizontal Expanding Tee ...
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
5 - 300 mm (12)"
6 - 450 mm (18)"
2 - Ventilated
HTA-83562
HTA-83572
Horizontal Expanding Tee ...
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
5 - 300 mm (12)"
7 - 600 mm (24)"
2 - Ventilated
HTA-83572
HTA-83582
Horizontal Expanding Tee ...
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
5 - 300 mm (12)"
8 - 750 mm (30)"
2 - Ventilated
HTA-83582
HTA-83592
Horizontal Expanding Tee ...
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
5 - 300 mm (12)"
9 - 900 mm (36)"
2 - Ventilated
HTA-83592
HTA-835X2
Horizontal Expanding Tee ...
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
5 - 300 mm (12)"
X - 1067 MM (42)"
2 - Ventilated
HTA-835X2
HTA-83622
Horizontal Reducing Tee F...
Aluminum
8 - E / 152 mm (6.0)"
3 - 305
6 - 450 mm (18)"
2 - 150 mm (6)"
2 - Ventilated
HTA-83622
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ventilated - Aluminum E1 Tall 152mm Siderail
unitray
16.01.2019
Ladder - Aluminum E1 Tall 152mm Siderail
unitray
09.05.2024
Horizontal Reducing Tee (HT) - Series 2, 3, 4, & 5 - Aluminum - Cable Tray ...
Eaton B-Line
17.10.2023
Ladder - Aluminum E1 Tall 152mm Siderail
unitray
16.01.2019
Vertical Outside Bend - Series 2, 3, 4, & 5 - Aluminum
Eaton B-Line
17.10.2023
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
MC000125 - Tee for cable tray (horizontal)
#ETIM Deutschland
20.09.2021
Solid Bottom - Aluminum E1 Tall 152mm Siderail
unitray
16.01.2019
Ventilated - Aluminum E1 Long Span 203mm Siderail
unitray
16.01.2019
Ladder - Aluminum E1 Tall 152mm Siderail
unitray
16.01.2019
Ventilated - Aluminum E1 Heavy Duty 160mm Siderail
unitray
16.01.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表