您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: HECO-Schrauben
Created: 26.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HECO-Schrauben
HT - HECO-TOPIX, decking screw, countersunk head with milling ribs
HECO-Schrauben
Holzschrauben
HECO-TOPIX
Powered by
CAD模型選擇
{heco_schrauben/holzschrauben/heco_topix/heco_topix_terassen_teilgewinde_a4.prj},{NB=HT A2 5,0x45 FlaKo+FR TD TG bnk 200 VAR},{ARTNR=41197},{PROFAM=HECO-TOPIX},{D=5.0},{L=45.0},{MAT=stainless steel A2},{KOPF=decking screw, countersunk head with milling ribs},{DK=8.0},{ANTR=T-Drive},{ANTRGR=T-25},{GEW=part threaded},{LG=28.0},{OB=self-colour, coated},{VE=200},{VERP=VARIANTA - Boxes for professionals},{ETA=nein},{SCW=4.430},{VX=pieces},{LINAX=HT A2 5,0x45 FlaKo+FR TD TG bnk 200 VAR},{MASS=4.430},{LODDEST=mechanical},{LODLEVEL=high},{D3=3.80},{P=3.80},{D4=3.500},{MATX=A2},{LINK=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
PROFAM
Product Family
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
NAME
Article description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KOPF
Head
ⁿ/ₐ
DK
Head Diameter
[mm]
ANTR
Recess
ⁿ/ₐ
ANTRGR
Recess Size
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
LG
Thread Length
[mm]
OB
Surface
ⁿ/ₐ
VE
Quantity per package
[piece(s)]
VERP
Package type
ⁿ/ₐ
ETA
ETA admission
ⁿ/ₐ
MASS
Weight
[g]
HT A4 5,0x40 FlaKo+FR TD ...
47201
HECO-TOPIX
5.0
40.0
HECO-TOPIX A4 5 x 40, dec...
stainless steel A4
decking screw, countersun...
8.0
T-Drive
T-25
part threaded
23.0
self-colour, coated
200
VARIANTA - Boxes for prof...
no
3.980
HT A4 5,0x50 FlaKo+FR TD ...
47203
HECO-TOPIX
5.0
50.0
HECO-TOPIX A4 5 x 50, dec...
stainless steel A4
decking screw, countersun...
8.0
T-Drive
T-25
part threaded
28.0
self-colour, coated
200
VARIANTA - Boxes for prof...
no
4.840
HT A4 5,0x60 FlaKo+FR TD ...
47205
HECO-TOPIX
5.0
60.0
HECO-TOPIX A4 5 x 60, dec...
stainless steel A4
decking screw, countersun...
8.0
T-Drive
T-25
part threaded
38.0
self-colour, coated
200
VARIANTA - Boxes for prof...
no
5.690
HT A4 5,0x70 FlaKo+FR TD ...
47207
HECO-TOPIX
5.0
70.0
HECO-TOPIX A4 5 x 70, dec...
stainless steel A4
decking screw, countersun...
8.0
T-Drive
T-25
part threaded
42.0
self-colour, coated
200
VARIANTA - Boxes for prof...
no
6.760
HT A4 5,0x80 FlaKo+FR TD ...
47209
HECO-TOPIX
5.0
80.0
HECO-TOPIX A4 5 x 80, dec...
stainless steel A4
decking screw, countersun...
8.0
T-Drive
T-25
part threaded
47.0
self-colour, coated
200
VARIANTA - Boxes for prof...
no
7.720
HT A2 5,0x40 FlaKo+FR TD ...
40818
HECO-TOPIX
5.0
40.0
HECO-TOPIX A2 5 x 40, dec...
stainless steel A2
decking screw, countersun...
8.0
T-Drive
T-25
part threaded
23.0
self-colour, coated
200
VARIANTA - Boxes for prof...
no
4.020
HT A2 5,0x45 FlaKo+FR TD ...
41197
HECO-TOPIX
5.0
45.0
HECO-TOPIX A2 5 x 45, dec...
stainless steel A2
decking screw, countersun...
8.0
T-Drive
T-25
part threaded
28.0
self-colour, coated
200
VARIANTA - Boxes for prof...
no
4.430
HT A2 5,0x50 FlaKo+FR TD ...
40801
HECO-TOPIX
5.0
50.0
HECO-TOPIX A2 5 x 50, dec...
stainless steel A2
decking screw, countersun...
8.0
T-Drive
T-25
part threaded
28.0
self-colour, coated
200
VARIANTA - Boxes for prof...
no
4.920
HT A2 5,0x60 FlaKo+FR TD ...
40799
HECO-TOPIX
5.0
60.0
HECO-TOPIX A2 5 x 60, dec...
stainless steel A2
decking screw, countersun...
8.0
T-Drive
T-25
part threaded
38.0
self-colour, coated
200
VARIANTA - Boxes for prof...
no
5.740
HT A2 5,0x70 FlaKo+FR TD ...
40797
HECO-TOPIX
5.0
70.0
HECO-TOPIX A2 5 x 70, dec...
stainless steel A2
decking screw, countersun...
8.0
T-Drive
T-25
part threaded
42.0
self-colour, coated
200
VARIANTA - Boxes for prof...
no
6.740
HT A2 5,0x80 FlaKo+FR TD ...
40794
HECO-TOPIX
5.0
80.0
HECO-TOPIX A2 5 x 80, dec...
stainless steel A2
decking screw, countersun...
8.0
T-Drive
T-25
part threaded
47.0
self-colour, coated
200
VARIANTA - Boxes for prof...
no
7.560
HT A2 5,0x60 FlaKo+FR TD ...
47256
HECO-TOPIX
5.0
60.0
HECO-TOPIX A2 5 x 60, dec...
stainless steel A2
decking screw, countersun...
8.0
T-Drive
T-25
part threaded
38.0
self-colour, coated
350
plastic boxes
no
5.790
HT A2 5,0x70 FlaKo+FR TD ...
47257
HECO-TOPIX
5.0
70.0
HECO-TOPIX A2 5 x 70, dec...
stainless steel A2
decking screw, countersun...
8.0
T-Drive
T-25
part threaded
42.0
self-colour, coated
350
plastic boxes
no
6.720
HT A2 5,0x80 FlaKo+FR TD ...
47258
HECO-TOPIX
5.0
80.0
HECO-TOPIX A2 5 x 80, dec...
stainless steel A2
decking screw, countersun...
8.0
T-Drive
T-25
part threaded
47.0
self-colour, coated
350
plastic boxes
no
7.540
HT A2 5,0x50 FlaKo+FR TD ...
47255
HECO-TOPIX
5.0
50.0
HECO-TOPIX A2 5 x 50, dec...
stainless steel A2
decking screw, countersun...
8.0
T-Drive
T-25
part threaded
28.0
self-colour, coated
500
plastic boxes
no
4.820
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HFP - HECO-FIX-plus, countersunk head
HECO-Schrauben
14.10.2021
HT - HECO-TOPIX-Therm, countersunk head with milling grooves
HECO-Schrauben
14.10.2021
M - Nut
Gates Tube Fittings
27.11.2023
HU-plus - HECO-UNIX-plus, countersunk head with milling grooves
HECO-Schrauben
14.10.2021
HT - HECO-TOPIX, countersunk head
HECO-Schrauben
14.10.2021
HT - HECO-TOPIX, flange head
HECO-Schrauben
14.10.2021
HFP - HECO-FIX-plus, reduced countersunk head
HECO-Schrauben
14.10.2021
Reference 64303 - Slotted countersunk head wood screw - DIN 97 - Stainless ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
V.2BFC - POZIDRIVE CSK HEAD WOOD SCREWS DIN 7997 Inox A2 / S.S 304
FG INOX
25.04.2023
HU-top - HECO-UNIX-top, floorboard screw, raised countersunk head with mill...
HECO-Schrauben
14.10.2021
HT-A2 - HECO-TOPIX A2, decking screw, raised countersunk head
HECO-Schrauben
14.10.2021
BN 2103 - Senkschrauben mit Innensechskant, ohne Schaft (ISO 10642; ~DIN 79...
Bossard Catalog
31.10.2023
Modèle 222807 - Self tapping security screw flat head "Snake eyes" - Stainl...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
HT - HECO-TOPIX, glas strip screw, raised countersunk head with milling rib...
HECO-Schrauben
14.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表