HSK-M-Flex Metr. - Cable glands for special applications
Hummel
Cable glands
Industrial cable glands
HSK for special applications
HSK-M-Flex
Metric
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/industriekabelverschraubungen/hsk_f_spez_anwendungen/hsk_m_flex/metrisch/hsk_m_flex_metr_asmtab.prj},{NB=HSK-M-Flex 1.623.1611.51},{AG=M 16 x 1.5},{NDM=16.000},{KDM=14.160},{P=1.500},{D1=3-7},{D1X=7.0},{GL=6.0},{H=77},{HX=78.700},{HX1=22.600},{D=10.3},{SW=20},{SWX=20},{SWX2=20},{BN=1.623.1611.51},{X=1.623.1611.31},{VERS=16},{VERS1=6},{PSW=0.000},{P1=0.000},{P2=0.000},{P3=0.000},{P4=0.000},{PPATH=hsk_m_flex_metr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
AG
Thread
ⁿ/ₐ
D1
[mm]
GL
[mm]
H
[mm]
D
[mm]
SW
[mm]
BN
Order No.
ⁿ/ₐ
HSK-M-Flex 1.623.1200.50
M 12 x 1.5
3-6.5
6.5
55
6.8
14
1.623.1200.50
HSK-M-Flex 1.623.1200.51
M 12 x 1.5
2-5
6.5
55
6.8
14
1.623.1200.51
HSK-M-Flex 1.623.1600.50
M 16 x 1.5
4-8
6.0
66
8.2
17/19
1.623.1600.50
HSK-M-Flex 1.623.1600.51
M 16 x 1.5
2-6
6.0
66
8.2
17/19
1.623.1600.51
HSK-M-Flex 1.623.1611.50
M 16 x 1.5
5-10
6.0
77
10.3
20
1.623.1611.50
HSK-M-Flex 1.623.1611.51
M 16 x 1.5
3-7
6.0
77
10.3
20
1.623.1611.51
HSK-M-Flex 1.623.2000.50
M 20 x 1.5
6-12
6.0
88
12.3
22
1.623.2000.50
HSK-M-Flex 1.623.2000.51
M 20 x 1.5
5-9
6.0
88
12.3
22
1.623.2000.51
HSK-M-Flex 1.623.2016.50
M 20 x 1.5
10-14
6.0
98
14.3
24
1.623.2016.50
HSK-M-Flex 1.623.2016.51
M 20 x 1.5
7-12
6.0
98
14.3
24
1.623.2016.51
HSK-M-Flex 1.623.2500.50
M 25 x 1.5
13-18
7.0
111
18.4
30
1.623.2500.50
HSK-M-Flex 1.623.2500.51
M 25 x 1.5
9-16
7.0
111
18.4
30
1.623.2500.51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表