您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
S-2RS - Deep groove ball bearing - Stainless steel - With sealed joints
HPC
Linear components
Rotary motion
Radial ball bearings
Stainless steel ball bearings
Powered by
CAD模型選擇
{hpc/v3/rotary/radial/stainless/s2rs.prj},{NB=hpc_S6303-2RS},{REF=S6303-2RS},{VISIBLE=oui},{A=17},{D=47},{E=14},{INFO=INFO},{DI=17.000},{DA=47.000},{DN=0.000},{AN=0.000},{CN=0.000},{T=14.000},{RS=1.000},{D1=0.000},{D2=23.700},{D11=0.000},{D22=41.200},{V=4.000},{VV=0.000},{GEW=0.12000},{DU=0.000},{B=0.000},{RO=0.000},{IDNR=},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Part number
ⁿ/ₐ
A
[mm]
D
[mm]
E
[mm]
HPC - S6000-2RS
S6000-2RS
10
26
8
HPC - S6200-2RS
S6200-2RS
10
30
9
HPC - S6001-2RS
S6001-2RS
12
28
8
HPC - S6201-2RS
S6201-2RS
12
32
10
HPC - S6301-2RS
S6301-2RS
12
37
12
HPC - S6002-2RS
S6002-2RS
15
32
9
HPC - S6202-2RS
S6202-2RS
15
35
11
HPC - S6302-2RS
S6302-2RS
15
42
13
HPC - S6003-2RS
S6003-2RS
17
35
10
HPC - S6203-2RS
S6203-2RS
17
40
12
HPC - S6303-2RS
S6303-2RS
17
47
14
HPC - S6004-2RS
S6004-2RS
20
42
12
HPC - S6204-2RS
S6204-2RS
20
47
14
HPC - S6304-2RS
S6304-2RS
20
52
15
HPC - S6005-2RS
S6005-2RS
25
47
12
HPC - S6205-2RS
S6205-2RS
25
52
15
HPC - S6305-2RS
S6305-2RS
25
62
17
HPC - S6006-2RS
S6006-2RS
30
55
13
HPC - S6306-2RS
S6306-2RS
30
72
19
HPC - S6007-2RS
S6007-2RS
35
62
14
HPC - S6207-2RS
S6207-2RS
35
72
17
HPC - S6208-2RS
S6208-2RS
40
80
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表