您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
RAS - 90° Ball and socket joint DIN 71802 - Steel / steel or stainless steel / stainless steel contact
HPC
Linear components
Hinge and ball joints
Ball and socket joints
Powered by
CAD模型選擇
{hpc/v3/hinge/ball/ras.prj},{NB=hpc_RAS6/SS_0_0_0},{REF=RAS6/SS},{ALPHA1=0},{ALPHA2=0},{POS=0},{D1=10},{D2=M6},{D4=10},{L1=32.5},{L2=25.0},{L3=11.5},{L4=30.0},{L5=12.5},{L6=11.0},{R=7.5},{MAT=Inox},{INFO=INFO},{H=5.2},{P=7.3},{PPATH=ras_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
[mm]
D2
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
R
[mm]
MAT
Material
ⁿ/ₐ
HPC - RAS5
RAS5
8
M5
8
28.5
22.0
10.2
25.0
10.2
9.0
6.4
Steel
HPC - RAS6
RAS6
10
M6
10
32.5
25.0
11.5
30.0
12.5
11.0
7.5
Steel
HPC - RAS8
RAS8
13
M8
13
39.5
30.0
14.0
38.0
16.5
13.0
9.7
Steel
HPC - RAS10
RAS10
16
M10
16
47.0
35.0
15.5
47.5
20.0
16.0
12.0
Steel
HPC - RAS12
RAS12
16
M12
16
47.0
35.0
15.0
47.5
20.0
16.0
12.0
Steel
HPC - RAS5/SS
RAS5/SS
8
M5
8
28.5
22.0
10.5
25.0
10.2
9.0
6.4
Stainless steel
HPC - RAS6/SS
RAS6/SS
10
M6
10
32.5
25.0
11.5
30.0
12.5
11.0
7.5
Stainless steel
HPC - RAS8/SS
RAS8/SS
13
M8
13
39.5
30.0
14.0
38.0
16.5
13.0
9.7
Stainless steel
HPC - RAS10/SS
RAS10/SS
16
M10
16
47.0
35.0
15.5
47.5
20.0
16.0
12.0
Stainless steel
HPC - RAS12/SS
RAS12/SS
16
M12
16
47.0
35.0
15.0
47.5
20.0
16.0
12.0
Stainless steel
HPC - RAS5L
RAS5L
8
M5
8
28.5
22.0
10.5
25.0
10.2
9.0
6.4
Steel
HPC - RAS6L
RAS6L
10
M6
10
32.5
25.0
11.5
30.0
12.5
11.0
7.5
Steel
HPC - RAS8L
RAS8L
13
M8
13
39.5
30.0
14.0
38.0
16.5
13.0
9.7
Steel
HPC - RAS10L
RAS10L
16
M10
16
47.0
35.0
15.5
47.5
20.0
16.0
12.0
Steel
HPC - RAS12L
RAS12L
16
M12
16
47.0
35.0
15.0
47.5
20.0
16.0
12.0
Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表