您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
LFM - Leadscrew - Steel - 1 right-hand thread
HPC
Linear components
Leadscrews
Trapezoidal leadscrews and nuts
Leadscrews with 1 thread
Powered by
CAD模型選擇
{hpc/v3/screws/leads/screws1/lfm.prj},{NB=hpc_LFM326},{L=1000},{D=32},{P=6},{D1=23.56},{MAS=5.00},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
REF
Part number
ⁿ/ₐ
D
[mm]
P
Pitch
[mm]
D1
mini.
[mm]
MAS
[kg/m]
HPC - LFM102
LFM102
10
2
6.89
0.46
HPC - LFM123
LFM123
12
3
7.68
0.65
HPC - LFM143
LFM143
14
3
9.68
0.93
HPC - LFM164
LFM164
16
4
10.47
1.15
HPC - LFM184
LFM184
18
4
12.47
1.52
HPC - LFM204
LFM204
20
4
14.47
1.91
HPC - LFM225
LFM225
22
5
15.29
2.30
HPC - LFM245
LFM245
24
5
17.27
2.80
HPC - LFM285
LFM285
28
5
21.27
3.90
HPC - LFM306
LFM306
30
6
21.56
4.33
HPC - LFM326
LFM326
32
6
23.56
5.00
HPC - LFM366
LFM366
36
6
27.56
6.55
HPC - LFM407
LFM407
40
7
30.38
8.00
HPC - LFM447
LFM447
44
7
34.38
9.86
HPC - LFM508
LFM508
50
8
39.17
12.76
HPC - LFM559
LFM559
55
9
42.98
15.40
HPC - LFM609
LFM609
60
9
47.98
18.65
HPC - LFM7010
LFM7010
70
10
56.82
25.65
HPC - LFM8010
LFM8010
80
10
66.82
34.21
HPC - LFM9012
LFM9012
90
12
74.44
43.00
HPC - LFM9516
LFM9516
95
16
73.71
45.60
HPC - LFM10016
LFM10016
100
16
78.71
51.00
HPC - LFM12016
LFM12016
120
16
98.71
76.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BFM/1 - Flanged nut - Bronze - 1 trapezoidal right or left-hand thread
HPC
03.08.2023
VKM - Square nut - Steel - 1 trapezoidal right or left-hand thread
HPC
03.08.2023
KSM - Cylindrical nut - Steel - 1 trapezoidal right or left-hand thread
HPC
03.08.2023
LSM - Leadscrew - Stainless steel 316L - 1 right-hand thread
HPC
03.08.2023
LRM - Cylindrical nut - Bronze - 1 trapezoidal right or left-hand thread
HPC
03.08.2023
SKM - Hexagonal nut - Steel - 1 trapezoidal right or left-hand thread
HPC
03.08.2023
WFRM - Flanged nut - Polymer - 1 right-hand thread
HPC
17.02.2022
LRH - Bi-directional leadscrew - 1 right-hand thread and 1 left-hand thread
HPC
03.08.2023
SLS - Pillow block for trapezoidal leadscrew
HPC
03.08.2023
LFM/2 - Leadscrew - Steel - 2 right-hand threads
HPC
03.08.2023
V3RA-PT - 3-spoked handwheel - With handle
HPC
03.08.2023
GBS - Nut for KGS ballscrew. Simplified view
HPC
17.02.2022
OP3 - Digital position indicator - 4 digit display
HPC
03.08.2023
LPCM - Lever with cylindrical handle - Black Duroplast, steel lever. Simpli...
HPC
03.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表