您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
GSI-A - Adjustable gas spring - Stainless steel - Force adjustable up to 1000N. Simplified drawing
HPC
Mechanical drive components
Springs
Steel and stainless steel gas springs
Powered by
CAD模型選擇
{hpc/v1/springs/gas/gsi_a.prj},{NB=hpc_GSI-22-050-1000A_50},{REF=GSI-22-050-1000A},{POS=50},{T=Taille 10},{COU=50},{L=164},{D1=22},{D2=10},{N=8.1},{A=14},{P=20},{E=10},{F=1000},{REP=Représentation simplifiée},{INFO=INFO},{PPATH=gsi_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
T
Size
ⁿ/ₐ
COU
Stroke
[mm]
L
[mm]
D1
ØD1
[mm]
D2
ØD2
[mm]
N
ØN
[mm]
A
[mm]
P
[mm]
E
[mm]
F
Force
[N]
REP
View
ⁿ/ₐ
HPC - GSI-15-060-400A
GSI-15-060-400A
Size 6
60
149
15
6
6.1
10
16
6
400
Simplified view
HPC - GSI-15-100-400A
GSI-15-100-400A
Size 6
100
229
15
6
6.1
10
16
6
400
Simplified view
HPC - GSI-15-150-400A
GSI-15-150-400A
Size 6
150
329
15
6
6.1
10
16
6
400
Simplified view
HPC - GSI-22-050-1000A
GSI-22-050-1000A
Size 10
50
164
22
10
8.1
14
20
10
1000
Simplified view
HPC - GSI-22-100-1000A
GSI-22-100-1000A
Size 10
100
264
22
10
8.1
14
20
10
1000
Simplified view
HPC - GSI-22-150-1000A
GSI-22-150-1000A
Size 10
150
364
22
10
8.1
14
20
10
1000
Simplified view
HPC - GSI-22-200-1000A
GSI-22-200-1000A
Size 10
200
464
22
10
8.1
14
20
10
1000
Simplified view
HPC - GSI-22-250-1000A
GSI-22-250-1000A
Size 10
250
564
22
10
8.1
14
20
10
1000
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
26200 - Gas springs
norelem
26.06.2024
GA-2 - Adjustable gas spring - Force adjustable up to 650N. Simplified draw...
HPC
17.02.2022
GSI - Gas spring - Stainless steel - Fixed force from 50 to 400N. Simplifie...
HPC
24.05.2023
CLRss - Straight clevis - For use with a male clevis - Stainless steel - Si...
HPC
03.08.2023
CLR - Straight clevis - For use with a male clevis - Steel - Simplified vie...
HPC
03.08.2023
Simplex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 6...
BEA Ingranaggi
06.07.2020
GSA15 - Adjustable gas spring Øcylinder 15mm - Simplified view
HPC
10.07.2023
GA-1 - Gas spring - Force fixed from 50 to 400N. Simplified drawing
HPC
17.02.2022
CLS/SS - Clevis- short series, stainless steel
HPC
17.02.2022
26201 - Gas springs, stainless steel
norelem
26.06.2024
CLS - Clevis - short series, steel
HPC
17.02.2022
COA - Surface mounting plate - For clevis - Steel - Simplified view
HPC
03.08.2023
GSH - Gas Springs-Stainless Steel
SAMLO
19.12.2022
Simplex chains SRC in stainless steel - Roller chains in 304 stainless stee...
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表