您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
HPBC - Water collector
HPS International
ACCESSORIES
16 - WATER COLLECTORS
Powered by
CAD模型選擇
{hp_systems/accessories/1620-20water20collectors/hpbc.prj},{NB=HPBC12A100B6S},{PREVIEW=hpbc.png},{REF=HPBC12A100B6S},{PDF=Open PDF},{TOOPEN=https://www.hpsinternational.com/uploads/pdf/HPS-SERIE-COUPLIGS-RACCORD-COLLECTEUR-EAU.pdf},{CHARACTERISTICS=N° of Outputs:6},{TH1=1/2},{TH2=1”},{D=38},{L1=50},{L2=42},{L3=25},{KEYWORDS=collector, accessories},{DEFAULTSORTATTR=716}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
CHARACTERISTICS
Characteristics
ⁿ/ₐ
TH1
Th1
ⁿ/ₐ
TH2
Th2
ⁿ/ₐ
D
ØD
ⁿ/ₐ
L1
ⁿ/ₐ
L2
ⁿ/ₐ
L3
ⁿ/ₐ
HPBC38A34B2S
HPBC38A34B2S
N° of Outputs:2
3/8
3/4
31
35
35
21
HPBC38A34B3S
HPBC38A34B3S
N° of Outputs:3
3/8
3/4
31
35
35
21
HPBC38A34B4S
HPBC38A34B4S
N° of Outputs:4
3/8
3/4
31
35
35
21
HPBC38A34B5S
HPBC38A34B5S
N° of Outputs:5
3/8
3/4
31
35
35
21
HPBC38A34B6S
HPBC38A34B6S
N° of Outputs:6
3/8
3/4
31
35
35
21
HPBC38A34B7S
HPBC38A34B7S
N° of Outputs:7
3/8
3/4
31
35
35
21
HPBC38A34B8S
HPBC38A34B8S
N° of Outputs:8
3/8
3/4
31
35
35
21
HPBC38A34B9S
HPBC38A34B9S
N° of Outputs:9
3/8
3/4
31
35
35
21
HPBC38A34B10S
HPBC38A34B10S
N° of Outputs:10
3/8
3/4
31
35
35
21
HPBC38A34B11S
HPBC38A34B11S
N° of Outputs:11
3/8
3/4
31
35
35
21
HPBC38A34B12S
HPBC38A34B12S
N° of Outputs:12
3/8
3/4
31
35
35
21
HPBC12A34B2S
HPBC12A34B2S
N° of Outputs:2
1/2
3/4
31
50
36
23
HPBC12A34B3S
HPBC12A34B3S
N° of Outputs:3
1/2
3/4
31
50
36
23
HPBC12A34B4S
HPBC12A34B4S
N° of Outputs:4
1/2
3/4
31
50
36
23
HPBC12A34B5S
HPBC12A34B5S
N° of Outputs:5
1/2
3/4
31
50
36
23
HPBC12A34B6S
HPBC12A34B6S
N° of Outputs:6
1/2
3/4
31
50
36
23
HPBC12A34B7S
HPBC12A34B7S
N° of Outputs:7
1/2
3/4
31
50
36
23
HPBC12A34B8S
HPBC12A34B8S
N° of Outputs:8
1/2
3/4
31
50
36
23
HPBC12A34B9S
HPBC12A34B9S
N° of Outputs:9
1/2
3/4
31
50
36
23
HPBC12A34B10S
HPBC12A34B10S
N° of Outputs:10
1/2
3/4
31
50
36
23
HPBC12A34B11S
HPBC12A34B11S
N° of Outputs:11
1/2
3/4
31
50
36
23
HPBC12A34B12S
HPBC12A34B12S
N° of Outputs:12
1/2
3/4
31
50
36
23
HPBC38A100B2S
HPBC38A100B2S
N° of Outputs:2
3/8
1”
38
35
41
23
HPBC38A100B3S
HPBC38A100B3S
N° of Outputs:3
3/8
1”
38
35
41
23
HPBC38A100B4S
HPBC38A100B4S
N° of Outputs:4
3/8
1”
38
35
41
23
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HMM01 - Twin-nippels
HPS International
01.02.2021
HPBC02 - Water stoppers
HPS International
01.02.2021
HPBC01 - Collar for water collector
HPS International
01.02.2021
BK01 - Brass knee 90° (F/F)
HPS International
01.02.2021
HPAC1 - Water collector HPAC - 1”
HPS International
01.02.2021
HRSH100/150/200/250-W-40 - Thermo-chiller/Water Cooling, 400V
SMC
28.09.2023
HPSTF - Mini water tap (F/F)
HPS International
01.02.2021
HMM02 - Reducers
HPS International
01.02.2021
Manifold - 6012AP
Buerkert
08.12.2023
PF3W7-X445 - 3-Color Display Digital Flow Switch For Water/IO-Link Compatib...
SMC
15.04.2024
SO 11335 OR - Adjustable male adaptor union with Conovor O-ring seal (FKM)
SERTO
21.05.2024
H-1500-WR - Chamber Manifold
Frank
07.02.2022
GN 741 1 ES - Threaded plugs, Coding 1 without vent drilling, Type ES with ...
Ganter
19.06.2024
HPAC34 - Water collector HPAC - 3/4
HPS International
01.02.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表