您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: HECO-Schrauben
Created: 26.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HECO-Schrauben
HFP - HECO-FIX-plus, countersunk head with centre drilled hole
HECO-Schrauben
Holzschrauben
HECO-FIX-plus
Powered by
CAD模型選擇
{heco_schrauben/holzschrauben/heco_fix_plus/heco_fix_plus_s_klb.prj},{NB=HFP 4,0x40 FlaKo PZD+KLB VG znb 500 VAR},{ARTNR=07634},{PROFAM=HECO-FIX-plus},{D=4.0},{L=40},{MAT=Kohlenstoffstahl},{KOPF=Senkkopf mit Kopfbohrung},{DK=7.9},{ANTR=Pozi-Drive + Kopflochbohrung 2,4 mm},{ANTRGR=PZD-2},{GEW=Vollgewinde},{LG=32},{LG1=32.0},{OB=verzinkt blau, A2K, gleitbeschichtet},{VE=500},{VERP=VARIANTA-Handwerkerverpackung},{ETA=nein},{MASS=2.320},{LODDEST=mechanical},{LODLEVEL=high},{LINAX=HFP 4,0x40 FlaKo PZD+KLB VG znb 500 VAR},{VER=1},{SCW=0.000},{VX=pieces},{P=2.00},{C=0.290},{K=2.240},{R=1.000},{D3=3.60},{D4=2.500},{MX1=4.620},{MX2=2.160},{MX3=1.170},{MX4=5.870},{LINK=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
PROFAM
Product Family
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
NAME
Article description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KOPF
Head
ⁿ/ₐ
DK
Head Diameter
[mm]
ANTR
Recess
ⁿ/ₐ
ANTRGR
Recess size
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
LG
Thread Length
[mm]
OB
Surface
ⁿ/ₐ
VE
Quantity per package
[piece(s)]
VERP
Package type
ⁿ/ₐ
ETA
ETA admission
ⁿ/ₐ
MASS
Weight
[g]
HFP 4,0x30 FlaKo PZD+KLB ...
22991
HECO-FIX-plus
4.0
30
HECO-FIX-plus 4 x 30, cou...
carbon steel
countersunk head with cen...
7.9
Pozi-Drive + centre drill...
PZD-2
full threaded
22
bright zinc plated, A2K, ...
200
SKV - small boxes
no
1.810
HFP 4,0x35 FlaKo PZD+KLB ...
07518
HECO-FIX-plus
4.0
35
HECO-FIX-plus 4 x 35, cou...
carbon steel
countersunk head with cen...
7.9
Pozi-Drive + centre drill...
PZD-2
full threaded
27
bright zinc plated, A2K, ...
200
SKV - small boxes
no
2.110
HFP 4,0x40 FlaKo PZD+KLB ...
07632
HECO-FIX-plus
4.0
40
HECO-FIX-plus 4 x 40, cou...
carbon steel
countersunk head with cen...
7.9
Pozi-Drive + centre drill...
PZD-2
full threaded
32
bright zinc plated, A2K, ...
200
SKV - small boxes
no
2.340
HFP 4,0x50 FlaKo PZD+KLB ...
07851
HECO-FIX-plus
4.0
50
HECO-FIX-plus 4 x 50, cou...
carbon steel
countersunk head with cen...
7.9
Pozi-Drive + centre drill...
PZD-2
full threaded
43
bright zinc plated, A2K, ...
200
SKV - small boxes
no
2.910
HFP 4,5x25 FlaKo PZD+KLB ...
08252
HECO-FIX-plus
4.5
25
HECO-FIX-plus 4.5 x 25, c...
carbon steel
countersunk head with cen...
8.9
Pozi-Drive + centre drill...
PZD-2
full threaded
18
bright zinc plated, A2K, ...
200
SKV - small boxes
no
2.010
HFP 4,5x30 FlaKo PZD+KLB ...
08344
HECO-FIX-plus
4.5
30
HECO-FIX-plus 4.5 x 30, c...
carbon steel
countersunk head with cen...
8.9
Pozi-Drive + centre drill...
PZD-2
full threaded
21
bright zinc plated, A2K, ...
200
SKV - small boxes
no
2.350
HFP 4,5x35 FlaKo PZD+KLB ...
08434
HECO-FIX-plus
4.5
35
HECO-FIX-plus 4.5 x 35, c...
carbon steel
countersunk head with cen...
8.9
Pozi-Drive + centre drill...
PZD-2
full threaded
28
bright zinc plated, A2K, ...
200
SKV - small boxes
no
2.680
HFP 4,5x40 FlaKo PZD+KLB ...
08527
HECO-FIX-plus
4.5
40
HECO-FIX-plus 4.5 x 40, c...
carbon steel
countersunk head with cen...
8.9
Pozi-Drive + centre drill...
PZD-2
full threaded
31
bright zinc plated, A2K, ...
200
SKV - small boxes
no
3.060
HFP 4,5x45 FlaKo PZD+KLB ...
08634
HECO-FIX-plus
4.5
45
HECO-FIX-plus 4.5 x 45, c...
carbon steel
countersunk head with cen...
8.9
Pozi-Drive + centre drill...
PZD-2
full threaded
37
bright zinc plated, A2K, ...
200
SKV - small boxes
no
3.360
HFP 4,0x25 FlaKo PZD+KLB ...
23213
HECO-FIX-plus
4.0
25
HECO-FIX-plus 4 x 25, cou...
carbon steel
countersunk head with cen...
7.9
Pozi-Drive + centre drill...
PZD-2
full threaded
17
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
no
1.540
HFP 4,0x30 FlaKo PZD+KLB ...
15398
HECO-FIX-plus
4.0
30
HECO-FIX-plus 4 x 30, cou...
carbon steel
countersunk head with cen...
7.9
Pozi-Drive + centre drill...
PZD-2
full threaded
22
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
no
1.770
HFP 4,5x20 FlaKo PZD+KLB ...
18148
HECO-FIX-plus
4.5
20
HECO-FIX-plus 4.5 x 20, c...
carbon steel
countersunk head with cen...
8.9
Pozi-Drive + centre drill...
PZD-2
full threaded
12
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
no
1.730
HFP 4,5x25 FlaKo PZD+KLB ...
08256
HECO-FIX-plus
4.5
25
HECO-FIX-plus 4.5 x 25, c...
carbon steel
countersunk head with cen...
8.9
Pozi-Drive + centre drill...
PZD-2
full threaded
18
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
no
2.000
HFP 4,0x35 FlaKo PZD+KLB ...
44096
HECO-FIX-plus
4.0
35
HECO-FIX-plus 4 x 35, cou...
carbon steel
countersunk head with cen...
7.9
Pozi-Drive + centre drill...
PZD-2
full threaded
29
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
no
2.090
HFP 4,0x40 FlaKo PZD+KLB ...
07634
HECO-FIX-plus
4.0
40
HECO-FIX-plus 4 x 40, cou...
carbon steel
countersunk head with cen...
7.9
Pozi-Drive + centre drill...
PZD-2
full threaded
32
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
no
2.320
HFP 4,0x45 FlaKo PZD+KLB ...
18867
HECO-FIX-plus
4.0
45
HECO-FIX-plus 4 x 45, cou...
carbon steel
countersunk head with cen...
7.9
Pozi-Drive + centre drill...
PZD-2
full threaded
37
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
no
2.620
HFP 4,0x50 FlaKo PZD+KLB ...
15268
HECO-FIX-plus
4.0
50
HECO-FIX-plus 4 x 50, cou...
carbon steel
countersunk head with cen...
7.9
Pozi-Drive + centre drill...
PZD-2
full threaded
43
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
no
2.880
HFP 4,5x30 FlaKo PZD+KLB ...
08348
HECO-FIX-plus
4.5
30
HECO-FIX-plus 4.5 x 30, c...
carbon steel
countersunk head with cen...
8.9
Pozi-Drive + centre drill...
PZD-2
full threaded
21
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
no
2.330
HFP 4,5x35 FlaKo PZD+KLB ...
08437
HECO-FIX-plus
4.5
35
HECO-FIX-plus 4.5 x 35, c...
carbon steel
countersunk head with cen...
8.9
Pozi-Drive + centre drill...
PZD-2
full threaded
28
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
no
2.660
HFP 4,5x40 FlaKo PZD+KLB ...
08531
HECO-FIX-plus
4.5
40
HECO-FIX-plus 4.5 x 40, c...
carbon steel
countersunk head with cen...
8.9
Pozi-Drive + centre drill...
PZD-2
full threaded
31
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
no
3.020
HFP 4,5x45 FlaKo PZD+KLB ...
08637
HECO-FIX-plus
4.5
45
HECO-FIX-plus 4.5 x 45, c...
carbon steel
countersunk head with cen...
8.9
Pozi-Drive + centre drill...
PZD-2
full threaded
37
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
no
3.320
HFP 5,0x40 FlaKo PZD+KLB ...
09278
HECO-FIX-plus
5.0
40
HECO-FIX-plus 5 x 40, cou...
carbon steel
countersunk head with cen...
9.8
Pozi-Drive + centre drill...
PZD-2
full threaded
30
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
no
3.670
HFP 4,0x60 FlaKo PZD+KLB ...
15842
HECO-FIX-plus
4.0
60
HECO-FIX-plus 4 x 60, cou...
carbon steel
countersunk head with cen...
7.9
Pozi-Drive + centre drill...
PZD-2
full threaded
53
bright zinc plated, A2K, ...
200
VARIANTA - Boxes for prof...
no
3.600
HFP 4,5x50 FlaKo PZD+KLB ...
08718
HECO-FIX-plus
4.5
50
HECO-FIX-plus 4.5 x 50, c...
carbon steel
countersunk head with cen...
8.9
Pozi-Drive + centre drill...
PZD-2
full threaded
43
bright zinc plated, A2K, ...
200
VARIANTA - Boxes for prof...
no
3.930
HFP 4,5x60 FlaKo PZD+KLB ...
08827
HECO-FIX-plus
4.5
60
HECO-FIX-plus 4.5 x 60, c...
carbon steel
countersunk head with cen...
8.9
Pozi-Drive + centre drill...
PZD-2
full threaded
53
bright zinc plated, A2K, ...
200
VARIANTA - Boxes for prof...
no
4.530
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HFP - HECO-FIX-plus, countersunk head
HECO-Schrauben
14.10.2021
DIN 7516 DE-H - Thread cutting screws recessed head, form DE
Fabory
13.02.2023
HT - HECO-TOPIX, countersunk head
HECO-Schrauben
14.10.2021
HT - HECO-TOPIX, fitting screw, countersunk head
HECO-Schrauben
14.10.2021
DIN 96 - Slotted half round head wood screws
Fabory
13.02.2023
DIN ≈6797 A - Tooth lock washers, form A
Fabory
13.02.2023
HU-plus - HECO-UNIX-plus, countersunk head with milling grooves
HECO-Schrauben
14.10.2021
MMS-plus - MULTI-MONTI-plus SS, hexagon head with combined washer
HECO-Schrauben
14.10.2021
universal screw - full thread, flange head, cross recess Z, 4CUT, WIROX
SPAX
23.02.2023
DIN 7981 C-H - Pan head tapping screws with cross recessed, form C
Fabory
13.02.2023
2002000H - Stainless(+) Small Counter sunk D
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Modèle 211305 - Pozidriv cross recessed countersunk head chipboard screw - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
28.07.2022
GN 529.5 - Knurled Screws, Duroplast
Ganter
19.06.2024
Modèle 211314 - Pozidriv cross recessed countersunk head chipboard screws -...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
28.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表