您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HFN - Flange Nuts
Harcourt
Workholding
Nuts & Swivel Pads
Flange Nuts
Powered by
CAD模型選擇
{harcourt/workholding/nuts_and_swivel_pads/flange_nuts/hfn.prj},{NB=HFN-4},{TS=1/4-20},{A=0.31250000},{B=},{B1='','9/16'},{C=0.43750000},{NS=0.25000},{TT=UNC},{P=0.0500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
TS
Thread Size
ⁿ/ₐ
A
[Inch]
C
[Inch]
D
[Inch]
HFN-4
HFN-4
12L14 Hardened Steel
Black Oxide
1/4-20
5/16
7/16
0.08
HFN-4.5
HFN-4.5
12L14 Hardened Steel
Black Oxide
1/4-28
5/16
1/2
0.12
HFN-5
HFN-5
12L14 Hardened Steel
Black Oxide
5/16-18
3/8
9/16
0.09
HFN-5.5
HFN-5.5
12L14 Hardened Steel
Black Oxide
5/16-24
3/8
9/16
0.12
HFN-6
HFN-6
12L14 Hardened Steel
Black Oxide
3/8-16
1/2
11/16
0.12
HFN-6.5
HFN-6.5
12L14 Hardened Steel
Black Oxide
3/8-24
1/2
11/16
0.12
HFN-8
HFN-8
12L14 Hardened Steel
Black Oxide
1/2-13
11/16
7/8
0.20
HFN-8.5
HFN-8.5
12L14 Hardened Steel
Black Oxide
1/2-20
11/16
7/8
0.20
HFN-10
HFN-10
12L14 Hardened Steel
Black Oxide
5/8-11
13/16
1 1/16
0.20
HFN-10.5
HFN-10.5
12L14 Hardened Steel
Black Oxide
5/8-18
13/16
1 1/16
0.20
HFN-12
HFN-12
12L14 Hardened Steel
Black Oxide
3/4-10
1
1 1/4
0.25
HFN-12.5
HFN-12.5
12L14 Hardened Steel
Black Oxide
3/4-16
1
1 1/4
0.25
HFN-14
HFN-14
12L14 Hardened Steel
Black Oxide
7/8-9
1 1/8
1 7/16
0.32
HFN-16
HFN-16
12L14 Hardened Steel
Black Oxide
1-8
1 1/4
1 5/8
0.28
HFN-16.5
HFN-16.5
12L14 Hardened Steel
Black Oxide
1-14
1 1/4
1 5/8
0.25
HFN-20
HFN-20
12L14 Hardened Steel
Black Oxide
1 1/4-7
1 3/8
1 13/16
0.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HFNM - Flange Nuts Metric
Harcourt
02.04.2024
SLMNG - Flanged Nuts
SAMLO
24.03.2023
Flange Nut NT FLA - Flange Nut NT FLA
Sikla
27.06.2024
BN 48727 - Hex flange serrated nuts, Coarse thread, Steel, Case Hardened, P...
Bossard Inch
29.11.2018
N0000364 - Iron Flange Nut (without S) (Fine Thread)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
SHCS - Socket Head Cap Screws
Harcourt
02.04.2024
ROC-4767-029 - Lock & Flange Nuts - Plastic
Essentra Components
23.07.2014
BN 48793 - Hex flange serrated nuts, Fine thread, Stainless Steel, 18-8, Pl...
Bossard Inch
29.11.2018
FNC-1 - Lock & Flange Nut - Metal with Flange
Reid Supply
24.01.2022
ASME B18.2.3.3M RHSNBWLH_M - Round Head Squere Neck Bolt With Large Head
Fabory
13.02.2023
N0000358 - Iron Flange Nut (with S) (Left Screw)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N012M300 - 88BUMAX with flange
SUNCO INDUSTRY CO.,LTD.
31.10.2016
HJLS - Heavy Duty Leveling Assembly
Harcourt
02.04.2024
HJN - Jam Nuts
Harcourt
02.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表