您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 555 - Hexagon nuts
Fabory
3Nuts
Powered by
CAD模型選擇
{fabory/3_nuts/din_555.prj},{NB=Sechskantmutter DIN 555 M30 08100.300.001(High)},{CNSORDERNO=08100.300.001},{D=30.000},{VARIANT=0},{PACKAGING=25},{FABNETWEIGHT=216.000},{P=3.500},{D2=41.400},{M=24.000},{S=46.000},{VERS=1.000},{NENNID=M30},{BRAND=Fabory},{STANDARD=DIN 555 (1987)},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Hexagon nut},{BASICMATERIAL=Steel},{GRADE=?|4|},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=NEN697,NFE25-402},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492550408},{INTRASTATCODE=7318169990},{ECLASS=23-11-07-01},{UNSPSC=31161727},{ETIM=EC000129},{FAB_NENN=M30},{FAB_GEO=Diameter (d)=M30;m=24;P=3.5;s=46},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
P
Threaded pitch
[mm]
D2
Diameter min.
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
Hexagon nut DIN 555 M6
08100.060.001
M6
6.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Plain
Hexagon
0.00250
NEN697,NFE25-402
Y
8715492550309
7318169290
23-11-07-01
31161727
EC000129
500
1.000
9.000
5.000
10.000
Hexagon nut DIN 555 M10
08100.100.001
M10
10.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Plain
Hexagon
0.01090
NEN697,NFE25-402
Y
8715492550323
7318169290
23-11-07-01
31161727
EC000129
500
1.500
15.300
8.000
17.000
Hexagon nut DIN 555 M12
08100.120.001
M12
12.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Plain
Hexagon
0.01590
NEN697,NFE25-402
Y
8715492550330
7318169290
23-11-07-01
31161727
EC000129
500
1.750
17.100
10.000
19.000
Hexagon nut DIN 555 M12
08110.120.001
M12
12.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Zinc plated
Hexagon
0.01590
NEN697,NFE25-402
Y
8715492550613
7318169290
23-11-07-01
31161727
EC000129
500
1.750
17.100
10.000
19.000
Hexagon nut DIN 555 M16
08100.160.001
M16
16.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Plain
Hexagon
0.03080
NEN697,NFE25-402
Y
8715492550347
7318169990
23-11-07-01
31161727
EC000129
200
2.000
21.600
13.000
24.000
Hexagon nut DIN 555 M18
08100.180.001
M18 (?DIN)
18.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Plain
Hexagon
0.04940
NEN697,NFE25-402
Y
8715492550354
7318169990
23-11-07-01
31161727
EC000129
100
2.500
24.000
15.000
27.000
Hexagon nut DIN 555 M16
08110.160.001
M16
16.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Zinc plated
Hexagon
0.03080
NEN697,NFE25-402
Y
8715492550620
7318169990
23-11-07-01
31161727
EC000129
200
2.000
21.600
13.000
24.000
Hexagon nut DIN 555 M20
08100.200.001
M20
20.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Plain
Hexagon
0.06030
NEN697,NFE25-402
Y
8715492550361
7318169990
23-11-07-01
31161727
EC000129
100
2.500
27.000
16.000
30.000
Hexagon nut DIN 555 M20
08110.200.001
M20
20.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Zinc plated
Hexagon
0.06030
NEN697,NFE25-402
Y
8715492550644
7318169990
23-11-07-01
31161727
EC000129
100
2.500
27.000
16.000
30.000
Hexagon nut DIN 555 M22
08100.220.001
M22
22.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Plain
Hexagon
0.08020
NEN697,NFE25-402
Y
8715492550378
7318169990
23-11-07-01
31161727
EC000129
50
2.500
28.800
18.000
32.000
Hexagon nut DIN 555 M24
08100.240.001
M24
24.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Plain
Hexagon
0.09189
NEN697,NFE25-402
Y
8715492550385
7318169990
23-11-07-01
31161727
EC000129
50
3.000
32.400
19.000
36.000
Hexagon nut DIN 555 M24
08110.240.001
M24
24.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Zinc plated
Hexagon
0.10300
NEN697,NFE25-402
Y
8715492550668
7318169990
23-11-07-01
31161727
EC000129
50
3.000
32.400
19.000
36.000
Hexagon nut DIN 555 M27
08100.270.001
M27
27.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Plain
Hexagon
0.15400
NEN697,NFE25-402
Y
8715492550392
7318169990
23-11-07-01
31161727
EC000129
25
3.000
36.900
22.000
41.000
Hexagon nut DIN 555 M27
08110.270.001
M27
27.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Zinc plated
Hexagon
0.15400
NEN697,NFE25-402
Y
8715492550675
7318169990
23-11-07-01
31161727
EC000129
25
3.000
36.900
22.000
41.000
Hexagon nut DIN 555 M30
08100.300.001
M30
30.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Plain
Hexagon
0.21600
NEN697,NFE25-402
Y
8715492550408
7318169990
23-11-07-01
31161727
EC000129
25
3.500
41.400
24.000
46.000
Hexagon nut DIN 555 M30
08110.300.001
M30
30.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Zinc plated
Hexagon
0.21600
NEN697,NFE25-402
Y
8715492550682
7318169990
23-11-07-01
31161727
EC000129
25
3.500
41.400
24.000
46.000
Hexagon nut DIN 555 M33
08100.330.001
M33
33.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Plain
Hexagon
0.27100
NEN697,NFE25-402
Y
8715492550415
7318169990
23-11-07-01
31161727
EC000129
10
3.500
45.000
26.000
50.000
Hexagon nut DIN 555 M33
08110.330.001
M33
33.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Zinc plated
Hexagon
0.27100
NEN697,NFE25-402
Y
8715492550699
7318169990
23-11-07-01
31161727
EC000129
10
3.500
45.000
26.000
50.000
Hexagon nut DIN 555 M36
08100.360.001
M36
36.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Plain
Hexagon
0.36900
NEN697,NFE25-402
Y
8715492550422
7318169990
23-11-07-01
31161727
EC000129
10
4.000
49.500
29.000
55.000
Hexagon nut DIN 555 M36
08110.360.001
M36
36.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Zinc plated
Hexagon
0.36900
NEN697,NFE25-402
Y
8715492550705
7318169990
23-11-07-01
31161727
EC000129
10
4.000
49.500
29.000
55.000
Hexagon nut DIN 555 M39
08100.390.001
M39
39.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Plain
Hexagon
0.47200
NEN697,NFE25-402
Y
8715492550439
7318169990
23-11-07-01
31161727
EC000129
5
4.000
54.000
31.000
60.000
Hexagon nut DIN 555 M42
08100.420.001
M42
42.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Plain
Hexagon
0.61000
NEN697,NFE25-402
Y
8715492550446
7318169990
23-11-07-01
31161727
EC000129
5
4.500
62.000
34.000
65.000
Hexagon nut DIN 555 M42
08110.420.001
M42
42.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Zinc plated
Hexagon
0.61000
NEN697,NFE25-402
Y
8715492550729
7318169990
23-11-07-01
31161727
EC000129
5
4.500
62.000
34.000
65.000
Hexagon nut DIN 555 M45
08100.450.001
M45
45.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Plain
Hexagon
0.75000
NEN697,NFE25-402
Y
8715492550453
7318169990
23-11-07-01
31161727
EC000129
4
4.500
66.000
36.000
70.000
Hexagon nut DIN 555 M45
08110.450.001
M45
45.000
Fabory
DIN 555 (1987)
Metric thread
Right
Hexagon nut
Steel
?|4|
Zinc plated
Hexagon
0.75000
NEN697,NFE25-402
Y
8715492550736
7318169990
23-11-07-01
31161727
EC000129
4
4.500
66.000
36.000
70.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 660 - Half-round-rivet, nominal diameters 1 to 8 mm, form A/B
Fabory
13.02.2023
DIN 137 A - Wave spring washers
Fabory
13.02.2023
DIN ≈7337 A - Senkniete Nenndurchmesser 1 bis 8 mm
Fabory
13.02.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
EN 14399-4 - Hexagon set screws
Fabory
21.04.2022
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
DIN 137 B - Lock washers, corrugated
Fabory
13.02.2023
DIN 126 - Washers, product grade C, primarily for hexagon bolts and nuts
Fabory
13.02.2023
26DM - LOCK NUTS HEX COARSE THREAD, TC 6H, PC 4D,ISO METRIC THREAD
KCC Precision
09.09.2021
61-ZK/SUB - Swivel castor
Rollenbau
12.01.2024
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表