您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
GLB-CA - Hydraulik - Gabellagerbock
Heiss
zubehoerteile
Powered by
CAD模型選擇
{heiss/zubehoerteile/gabellagerbock_glb_ca.prj},{NB=HEISS GLB-CA 20},{TYP=GLB-CA 20},{LINK=Allgemeine Technische Daten},{D8=20.000},{B8=20.000},{H1=45.000},{A=98.000},{A1=75.000},{B=58.000},{B1=32.000},{B9=45.000},{D6=18.000},{D7=11.000},{L1=58.000},{L2=10.000},{L6=13.500},{L13=30.000},{R=20.000},{P=1.000},{MA=9.5},{G=0.7},{S1=14.000},{D1=10.000},{SW=5.000},{T=3.000},{PSTOL=0.001},{S=M6},{SNDM=6.000},{SDK=10.000},{SK=6.000},{ST=3.000},{SS=5.000},{HUB=MIN},{TXT=http://www.heiss.de/sites/default/files/glb-ca_german.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
TYP
Typenbezeichnung
ⁿ/ₐ
D8
Durchmesser D8 H9/m6
[mm]
B8
Länge B8 A12
[mm]
H1
Länge H1
[mm]
A
Länge A
[mm]
A1
Länge A1
[mm]
B
Länge B
[mm]
B1
Länge B1
[mm]
B9
Länge B9
[mm]
D6
Durchmesser D6
[mm]
D7
Durchmesser D7
[mm]
L1
Länge L1
[mm]
L2
Länge L2
[mm]
L6
Länge L6
[mm]
L13
Länge L13
[mm]
R
Radius R
[mm]
MA
Drehmoment MA
[Nm]
G
Gewicht
[kg]
S
Gewinde S
[DIN912]
HUB
Hublänge
ⁿ/ₐ
HEISS GLB-CA 5
GLB-CA 5
5.000
10.000
32.000
60.000
42.000
33.000
17.000
24.000
11.000
6.600
34.000
8.000
9.000
22.000
10.000
6.0
0.4
M5
HEISS GLB-CA 6
GLB-CA 6
6.000
10.000
32.000
60.000
42.000
33.000
17.000
24.000
11.000
6.600
34.000
8.000
9.000
22.000
10.000
6.0
0.3
M5
HEISS GLB-CA 8
GLB-CA 8
8.000
10.000
32.000
60.000
42.000
33.000
17.000
24.000
11.000
6.600
34.000
8.000
9.000
22.000
10.000
6.0
0.3
M5
HEISS GLB-CA 10
GLB-CA 10
10.000
10.000
32.000
60.000
42.000
33.000
17.000
24.000
11.000
6.600
34.000
8.000
9.000
22.000
10.000
6.0
0.3
M5
HEISS GLB-CA 12
GLB-CA 12
12.000
12.000
34.000
70.000
50.000
40.000
20.000
28.000
15.000
9.000
38.000
8.000
11.000
22.000
12.000
6.0
0.3
M5
HEISS GLB-CA 15
GLB-CA 15
15.000
12.000
34.000
70.000
50.000
40.000
20.000
28.000
15.000
9.000
38.000
8.000
11.000
22.000
12.000
6.0
0.4
M5
HEISS GLB-CA 16
GLB-CA 16
16.000
16.000
40.000
90.000
65.000
50.000
26.000
36.000
18.000
11.000
46.000
8.000
12.000
27.000
16.000
6.0
0.4
M6
HEISS GLB-CA 17
GLB-CA 17
17.000
16.000
40.000
90.000
65.000
50.000
26.000
36.000
18.000
11.000
46.000
8.000
12.000
27.000
16.000
9.5
0.7
M6
HEISS GLB-CA 20
GLB-CA 20
20.000
20.000
45.000
98.000
75.000
58.000
32.000
45.000
18.000
11.000
58.000
10.000
13.500
30.000
20.000
9.5
0.7
M6
HEISS GLB-CA 25
GLB-CA 25
25.000
25.000
55.000
113.000
85.000
70.000
40.000
56.000
20.000
13.500
69.000
10.000
16.500
37.000
25.000
9.5
1.1
M6
HEISS GLB-CA 30
GLB-CA 30
30.000
32.000
65.000
143.000
110.000
85.000
50.000
70.000
26.000
17.500
87.000
13.000
20.000
43.000
32.000
9.5
2.0
M6
HEISS GLB-CA 32
GLB-CA 32
32.000
32.000
65.000
143.000
110.000
85.000
50.000
70.000
26.000
17.500
87.000
13.000
20.000
43.000
32.000
9.5
3.5
M6
HEISS GLB-CA 40
GLB-CA 40
40.000
40.000
76.000
170.000
130.000
108.000
65.000
90.000
33.000
22.000
110.000
16.000
22.000
52.000
40.000
9.5
3.5
M8
HEISS GLB-CA 50
GLB-CA 50
50.000
50.000
95.000
220.000
170.000
130.000
80.000
110.000
40.000
26.000
133.000
19.000
28.000
65.000
50.000
23.0
6.2
M8
HEISS GLB-CA 60
GLB-CA 60
60.000
63.000
112.000
270.000
210.000
160.000
100.000
140.000
48.000
33.000
164.000
20.000
35.000
75.000
63.000
23.0
12.1
M10
HEISS GLB-CA 63
GLB-CA 63
63.000
63.000
112.000
270.000
210.000
160.000
100.000
140.000
48.000
33.000
164.000
20.000
35.000
75.000
63.000
46.0
19.7
M10
HEISS GLB-CA 70
GLB-CA 70
70.000
80.000
140.000
320.000
250.000
210.000
125.000
170.000
57.000
39.000
202.000
26.000
43.000
95.000
80.000
46.0
19.7
M10
HEISS GLB-CA 80
GLB-CA 80
80.000
80.000
140.000
320.000
250.000
210.000
125.000
170.000
57.000
39.000
202.000
26.000
43.000
95.000
80.000
46.0
36.0
M10
HEISS GLB-CA 100
GLB-CA 100
100.000
100.000
180.000
410.000
300.000
275.000
165.000
230.000
89.000
48.000
265.000
30.000
55.000
122.000
100.000
46.0
37.0
M10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SLB - Hydraulic Pillow Block
Heiss
15.09.2017
GLB-LD - Hydraulic Pivot Bracket
Heiss
15.09.2017
GLB-CB - Hydraulic Pivot Bracket
Heiss
15.09.2017
GA - Hydraulic Rod Clevis
Heiss
15.09.2017
GKK - Hydraulic Swivel Head
Heiss
15.09.2017
CGKA - Hydraulic Swivel Head according to DIN 24555
Heiss
10.04.2019
Design 219 - Pivot Eye Attachment
Heiss
15.09.2017
Design ME 6 - Flange Attachment
Heiss
15.09.2017
SR - Metric Shaft Support Rails
HepcoMotion
08.11.2023
Flanschwinkel (metrisch 3fach) - Zink-Druckguss mit 3xM Innengewinde
Hugro
23.12.2021
SKINTOP (red. Pg) - Cable gland plastic with reduced sealing employment and...
Hugro
23.12.2021
Universalwinkel - 90° (metrisch,Feststellmutter) - Druckguss vernickelt mit...
Hugro
23.12.2021
WAZU-W - Elbow Cable Gland
Hugro
23.12.2021
SKINTOP-Click - Plastic gland with quick mounting system
Hugro
23.12.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表