您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
Türkçe
English
QA認證資訊
目錄: HEICO GROUP
Created: 04.03.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HEICO GROUP
HEICO-TEC® Reaction Nut Strength Class 10 blank
HEICO GROUP
HEICO-TEC® Tensioning Systems
HEICO-TEC® Reaction Nuts
HEICO-TEC® Reaction Nuts Metric Sizes
HEICO-TEC® Reaction Nut Strength Class 10, Strength Class acc. to ISO 898-2
Powered by
CAD模型選擇
{heico/heico_tec/htr/metrisch/htr_serie_10/htr_10_blank_m.prj},{NB=233301914001999},{CNSORDERNO=233301914001999},{D1=52},{P=2.0},{D=98},{HM=50},{DW=97},{SH=8},{H=58},{SW=80},{FVNOM=1320},{FVMAX=1585},{CNSMASSEXACT=2.03},{ARTBEZ=HTR-M52x2/10-001},{INFO=PDF Info},{INFOPATHDE=https://www.heico-group.com/de/downloads/?file=files/hc/pdf/pdf_de/ht-broschure-d_02-2023-web.pdf&file=files/hc/pdf/pdf_de/ht-broschure-d_03-2023-web.pdf},{INFOPATHCZ=https://www.heico-group.com/cs/heico-tec/vyrobky/predepinaci-matice-dle-iso-898-2/?file=files/hc/pdf/pdf_cz/HT-Spannmutter-CZ_03-2020-Web.pdf&cid=17531}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ARTBEZ
Article description
ⁿ/ₐ
M
Thread
ⁿ/ₐ
D1
[mm]
P
[mm]
D
Outer diameter
[mm]
HM
Height
[mm]
DW
Diameter Washer
[mm]
SH
Washer Thickness
[mm]
H
Total height
[mm]
SW
Socket Size
[mm]
FVNOM
Nominal
[kN]
FVMAX
maximal
[kN]
CNSMASSEXACT
Weight
[kg]
HEICO-TEC HTR-M20x1.5/10-...
233300812001999
HTR-M20x1.5/10-001
M20x1.5
20
1.5
40
20
39
4
24
32
180
220
0.15
HEICO-TEC HTR-M20x2/10-00...
233300814001999
HTR-M20x2/10-001
M20x2
20
2.0
40
20
39
4
24
32
180
220
0.15
HEICO-TEC HTR-M20x2,5/10-...
233300815001999
HTR-M20x2,5/10-001
M20x2.5
20
2.5
40
20
39
4
24
32
180
220
0.15
HEICO-TEC HTR-M22x1.5/10-...
233300912001999
HTR-M22x1.5/10-001
M22x1.5
22
1.5
42
20
41
4
24
34
235
265
0.16
HEICO-TEC HTR-M22x2/10-00...
233300914001999
HTR-M22x2/10-001
M22x2
22
2.0
42
20
41
4
24
34
235
265
0.16
HEICO-TEC HTR-M22x2,5/10-...
233300915001999
HTR-M22x2,5/10-001
M22x2.5
22
2.5
42
20
41
4
24
34
235
265
0.16
HEICO-TEC HTR-M24x1.5/10-...
233301012001999
HTR-M24x1.5/10-001
M24x1.5
24
1.5
46
24
45
4
28
36
260
320
0.23
HEICO-TEC HTR-M24x2/10-00...
233301014001999
HTR-M24x2/10-001
M24x2
24
2.0
46
24
45
4
28
36
260
320
0.23
HEICO-TEC HTR-M24x3/10-00...
233301016001999
HTR-M24x3/10-001
M24x3
24
3.0
46
24
45
4
28
36
260
320
0.23
HEICO-TEC HTR-M27x1.5/10-...
233301112001999
HTR-M27x1.5/10-001
M27x1.5
27
1.5
50
24
49
4
28
41
350
410
0.29
HEICO-TEC HTR-M27x2/10-00...
233301114001999
HTR-M27x2/10-001
M27x2
27
2.0
50
24
49
1
28
41
350
410
0.29
HEICO-TEC HTR-M27x3/10-00...
233301116001999
HTR-M27x3/10-001
M27x3
27
3.0
50
24
49
4
28
41
350
410
0.29
HEICO-TEC HTR-M30x1.5/10-...
233301212001999
HTR-M30x1.5/10-001
M30x1.5
30
1.5
56
28
55
5
33
46
425
505
0.39
HEICO-TEC HTR-M30x2/10-00...
233301214001999
HTR-M30x2/10-001
M30x2
30
2.0
56
28
55
5
33
46
425
505
0.39
HEICO-TEC HTR-M30x3,5/10-...
233301217001999
HTR-M30x3,5/10-001
M30x3.5
30
3.5
56
28
55
5
33
46
425
505
0.39
HEICO-TEC HTR-M33x1.5/10-...
233301312001999
HTR-M33x1.5/10-001
M33x1.5
33
1.5
66
33
65
5
38
50
515
625
0.64
HEICO-TEC HTR-M33x2/10-00...
233301314001999
HTR-M33x2/10-001
M33x2
33
2.0
66
33
65
5
38
50
515
625
0.64
HEICO-TEC HTR-M33x3,5/10-...
233301317001999
HTR-M33x3,5/10-001
M33x3.5
33
3.5
66
33
65
5
38
50
515
625
0.64
HEICO-TEC HTR-M36x1.5/10-...
233301412001999
HTR-M36x1.5/10-001
M36x1.5
36
1.5
70
35
69
5
40
55
620
740
0.73
HEICO-TEC HTR-M36x3/10-00...
233301416001999
HTR-M36x3/10-001
M36x3
36
3.0
70
35
69
5
40
55
620
740
0.73
HEICO-TEC HTR-M36x4/10-00...
233301418001999
HTR-M36x4/10-001
M36x4
36
4.0
70
35
69
5
40
55
620
740
0.73
HEICO-TEC HTR-M39x1.5/10-...
233301512001999
HTR-M39x1.5/10-001
M39x1.5
39
1.5
72
35
71
5
40
60
730
880
0.77
HEICO-TEC HTR-M39x3/10-00...
233301516001999
HTR-M39x3/10-001
M39x3
39
3.0
72
35
71
5
40
60
730
880
0.77
HEICO-TEC HTR-M39x4/10-00...
233301518001999
HTR-M39x4/10-001
M39x4
39
4.0
72
35
71
5
40
60
730
880
0.77
HEICO-TEC HTR-M42x1.5/10-...
233301612001999
HTR-M42x1.5/10-001
M42x1.5
42
1.5
82
40
81
6
46
65
845
1010
1.16
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表