您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
Türkçe
English
QA認證資訊
目錄: HEICO GROUP
Created: 04.03.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HEICO GROUP
HEICO-TEC® Reaction Nut Strength Class DH Blank
HEICO GROUP
HEICO-TEC® Tensioning Systems
HEICO-TEC® Reaction Nuts
HEICO-TEC® Reaction Nuts Imperial Sizes
HEICO-TEC® Tension Nut Imperial Sizes Strength Class DH
Powered by
CAD模型選擇
{heico/heico_tec/htr/unc/serie_dh/htr_un_dh_blank_asmtab.prj},{NB=233312465001999},{CNSORDERNO=233312465001999},{M1=2.000},{P1=0.083},{P2=3},{D=3.86},{H=1.97},{DW=3.82},{SH=0.31},{HR=2.28},{SW=80},{FVNOM=247200},{FVMAX=328100},{CNSMASSEXACT=0.00},{M=2\"},{P=12UN},{INFO=PDF Info},{INFOPATHDE=https://www.heico-group.com/de/downloads/?file=files/hc/pdf/pdf_de/ht-broschure-d_02-2023-web.pdf&file=files/hc/pdf/pdf_de/ht-broschure-d_03-2023-web.pdf},{INFOPATHCZ=https://www.heico-group.com/en/heico-tec/products/reaction-nuts/?file=files/hc/pdf/pdf_en/HEICO-TEC_reaction-nut_product-overview_inch_112020.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ARTBEZ
Article description
ⁿ/ₐ
FK
Strength Class
ⁿ/ₐ
BS
Coating
ⁿ/ₐ
M
Thread
ⁿ/ₐ
P
Pitch
[Zoll]
D
Outer diameter
[Zoll]
H
Height
[Zoll]
DW
Diameter Washer
[Zoll]
SH
Washer Thickness
[Zoll]
HR
Reaction Nut Total height
[Zoll]
SW
Socket Size
[mm]
FVNOM
Nominal
[kN]
FVMAX
maximal
[kN]
CNSMASSEXACT
Weight
[kg]
HEICO-TEC HTR-1"-14UN/DH-...
233310067001999
HTR-1"-14UN/DH-001
DH
blank
1"
14UN
1.97
0.94
1.93
0.16
1.10
41
60700
79800
0.31
HEICO-TEC HTR-1"-12UN/DH-...
233310065001999
HTR-1"-12UN/DH-001
DH
blank
1"
12UN
1.97
0.94
1.93
0.16
1.10
41
60700
79800
0.31
HEICO-TEC HTR-1"-8UN/DH-0...
233310061001999
HTR-1"-8UN/DH-001
DH
blank
1"
8UN
1.97
0.94
1.93
0.16
1.10
41
60700
79800
0.31
HEICO-TEC HTR-1 1/8"-12UN...
233310365001999
HTR-1 1/8"-12UN/DH-001
DH
blank
1 1/8"
12UN
2.20
1.10
2.17
0.16
1.26
46
74200
100000
0.00
HEICO-TEC HTR-1 1/8"-8UN/...
233310361001999
HTR-1 1/8"-8UN/DH-001
DH
blank
1 1/8"
8UN
2.20
1.10
2.17
0.16
1.26
46
74200
100000
0.00
HEICO-TEC HTR-1 1/8"-7UN/...
233310360001999
HTR-1 1/8"-7UN/DH-001
DH
blank
1 1/8"
7UN
2.20
1.10
2.17
0.16
1.26
46
74200
100000
0.00
HEICO-TEC HTR-1 1/4"-12UN...
233310665001999
HTR-1 1/4"-12UN/DH-001
DH
blank
1 1/4"
12UN
2.60
1.30
2.56
0.20
1.50
50
96600
127000
0.66
HEICO-TEC HTR-1 1/4"-8UN/...
233310661001999
HTR-1 1/4"-8UN/DH-001
DH
blank
1 1/4"
8UN
2.60
1.30
2.56
0.20
1.50
50
96600
127000
0.66
HEICO-TEC HTR-1 1/4"-7UN/...
233310660001999
HTR-1 1/4"-7UN/DH-001
DH
blank
1 1/4"
7UN
2.60
1.30
2.56
0.20
1.50
50
96600
127000
0.66
HEICO-TEC HTR-1 3/8"-12UN...
233310965001999
HTR-1 3/8"-12UN/DH-001
DH
blank
1 3/8"
12UN
2.72
1.38
2.68
0.20
1.58
55
113500
151700
0.00
HEICO-TEC HTR-1 3/8"-8UN/...
233310961001999
HTR-1 3/8"-8UN/DH-001
DH
blank
1 3/8"
8UN
2.72
1.38
2.68
0.20
1.58
55
113500
151700
0.00
HEICO-TEC HTR-1 3/8"-6UN/...
233310959001999
HTR-1 3/8"-6UN/DH-001
DH
blank
1 3/8"
6UN
2.72
1.38
2.68
0.20
1.58
55
113500
151700
0.00
HEICO-TEC HTR-1 1/2"-12UN...
233311265001999
HTR-1 1/2"-12UN/DH-001
DH
blank
1 1/2"
12UN
2.83
1.38
2.80
0.20
1.58
60
139300
184300
0.00
HEICO-TEC HTR-1 1/2"-8UN/...
233311261001999
HTR-1 1/2"-8UN/DH-001
DH
blank
1 1/2"
8UN
2.83
1.38
2.80
0.20
1.58
60
139300
184300
0.00
HEICO-TEC HTR-1 1/2"-6UN/...
233311259001999
HTR-1 1/2"-6UN/DH-001
DH
blank
1 1/2"
6UN
2.83
1.38
2.80
0.20
1.58
60
139300
184300
0.00
HEICO-TEC HTR-1 5/8"-12UN...
233311565001999
HTR-1 5/8"-12UN/DH-001
DH
blank
1 5/8"
12UN
3.19
1.57
3.15
0.24
1.81
65
164000
220200
0.00
HEICO-TEC HTR-1 5/8"-8UN/...
233311561001999
HTR-1 5/8"-8UN/DH-001
DH
blank
1 5/8"
8UN
3.19
1.57
3.15
0.24
1.81
65
164000
220200
0.00
HEICO-TEC HTR-1 5/8"-6UN/...
233311559001999
HTR-1 5/8"-6UN/DH-001
DH
blank
1 5/8"
6UN
3.19
1.57
3.15
0.24
1.81
65
164000
220200
0.00
HEICO-TEC HTR-1 3/4"-12UN...
233311865001999
HTR-1 3/4"-12UN/DH-001
DH
blank
1 3/4"
12UN
3.31
1.65
3.27
0.24
1.89
70
186500
249400
0.00
HEICO-TEC HTR-1 3/4"-8UN/...
233311861001999
HTR-1 3/4"-8UN/DH-001
DH
blank
1 3/4"
8UN
3.31
1.65
3.27
0.24
1.89
70
186500
249400
0.00
HEICO-TEC HTR-1 3/4"-5UN/...
233311858001999
HTR-1 3/4"-5UN/DH-001
DH
blank
1 3/4"
5UN
3.31
1.65
3.27
0.24
1.89
70
186500
249400
0.00
HEICO-TEC HTR-1 7/8"-12UN...
233312165001999
HTR-1 7/8"-12UN/DH-001
DH
blank
1 7/8"
12UN
3.46
1.65
3.39
0.24
1.89
70
218000
291000
0.00
HEICO-TEC HTR-1 7/8"-8UN/...
233312161001999
HTR-1 7/8"-8UN/DH-001
DH
blank
1 7/8"
8UN
3.46
1.65
3.39
0.24
1.89
70
218000
291000
0.00
HEICO-TEC HTR-1 7/8"-6UN/...
233312159001999
HTR-1 7/8"-6UN/DH-001
DH
blank
1 7/8"
6UN
3.46
1.65
3.39
0.24
1.89
70
218000
291000
0.00
HEICO-TEC HTR-2"-12UN/DH-...
233312465001999
HTR-2"-12UN/DH-001
DH
blank
2"
12UN
3.86
1.97
3.82
0.31
2.28
80
247200
328100
0.00
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FRC - service unit
Festo
25.06.2024
Model 5254 - Female / female reducer (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
B 196 - Steel zinc-plated
Böllhoff
26.10.2021
HEICO-TEC® Reaction Nut Strength Class DH Coated (flZnnc)
HEICO GROUP
21.04.2023
HEICO-TEC® Reaction Nut Strength Class 8 Coated (flZnnc)
HEICO GROUP
21.04.2023
3.92 - REDUCING SOCKET INSERT
VDL
08.03.2023
Reference 64623 - Hexagon nut UNC - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62623 - Hexagon nut unc - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Model 5319 - Weld boss taped NPT - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
D-Lok Medium Duty Insert Inch Bore - D-LOK
Dodge
28.07.2021
Demountable Ball Bearing Bush
Ready
29.04.2021
Reference 62623 - Hexagon nut unc - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
HEICO-TEC® Reaction Nut Strength Class Blank
HEICO GROUP
21.04.2023
ELGC-TB-KF - Toothed belt axis
Festo
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表