您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
Türkçe
English
QA認證資訊
目錄: HEICO GROUP
Created: 04.03.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HEICO GROUP
HEICO-LOCK® HLB (large) Steel (flZnnc) 1.1191
HEICO GROUP
HEICO-LOCK® Wedge Locking Systems Funktion according to DIN 25201-4
HEICO-LOCK® Wedge Lock Washers Function acc. to DIN 25201-4
HEICO-LOCK® Wedge Lock Washers Metric Sizes
HEICO-LOCK® Wedge Lock Washers Type: HLB Large bearing surface
Powered by
CAD模型選擇
{heico/heico_lock/hl_hls_hlb/metrisch/hlb/hlb_x_asmtab.prj},{NB=220101970},{CNSORDERNO=220101970},{X1=30.7},{X2=15.2},{X3=3.7},{X4=20},{X5=61},{X6=1.0},{X7=1.00},{CNSMASSEXACT=16.08},{VERS=11},{CNSORDERNOOLD=220145101307992},{ARTBEZ=HLB-14},{REF2=HLB-14},{UNC=9/16\"},{X=14},{INDEX=02},{DATUM=06.09.10},{X1TOL=±0,3},{X2TOL=±0,2},{X3TOL=±0,25},{X8=-},{PPATH=../../../assemblies/hlb_x_asmtpl.prj},{INFO=PDF Info},{INFOPATHDE=https://www.heico-group.com/de/downloads/?file=files/hc/pdf/pdf_de/hl-fasteningsystems-20s-d_01-2023-rz.pdf},{INFOPATHCZ=https://www.heico-group.com/cs/heico-lock/vyrobky/klinove-samojistne-podlozky/?file=files/hc/pdf/pdf_cz/hl-fasteningsystems-16s-cz_012023_web.pdf&cid=9055}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ARTBEZ
Article description
ⁿ/ₐ
X1
External diameter
[mm]
X2
Internal diameter
[mm]
X3
Thickness
[mm]
CNSMASSEXACT
Weight
[kg/1000]
HEICO-LOCK HLB-3.5
220101060
HLB-3.5
9.0
3.9
1.7
0.66
HEICO-LOCK HLB-4
220101120
HLB-4
9.0
4.4
1.7
0.62
HEICO-LOCK HLB-5
220101210
HLB-5
10.8
5.4
1.7
0.86
HEICO-LOCK HLB-6
220101300
HLB-6
13.5
6.5
2.7
2.08
HEICO-LOCK HLB-8
220101450
HLB-8
16.6
8.6
2.7
3.20
HEICO-LOCK HLB-10
220101640
HLB-10
21.0
10.7
2.7
5.36
HEICO-LOCK HLB-12
220101800
HLB-12
25.4
13.0
3.7
10.54
HEICO-LOCK HLB-14
220101970
HLB-14
30.7
15.2
3.7
16.08
HEICO-LOCK HLB-16
220102070
HLB-16
30.7
17.0
3.7
14.64
HEICO-LOCK HLB-18
220102150
HLB-18
34.5
19.5
3.7
18.32
HEICO-LOCK HLB-20
220102300
HLB-20
39.0
21.4
3.8
24.14
HEICO-LOCK HLB-22
220102370
HLB-22
42.0
23.4
4.7
34.20
HEICO-LOCK HLB-24
220102460
HLB-24
48.5
25.3
4.7
48.10
HEICO-LOCK HLB-27
220102610
HLB-27
48.5
28.4
6.7
60.12
HEICO-LOCK HLB-30
220102690
HLB-30
58.5
31.4
6.7
97.22
HEICO-LOCK HLB-33
220102740
HLB-33
58.5
34.4
6.7
91.62
HEICO-LOCK HLB-36
220102820
HLB-36
63.0
37.4
6.7
105.52
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HEICO-LOCK® HLS (Standard) Steel (flZnnc) 1.1191
HEICO GROUP
27.04.2023
HEICO-LOCK® HLB (large) Stainless Steel A4 1.4404 (316L)
HEICO GROUP
27.04.2023
HEICO-LOCK® HLS (Standard) Stainless Steel A4 1.4404 (316L)
HEICO GROUP
27.04.2023
HEICO-LOCK® HLB (large) Stainless Steel A4 2.4668 (Alloy718)
HEICO GROUP
27.04.2023
HEICO-LOCK® HLB (large) Stainless Steel A4 1.4547 (SMO254)
HEICO GROUP
27.04.2023
HEICO-LOCK® HLS (Standard) Stainless Steel A4 1.4547 (SMO254)
HEICO GROUP
27.04.2023
HEICO-LOCK® Wedge Lock Nuts Steel (flZnnc) Strength Class 10
HEICO GROUP
27.04.2023
HEICO-LOCK® HLK-Washers Function acc. to DIN 25201-4
HEICO GROUP
27.04.2023
DIN 965 A-H - Cross recessed H countersunk (flat) head screws, thread up to...
Fabory
13.02.2023
HEICO-LOCK® Type: HKB Steel (flZnnc) 1.1191
HEICO GROUP
27.04.2023
HEICO-LOCK® Type: HKS Steel (flZnnc) 1.1191
HEICO GROUP
27.04.2023
DIN 933 - Steel 8.8 hot-dip galvanised
Böllhoff
26.10.2021
N0128010 - Hard Lock Nut (H-1) (SUS316L)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
W002N000 - Stainless Nort Lock washer
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表