您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: ACE Shock Absorbers
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
HBD-50 - Hydraulic Dampers
ACE Shock Absorbers
Hydraulic Dampers
Powered by
CAD模型選擇
{ace_stossdaempfer/hydraulische_bremszylinder_tuerdaempfer/hbd_50_asmtab.prj},{NB=HBD-50-150-BB_0_-_-},{ARTNR=HBD-50-150},{HUB=150},{L=392},{NMAX=4400},{HUBST=0},{AK=B10},{AKZUB=-},{AD=B10},{ADZUB=-},{INFO=Datenblatt},{PPATH=assemblies/hbd_50_asmtpl.prj},{CTRL=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
HUB
Stroke
[mm]
L
Length
[mm]
NMAX
Max. Compression Force
[N]
HBD-50-50-BB
HBD-50-50
50
192
6000
HBD-50-100-BB
HBD-50-100
100
292
6000
HBD-50-150-BB
HBD-50-150
150
392
4400
HBD-50-200-BB
HBD-50-200
200
492
2800
HBD-50-250-BB
HBD-50-250
250
592
2000
HBD-50-300-BB
HBD-50-300
300
692
1400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HBD-85 - Hydraulic Dampers
ACE Shock Absorbers
07.02.2024
GS-8 to 70 - Industrial Gas Springs
ACE Shock Absorbers
07.02.2024
DVC - Hydraulic Dampers
ACE Shock Absorbers
07.02.2024
GS 8 VA to 40 - Industrial Gas Springs
ACE Shock Absorbers
07.02.2024
E - Swivel Eye
ACE Shock Absorbers
07.02.2024
HB-12 to 70 - Hydraulic Dampers
ACE Shock Absorbers
07.02.2024
A - Eye
ACE Shock Absorbers
07.02.2024
GSI - Gas spring - Stainless steel - Fixed force from 50 to 400N. Simplifie...
HPC
24.05.2023
TD-28 - Hydraulic Dampers
ACE Shock Absorbers
07.02.2024
HBD-70 - Hydraulic Dampers
ACE Shock Absorbers
07.02.2024
FA/MA/MVC - Precision Hydraulic Feed Controls
ACE Shock Absorbers
07.02.2024
SC3325 to SC3350 - Magnum Models
ACE Shock Absorbers
07.02.2024
FQ26C - gas spring
PRiCi FA
17.10.2023
MPGR - Gas spring
nVent HOFFMAN
20.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表