您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 522.3 - Handwheels, with retractable handle, Type R, with revolving handle, without keyway
Ganter
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Handwheels with retractable handle
GN 522.3
GN 522.3 B
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_3/umleggriff_handraeder/gn522_3/gn522_3_b/gn522_3_b_asmtab.prj},{NB=Umlegegriff-Handrad GN 522.3-160-B14-R (unactivated)},{PARTNUMBER=GN 522.3-160-B14-R},{D1=160},{D2Y=14},{D3=26},{D4=31.0},{D5=40.0},{B=25.0},{L1=27},{L2=51},{L3=80},{R=65},{DURCHM=24.0},{X=68.000},{X1=19.200},{RX1=6.000},{LX=20.500},{LX1=4.800},{ABS1=42.300},{R1=2.000},{R2=45.000},{R3=4.000},{R4=3.000},{R5=4.000},{R8=4.000},{R9=3.000},{R10=1.000},{R11=20.000},{H=27.000},{H1=29.000},{H2=0.300},{H5=2.000},{W1=11.000},{W2=29.000},{S1=1.200},{D11=128.400},{D14=54.500},{D15=64.750},{D50=64.000},{D51=9.000},{D52=3.000},{L50=41.000},{L51=10.000},{R50=10.000},{L52=3.000},{D53=6.000},{R51=1.500},{L60=65.000},{L61=23.000},{R60=32.000},{ZZ=0.000},{ABSMAX=96.000},{L70=42.000},{L71=6.000},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H7 bore
ⁿ/ₐ
D3
[mm]
D4
[mm]
D5
[mm]
B
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
R
[mm]
DURCHM
Handle Ø
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Handwheel with retractabl...
GN 522.3-80-B8-R
80
B8
18
20.5
25.0
18.0
17
35
45
29
15.5
0.0980
84879090
YES
Handwheel with retractabl...
GN 522.3-80-B10-R
80
B10
18
20.5
25.0
18.0
17
35
45
29
15.5
0.0900
84879090
YES
Handwheel with retractabl...
GN 522.3-100-B10-R
100
B10
18
20.5
25.5
20.0
17
37
60
37
18.0
0.1630
84879090
YES
Handwheel with retractabl...
GN 522.3-100-B12-R
100
B12
18
20.5
25.5
20.0
17
37
60
37
18.0
0.1550
84879090
YES
Handwheel with retractabl...
GN 522.3-125-B12-R
125
B12
22
26.0
31.0
22.0
22
44
65
48
22.0
0.2230
84879090
YES
Handwheel with retractabl...
GN 522.3-125-B14-R
125
B14
22
26.0
31.0
22.0
22
44
65
48
22.0
0.2156
84879090
YES
Handwheel with retractabl...
GN 522.3-160-B14-R
160
B14
26
31.0
40.0
25.0
27
51
80
65
24.0
0.3570
84879090
YES
Handwheel with retractabl...
GN 522.3-160-B16-R
160
B16
26
31.0
40.0
25.0
27
51
80
65
24.0
0.3500
84879090
YES
Handwheel with retractabl...
GN 522.3-200-B16-R
200
B16
30
36.0
48.5
28.0
34
61
80
84
24.0
0.5200
84879090
YES
Handwheel with retractabl...
GN 522.3-200-B20-R
200
B20
30
36.0
48.5
28.0
34
61
80
84
24.0
0.4900
84879090
YES
Handwheel with retractabl...
GN 522.3-250-B20-R
250
B20
35
44.0
58.0
32.0
38
69
90
105
25.0
0.8400
84879090
YES
Handwheel with retractabl...
GN 522.3-250-B24-R
250
B24
35
44.0
58.0
32.0
38
69
90
105
25.0
0.8021
84879090
YES
Handwheel with retractabl...
GN 522.3-300-B20-R
300
B20
40
52.0
66.0
35.5
43
78
90
123
25.0
1.1700
84879090
YES
Handwheel with retractabl...
GN 522.3-300-B26-R
300
B26
40
52.0
66.0
35.5
43
78
90
123
25.0
1.1200
84879090
YES
Handwheel with retractabl...
GN 522.3-375-B26-R
375
B26
35
70.0
81.0
39.0
43
87
90
160
25.0
1.3810
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 522.3 - Handwheels, with retractable handle, Type R, with revolving hand...
Ganter
19.06.2024
GN 522.6 - Handwheels, with retractable handle, Type R, with revolving hand...
Ganter
19.06.2024
GN 322.3 - Handwheels, without keyway, with revolving retractable handle
Ganter
19.06.2024
GN 522.3 - Handwheels, with retractable handle, Type R, with revolving hand...
JW Winco
25.06.2024
GN 322.3 - Handwheels, with keyway, with revolving retractable handle
Ganter
19.06.2024
D208 - TWO SPOKE CONTROL HANDWHEEL WITH REVOLVING FOLDING HANDLE
Boteco
17.11.2021
GN 471.3 - Cranked handles with retractable handle
Ganter
19.06.2024
GN 954.6 - Clamping plates for position indicators
Ganter
19.06.2024
GN 954 - Position indicators, Type L, Numbers ascending anti-clockwise
Ganter
19.06.2024
GN 617.1 - Stainless Steel-Indexing plungers with rest position, Type AK, w...
Ganter
19.06.2024
GN 570.3 - Cranked Handles with Retractable Handle, Plastic
Ganter
19.06.2024
06255 - Handwheels 2-spoke plastic, with folding grip
norelem
10.06.2024
GN 471 - Cranked handles
Ganter
19.06.2024
GN 527.1 D - Handwheels, Type B, with threaded through bore
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表