您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 950 F - Handwheels with square, with fixed handle
Elesa+Ganter
操作件
DIN 950
DIN 950 V
DIN 950 V F
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/din950/din950_v/din950_v_f/din950_v_f.prj},{NB=Handrad DIN 950-GG-200-V14-F},{PARTNUMBER=DIN 950-GG-200-V14-F},{WERKSTVIS=Gußeisen},{AUSWAHL=GG,AL},{D1=200},{SY=14},{S=S14},{D3=38},{D4=M10},{NDM=10.000},{KDM=8.160},{KDM1=8.376},{B=22},{L1=24},{L2=45},{L3=77.0},{R=80},{DURCHM=25},{ANZAHL=3},{A=24.000},{B1=25.000},{B2=17.000},{C=8.000},{D4X=40.000},{D5=44.000},{E=80.000},{H1=26.000},{H2=22.000},{LX=21.000},{R1=9.000},{R2=18.000},{R3=5.500},{R4=22.000},{R5=11.000},{R6=6.000},{R7=13.000},{ARME=3},{T=24.800},{B3=6.000},{R8=0.250},{GD1=25.000},{GD4=16.000},{GD5=13.000},{GE=30.000},{GL1=80.000},{GL3=10.000},{GR1=5.000},{GR2=50.000},{GR3=31.000},{WEIGHT=2.1000},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
WERKSTVIS
Material
ⁿ/ₐ
D1
[mm]
S
H11 square
ⁿ/ₐ
D3
~
[mm]
D4
Thread
ⁿ/ₐ
B
[mm]
L1
[mm]
L2
~
[mm]
L3
[mm]
R
[mm]
DURCHM
Machine Handle
[mm]
ANZAHL
Spokes
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Handwheel DIN 950-GG-80-V...
DIN 950-GG-80-V9-F
Gußeisen
80
S9
24
M6
14
16
29
48.5
27
16
3
0.3470
84879059
YES
Handwheel DIN 950-AL-80-V...
DIN 950-AL-80-V9-F
Aluminium-Kokillenguß
80
S9
24
M6
14
16
29
48.5
27
16
3
0.1460
84879090
YES
Handwheel DIN 950-GG-100-...
DIN 950-GG-100-V9-F
Gußeisen
100
S9
26
M6
15
17
33
48.5
36
16
3
0.5340
84879059
YES
Handwheel DIN 950-AL-100-...
DIN 950-AL-100-V9-F
Aluminium-Kokillenguß
100
S9
26
M6
15
17
33
48.5
36
16
3
0.2270
84879090
YES
Handwheel DIN 950-GG-125-...
DIN 950-GG-125-V11-F
Gußeisen
125
S11
28
M8
16
18
36
62.0
47
20
3
0.7410
84879059
YES
Handwheel DIN 950-AL-125-...
DIN 950-AL-125-V11-F
Aluminium-Kokillenguß
125
S11
28
M8
16
18
36
62.0
47
20
3
0.3250
84879090
YES
Handwheel DIN 950-GG-160-...
DIN 950-GG-160-V12-F
Gußeisen
160
S12
33
M10
18
20
40
77.0
62
25
3
1.2000
84879059
YES
Handwheel DIN 950-AL-160-...
DIN 950-AL-160-V12-F
Aluminium-Kokillenguß
160
S12
33
M10
18
20
40
77.0
62
25
3
0.5910
84879090
YES
Handwheel DIN 950-GG-200-...
DIN 950-GG-200-V14-F
Gußeisen
200
S14
38
M10
22
24
45
77.0
80
25
3
2.1000
84879059
YES
Handwheel DIN 950-AL-200-...
DIN 950-AL-200-V14-F
Aluminium-Kokillenguß
200
S14
38
M10
22
24
45
77.0
80
25
3
0.9610
84879090
YES
Handwheel DIN 950-GG-250-...
DIN 950-GG-250-V17-F
Gußeisen
250
S17
48
M12
26
28
50
96.5
101
32
5
4.0000
84879059
YES
Handwheel DIN 950-AL-250-...
DIN 950-AL-250-V17-F
Aluminium-Kokillenguß
250
S17
48
M12
26
28
50
96.5
101
32
5
1.7880
84879090
YES
Handwheel DIN 950-GG-315-...
DIN 950-GG-315-V19-F
Gußeisen
315
S19
53
M12
28
33
56
96.5
132
32
5
6.4930
84879059
YES
Handwheel DIN 950-AL-315-...
DIN 950-AL-315-V19-F
Aluminium-Kokillenguß
315
S19
53
M12
28
33
56
96.5
132
32
5
2.6950
84879090
YES
Handwheel DIN 950-GG-400-...
DIN 950-GG-400-V24-F
Gußeisen
400
S24
65
M12
32
38
63
96.5
171
32
5
10.0000
84879059
YES
Handwheel DIN 950-AL-400-...
DIN 950-AL-400-V24-F
Aluminium-Kokillenguß
400
S24
65
M12
32
38
63
96.5
171
32
5
4.1900
84879090
YES
Handwheel DIN 950-GG-500-...
DIN 950-GG-500-V27-F
Gußeisen
500
S27
78
M12
34
45
72
96.5
220
32
5
15.9310
84879059
YES
Handwheel DIN 950-AL-500-...
DIN 950-AL-500-V27-F
Aluminium-Kokillenguß
500
S27
78
M12
34
45
72
96.5
220
32
5
6.0090
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 950 - Handwheels without keyway, with fixed handle
Elesa+Ganter
21.06.2024
DIN 950 - Handwheels with keyway, with fixed handle
Elesa+Ganter
21.06.2024
DIN 950 - Handwheels without keyway, with revolving handle
Elesa+Ganter
21.06.2024
DIN 950 - Handwheels with keyway, with revolving handle
Elesa+Ganter
21.06.2024
DIN 950 - Handwheels with keyway, without handle
Elesa+Ganter
21.06.2024
DIN 950 - Handwheels without keyway, without handle
Elesa+Ganter
21.06.2024
DIN 950 - Handwheels with square, with revolving handle
Elesa+Ganter
21.06.2024
DIN 950 - Handwheels with square, without handle
Elesa+Ganter
21.06.2024
GN 950.1 - Handwheels without keyway, with revolving handle
Ganter
19.06.2024
GN 950.1 - Handwheels with keyway, with revolving handle
Ganter
19.06.2024
GN 950.6 - Stainless Steel-Handwheels, Type F with fixed handle, K with key...
Ganter
19.06.2024
GN 950.6 - Stainless Steel-Handwheels, Type F with fixed handle, B without ...
Ganter
19.06.2024
GN 949 - Stainless Steel-Handwheels with revolving handel, without keyway
Ganter
19.06.2024
GN 949 - Stainless Steel-Handwheels with revolving handle, with keyway
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表