您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 950 - Handwheels with keyway, without handle
Elesa+Ganter
操作件
DIN 950
DIN 950 K
DIN 950 K A
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/din950/din950_k/din950_k_a/din950_k_a.prj},{NB=Handrad DIN 950-AL-200-K18-A},{PARTNUMBER=DIN 950-AL-200-K18-A},{WERKSTVIS=Aluminium-Kokillenguß},{AUSWAHL=GG,AL},{D1=200},{D2=K18},{D2Y=18},{B3=6.000},{T=20.800},{TT=2.800},{D3=38},{GEWINDE=10},{B=22},{L1=24},{L2=45},{DURCHM=25},{ANZAHL=3},{A=24.000},{B1=25.000},{B2=17.000},{C=8.000},{D4=40.000},{D5=44.000},{H1=26.000},{H2=22.000},{LX=21.000},{R1=9.000},{R2=18.000},{R3=5.500},{R4=22.000},{R5=11.000},{R6=6.000},{ARME=3},{R8=0.250},{WEIGHT=0.7600},{CTN=84879090},{ROHS=YES},{E=72.000},{R7=12.000},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
WERKSTVIS
Material
ⁿ/ₐ
D1
[mm]
D2
H7 bore
ⁿ/ₐ
D3
~
[mm]
B
[mm]
L1
[mm]
L2
~
[mm]
ANZAHL
Spokes
ⁿ/ₐ
WERKST
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Handwheel DIN 950-GG-80-K...
DIN 950-GG-80-K10-A
Gußeisen
80
K10
24
14
16
29
3
GG
0.3020
84879059
YES
Handwheel DIN 950-AL-80-K...
DIN 950-AL-80-K10-A
Aluminium-Kokillenguß
80
K10
24
14
16
29
3
AL
0.1030
84879090
YES
Handwheel DIN 950-GG-80-K...
DIN 950-GG-80-K12-A
Gußeisen
80
K12
24
14
16
29
3
GG
0.2950
84879059
YES
Handwheel DIN 950-AL-80-K...
DIN 950-AL-80-K12-A
Aluminium-Kokillenguß
80
K12
24
14
16
29
3
AL
0.1000
84879090
YES
Handwheel DIN 950-GG-100-...
DIN 950-GG-100-K10-A
Gußeisen
100
K10
26
15
17
33
3
GG
0.5060
84879059
YES
Handwheel DIN 950-AL-100-...
DIN 950-AL-100-K10-A
Aluminium-Kokillenguß
100
K10
26
15
17
33
3
AL
0.1850
84879090
YES
Handwheel DIN 950-GG-100-...
DIN 950-GG-100-K12-A
Gußeisen
100
K12
26
15
17
33
3
GG
0.5010
84879059
YES
Handwheel DIN 950-AL-100-...
DIN 950-AL-100-K12-A
Aluminium-Kokillenguß
100
K12
26
15
17
33
3
AL
0.1830
84879090
YES
Handwheel DIN 950-GG-125-...
DIN 950-GG-125-K12-A
Gußeisen
125
K12
28
16
18
36
3
GG
0.6950
84879059
YES
Handwheel DIN 950-AL-125-...
DIN 950-AL-125-K12-A
Aluminium-Kokillenguß
125
K12
28
16
18
36
3
AL
0.2640
84879090
YES
Handwheel DIN 950-GG-125-...
DIN 950-GG-125-K14-A
Gußeisen
125
K14
28
16
18
36
3
GG
0.6910
84879059
YES
Handwheel DIN 950-AL-125-...
DIN 950-AL-125-K14-A
Aluminium-Kokillenguß
125
K14
28
16
18
36
3
AL
0.2570
84879090
YES
Handwheel DIN 950-GG-140-...
DIN 950-GG-140-K14-A
Gußeisen
140
K14
30
17
19
39
3
GG
0.9300
84879059
YES
Handwheel DIN 950-AL-140-...
DIN 950-AL-140-K14-A
Aluminium-Kokillenguß
140
K14
30
17
19
39
3
AL
0.3370
84879090
YES
Handwheel DIN 950-GG-140-...
DIN 950-GG-140-K16-A
Gußeisen
140
K16
30
17
19
39
3
GG
0.9190
84879059
YES
Handwheel DIN 950-AL-140-...
DIN 950-AL-140-K16-A
Aluminium-Kokillenguß
140
K16
30
17
19
39
3
AL
0.3250
84879090
YES
Handwheel DIN 950-GG-160-...
DIN 950-GG-160-K14-A
Gußeisen
160
K14
33
18
20
40
3
GG
1.0810
84879059
YES
Handwheel DIN 950-AL-160-...
DIN 950-AL-160-K14-A
Aluminium-Kokillenguß
160
K14
33
18
20
40
3
AL
0.4000
84879090
YES
Handwheel DIN 950-GG-160-...
DIN 950-GG-160-K15-A
Gußeisen
160
K15
33
18
20
40
3
GG
1.0750
84879059
YES
Handwheel DIN 950-AL-160-...
DIN 950-AL-160-K15-A
Aluminium-Kokillenguß
160
K15
33
18
20
40
3
AL
0.3980
84879090
YES
Handwheel DIN 950-GG-160-...
DIN 950-GG-160-K16-A
Gußeisen
160
K16
33
18
20
40
3
GG
1.0730
84879059
YES
Handwheel DIN 950-AL-160-...
DIN 950-AL-160-K16-A
Aluminium-Kokillenguß
160
K16
33
18
20
40
3
AL
0.3870
84879090
YES
Handwheel DIN 950-GG-180-...
DIN 950-GG-180-K16-A
Gußeisen
180
K16
35
20
22
43
3
GG
1.6000
84879059
YES
Handwheel DIN 950-AL-180-...
DIN 950-AL-180-K16-A
Aluminium-Kokillenguß
180
K16
35
20
22
43
3
AL
0.6110
84879090
YES
Handwheel DIN 950-GG-180-...
DIN 950-GG-180-K18-A
Gußeisen
180
K18
35
20
22
43
3
GG
1.5990
84879059
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表