您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
HALP - Aluminium terminal box
nVent HOFFMAN
Terminal Boxes
Aluminium Range
Powered by
CAD模型選擇
{eldon/03_terminal_boxes/02_aluminium_range/halp_asmtab.prj},{NB=HALP122208GE(0)},{ITEM=HALP122208GE},{DETAIL=0},{INFO=Info PDF},{DES=Terminal box, 122x220x80},{MAT=Aluminium alloy AlSI 12},{COVER=Grey cover},{H=122},{W=220},{D=80},{MASS=1.35},{EAN=8713574089266},{TARIFFN=85381000},{PPATH=assemblies/halp_asmtpl.prj},{MI=URL}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COVER
Cover
ⁿ/ₐ
H
Height
[mm]
W
Width
[mm]
D
Depth
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
HALP050503GE
HALP050503GE
Terminal box, 45x50x30
Aluminium alloy AlSI 12
Grey cover
45
50
30
0.10
8713574089167
HALP060604GE
HALP060604GE
Terminal box, 64x58x36
Aluminium alloy AlSI 12
Grey cover
64
58
36
0.15
8713574089174
HALP061004GE
HALP061004GE
Terminal box, 64x98x36
Aluminium alloy AlSI 12
Grey cover
64
98
36
0.25
8713574089181
HALP061504GE
HALP061504GE
Terminal box, 64x150x36
Aluminium alloy AlSI 12
Grey cover
64
150
36
0.35
8713574089198
HALP080806GE
HALP080806GE
Terminal box, 80x75x57
Aluminium alloy AlSI 12
Grey cover
80
75
57
0.30
8713574089204
HALP081306GE
HALP081306GE
Terminal box, 80x125x57
Aluminium alloy AlSI 12
Grey cover
80
125
57
0.45
8713574089211
HALP081806GE
HALP081806GE
Terminal box, 80x175x57
Aluminium alloy AlSI 12
Grey cover
80
175
57
0.55
8713574089228
HALP082506GE
HALP082506GE
Terminal box, 80x250x57
Aluminium alloy AlSI 12
Grey cover
80
250
57
0.70
8713574089235
HALP121208GE
HALP121208GE
Terminal box, 122x122x80
Aluminium alloy AlSI 12
Grey cover
122
122
80
0.90
8713574089242
HALP121209GE
HALP121209GE
Terminal box, 122x122x90
Aluminium alloy AlSI 12
Grey cover
122
122
90
1.00
8713574089259
HALP122208GE
HALP122208GE
Terminal box, 122x220x80
Aluminium alloy AlSI 12
Grey cover
122
220
80
1.35
8713574089266
HALP122209GE
HALP122209GE
Terminal box, 122x220x90
Aluminium alloy AlSI 12
Grey cover
122
220
90
1.45
8713574089273
HALP123608GE
HALP123608GE
Terminal box, 122x360x80
Aluminium alloy AlSI 12
Grey cover
122
360
80
1.80
8713574089280
HALP161609GE
HALP161609GE
Terminal box, 160x160x90
Aluminium alloy AlSI 12
Grey cover
160
160
90
1.55
8713574089297
HALP162609GE
HALP162609GE
Terminal box, 160x260x90
Aluminium alloy AlSI 12
Grey cover
160
260
90
2.10
8713574089303
HALP163609GE
HALP163609GE
Terminal box, 160x360x90
Aluminium alloy AlSI 12
Grey cover
160
360
90
2.70
8713574089310
HALP165609GE
HALP165609GE
Terminal box, 160x560x90
Aluminium alloy AlSI 12
Grey cover
160
560
90
4.05
8713574089327
HALP232011GE
HALP232011GE
Terminal box, 230x200x110
Aluminium alloy AlSI 12
Grey cover
230
200
110
2.60
8713574089334
HALP233311GE
HALP233311GE
Terminal box, 230x330x110
Aluminium alloy AlSI 12
Grey cover
230
330
110
3.70
8713574089341
HALP233318GE
HALP233318GE
Terminal box, 230x330x180
Aluminium alloy AlSI 12
Grey cover
230
330
180
5.10
8713574089358
HALP234011GE
HALP234011GE
Terminal box, 230x400x110
Aluminium alloy AlSI 12
Grey cover
230
400
110
4.15
8713574089365
HALP236011GE
HALP236011GE
Terminal box, 230x600x110
Aluminium alloy AlSI 12
Grey cover
230
600
110
6.00
8713574089372
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表