您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Foot mount
Brother Gearmotors
Gear Motors
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
Standard gearmotor 1/8 - 1/2 HP
S type Reducer (designated motor attachable type)
Right angle shaft (H2 series)
T shaft
Powered by
CAD模型選擇
{brother/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/s_type_reducer/right_angle_shaft_h2_series/str_t_shaft/h2_str_t_l_asmtab.prj},{NB=H2L28T040-NCL},{OSH=28},{TREE=L},{EMCVIS=0.4kW},{INFO=Infotext},{MC1='020','0.2kW','040','0.4kW','075','0.75kW','150','1.5kW','220','2.2kW'},{B1=E},{RVIS=1/40},{R1=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',240,'1/240',300,'1/300',375,'1/375',450,'1/450',600,'1/600',750,'1/750',900,'1/900',1200,'1/1200',1500,'1/1500'},{R2=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',240,'1/240',300,'1/300',375,'1/375',450,'1/450'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MOUNT
Mount
ⁿ/ₐ
MOT
Motor type
ⁿ/ₐ
MP
Motor power
ⁿ/ₐ
SGT
Shaft gearbox type
ⁿ/ₐ
FS
Frame size
ⁿ/ₐ
SBS
Shaft/Bore size
ⁿ/ₐ
SE
Shaft extension
ⁿ/ₐ
RA
Ratio
ⁿ/ₐ
NRS60
Output shaft allowable torque 60Hz in-lbs
ⁿ/ₐ
RPM
RPM (using a 4 Pole - 1800 RPM Motor Input)
ⁿ/ₐ
W
Weight
[lb.]
H2LS-22T-5-020
H2L22T005-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
22
7/8"
T-Both
5:1
42
360
10
H2LS-22T-10-020
H2L22T010-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
22
7/8"
T-Both
10:1
84
180
10
H2LS-22T-15-020
H2L22T015-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
22
7/8"
T-Both
15:1
127
120
10
H2LS-22T-20-020
H2L22T020-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
22
7/8"
T-Both
20:1
168
90
10
H2LS-22T-25-020
H2L22T025-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
22
7/8"
T-Both
25:1
211
72
10
H2LS-22T-30-020
H2L22T030-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
22
7/8"
T-Both
30:1
247
60
10
H2LS-22T-40-020
H2L22T040-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
22
7/8"
T-Both
40:1
336
45
10
H2LS-22T-50-020
H2L22T050-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
22
7/8"
T-Both
50:1
423
36
10
H2LS-22T-60-020
H2L22T060-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
22
7/8"
T-Both
60:1
504
30
10
H2LS-28T-80-020
H2L28T080-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
28
1 1/8"
T-Both
80:1
654
22,5
15
H2LS-28T-100-020
H2L28T100-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
28
1 1/8"
T-Both
100:1
814
18
15
H2LS-28T-120-020
H2L28T120-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
28
1 1/8"
T-Both
120:1
981
15
15
H2LS-28T-160-020
H2L28T160-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
28
1 1/8"
T-Both
160:1
1308
11,2
15
H2LS-28T-200-020
H2L28T200-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
28
1 1/8"
T-Both
200:1
1628
9
15
H2LS-28T-240-020
H2L28T240-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
28
1 1/8"
T-Both
240:1
1955
7,5
15
H2LS-28T-5-040
H2L28T005-NCL
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Solid Shaft G...
28
1 1/8"
T-Both
5:1
84
360
15
H2LS-28T-10-040
H2L28T010-NCL
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Solid Shaft G...
28
1 1/8"
T-Both
10:1
168
180
15
H2LS-28T-15-040
H2L28T015-NCL
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Solid Shaft G...
28
1 1/8"
T-Both
15:1
247
120
15
H2LS-28T-20-040
H2L28T020-NCL
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Solid Shaft G...
28
1 1/8"
T-Both
20:1
336
90
15
H2LS-28T-25-040
H2L28T025-NCL
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Solid Shaft G...
28
1 1/8"
T-Both
25:1
423
72
15
H2LS-28T-30-040
H2L28T030-NCL
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Solid Shaft G...
28
1 1/8"
T-Both
30:1
504
60
15
H2LS-28T-40-040
H2L28T040-NCL
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Solid Shaft G...
28
1 1/8"
T-Both
40:1
672
45
15
H2LS-28T-50-040
H2L28T050-NCL
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Solid Shaft G...
28
1 1/8"
T-Both
50:1
840
36
15
H2LS-28T-60-040
H2L28T060-NCL
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Solid Shaft G...
28
1 1/8"
T-Both
60:1
1014
30
15
H2LS-32T-80-040
H2L32T080-NCL
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Solid Shaft G...
32
1 1/4"
T-Both
80:1
1308
22,5
21
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表