您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
ASA 001 - Adapter sleeves for metric shafts
SKF
Bearings units and housings
Bearing accessories
Adapter sleeves
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_accessories/adapter_sleeves/asa_001.prj},{NB=SKF_OH 30/1000 HE},{DESIGNATION=OH 30/1000 HE},{DD1=950.0000},{DD=1000.000},{DD3=1140.00000},{B1=430.0000},{B=100.000},{B4=0.000},{B5=125.000},{THD=Tr1000x8},{TP=0.000},{G2=G 1/8},{ND=9.728},{TP2=0.907},{G3=12.000},{A=10.000},{ET=12},{MASS=471.600},{LN=HME 30/1000},{LD=MS 30/1000},{NUT=HMV 200E},{POPULAR=},{DASA=OH 30/1000 HE},{SP=0.000},{PPATH=parts/asa_001_asmtpl.prj},{SUPPRESS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
DD1
d1 - Bore diameter
[mm]
DD
d - Outside diameter small taper
[mm]
DD3
d3 - Outside diameter lock nut
[mm]
B1
B1 - Width
[mm]
LN
Lock nut
ⁿ/ₐ
LD
Locking device
ⁿ/ₐ
NUT
Hydraulic nut
ⁿ/ₐ
DASA
Designation adapter sleeve assembly
ⁿ/ₐ
H 204
H 204
17.0000
20.000
32.00000
24.0000
H 204
H 205
H 205
20.0000
25.000
38.00000
26.0000
H 205
H 206
H 206
25.0000
30.000
45.00000
27.0000
H 206
H 207
H 207
30.0000
35.000
52.00000
29.0000
H 207
H 208
H 208
35.0000
40.000
58.00000
31.0000
H 208
H 209
H 209
40.0000
45.000
65.00000
33.0000
H 209
H 210
H 210
45.0000
50.000
70.00000
35.0000
HMV 10E
H 210
H 211
H 211
50.0000
55.000
75.00000
37.0000
HMV 11E
H 211
H 212
H 212
55.0000
60.000
80.00000
38.0000
HMV 12E
H 212
H 213
H 213
60.0000
65.000
85.00000
40.0000
HMV 13E
H 213
H 215
H 215
65.0000
75.000
98.00000
43.0000
HMV 15E
H 215
H 216
H 216
70.0000
80.000
105.00000
46.0000
HMV 16E
H 216
H 217
H 217
75.0000
85.000
110.00000
50.0000
HMV 17E
H 217
H 218
H 218
80.0000
90.000
120.00000
52.0000
HMV 18E
H 218
H 219
H 219
85.0000
95.000
125.00000
55.0000
HMV 19E
H 219
H 220
H 220
90.0000
100.000
130.00000
58.0000
HMV 20E
H 220
H 222
H 222
100.0000
110.000
145.00000
63.0000
HMV 22E
H 222
H 2305
H 2305
20.0000
25.000
38.00000
35.0000
H 2305
H 2306
H 2306
25.0000
30.000
45.00000
38.0000
H 2306
H 2307
H 2307
30.0000
35.000
52.00000
43.0000
H 2307
H 2308
H 2308
35.0000
40.000
58.00000
46.0000
H 2308
H 2308 E
H 2308 E
35.0000
40.000
58.00000
46.0000
KMFE 8
H 2308 E
H 2309
H 2309
40.0000
45.000
65.00000
50.0000
H 2309
H 2310
H 2310
45.0000
50.000
70.00000
55.0000
HMV 10E
H 2310
H 2311
H 2311
50.0000
55.000
75.00000
59.0000
HMV 11E
H 2311
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表