您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: ACE Shock Absorbers
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
GZ15 to 40 - Industrial Gas Springs
ACE Shock Absorbers
Industrial Gas Springs
Powered by
CAD模型選擇
{ace_stossdaempfer/industrie_gasfedern/gz_15_bis_gz40_asmtab.prj},{NB=GZ-28-150-AA-150_0_MA_MA},{ARTNR=GZ-28},{HUB=150},{HUBST=0},{SR=Ohne},{FX=[150:1200]},{AK=A},{AKZUB=MA},{AD=A},{ADZUB=MA},{VER=3.000},{AS=Ohne},{CTRL=10.000},{PPATH=assemblies/gz15_bis_gz40_asmtpl.prj},{F1=150},{INFO=Datenblatt},{X=100.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
HUB
Stroke
[mm]
L
Retracted
[mm]
GZ-15-20-AA-50
GZ-15
20
87
GZ-15-40-AA-50
GZ-15
40
107
GZ-15-50-AA-50
GZ-15
50
117
GZ-15-60-AA-50
GZ-15
60
127
GZ-15-80-AA-50
GZ-15
80
147
GZ-15-100-AA-50
GZ-15
100
167
GZ-15-120-AA-50
GZ-15
120
187
GZ-15-150-AA-50
GZ-15
150
217
GZ-19-30-AA-30
GZ-19
30
112
GZ-19-50-AA-30
GZ-19
50
132
GZ-19-100-AA-30
GZ-19
100
182
GZ-19-150-AA-30
GZ-19
150
232
GZ-19-200-AA-30
GZ-19
200
282
GZ-19-250-AA-30
GZ-19
250
332
GZ-28-30-AA-150
GZ-28
30
130
GZ-28-50-AA-150
GZ-28
50
150
GZ-28-100-AA-150
GZ-28
100
200
GZ-28-150-AA-150
GZ-28
150
250
GZ-28-200-AA-150
GZ-28
200
300
GZ-28-250-AA-150
GZ-28
250
350
GZ-28-300-AA-150
GZ-28
300
400
GZ-28-350-AA-150
GZ-28
350
450
GZ-28-400-AA-150
GZ-28
400
500
GZ-28-450-AA-150
GZ-28
450
550
GZ-28-500-AA-150
GZ-28
500
600
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MA - MA
ACE Shock Absorbers
07.02.2024
GS-8 to 70 - Industrial Gas Springs
ACE Shock Absorbers
07.02.2024
OE - OE
ACE Shock Absorbers
07.02.2024
ME - ME
ACE Shock Absorbers
07.02.2024
NA - NA
ACE Shock Absorbers
07.02.2024
GS 8 VA to 40 - Industrial Gas Springs
ACE Shock Absorbers
07.02.2024
GZ15-V4A to GZ40-VA - Industrial Gas Springs
ACE Shock Absorbers
07.02.2024
MA-V4A - MA-V4A
ACE Shock Absorbers
07.02.2024
LS-K-KU-4-6 - Linearschlitten für kleinste Einbauräume mit Kugelumlaufführu...
Mader
16.03.2023
C - Angle Ball Joint
ACE Shock Absorbers
07.02.2024
Lockable Gas Springs B
Bansbach easylift
21.11.2023
D - Clevis Fork
ACE Shock Absorbers
07.02.2024
NG - NG
ACE Shock Absorbers
07.02.2024
G - Ball Socket
ACE Shock Absorbers
07.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表