您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
GXS, GL, GLXS
Fluro
Industry parts
Spherical Plain Bearings
Series K
Standard design
Requires Maintenance
GL, GLXS, GXS
Powered by
CAD模型選擇
{fluro/industrieteile/gelenklager/masreihe_k/standardausfuhrung/wartungspflichtig/massreihe_k_nachschmierbar/gxs_gl_glxs_asmtab.prj},{NB=Gelenklager GXS40 (0-0)},{IDNR=},{BEZX=GXS},{XBEZ=GXS 40},{PDF=gxs},{PPATH=gxs_asmtpl.prj},{GR=40.00},{D=40},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{B=49.0},{M=35.00},{A=72.0},{O=44.2},{ST=693.0},{DT=116.0},{ZDR=290},{GEW=832},{VERS=29},{KIPPWINKEL=16},{MD=360},{MAT1=-},{MAT2=Sonderbronze CuSn8},{MAT3=Wälzlagerstahl 100Cr6},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
GR
Size
[mm]
D
[mm]
B
[mm]
M
[mm]
A
[mm]
O
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
ZDR
Limiting speed
[U/min]
GEW
Unit weight
[g]
KIPPWINKEL
Pivoting angle
[°]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Outer ring material
ⁿ/ₐ
MAT2
Insert material
ⁿ/ₐ
MAT3
Inner ring material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GXS2
GXS2
2.00
2
4.5
3.60
6.5
2.6
6.6
1.1
0
3
16
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
GXS3
GXS3
3.00
3
6.0
4.50
9.0
5.1
10.8
1.8
0
4
14
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
GXS4
GXS4
4.00
4
7.0
5.25
12.0
6.5
14.5
2.5
0
4
14
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
GXS5
GXS5
5.00
5
8.0
6.00
13.0
7.7
19.8
3.3
0
5
13
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
GXS6
GXS6
6.00
6
9.0
6.75
15.0
8.9
25.8
4.3
1500
8
13
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
GXS6.16
GXS6.16
6.16
6
9.0
6.75
16.0
8.9
25.8
4.3
1500
9
13
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
GXS8
GXS8
8.00
8
12.0
9.00
18.0
10.4
42.6
7.1
1200
14
14
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
GXS8.19
GXS8.19
8.19
8
12.0
9.00
19.0
10.4
42.6
7.1
1200
16
14
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
GXS10
GXS10
10.00
10
14.0
10.50
21.0
12.9
60.0
10.0
1000
22
13
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
GXS10.22
GXS10.22
10.22
10
14.0
10.50
22.0
12.9
60.0
10.0
1000
25
13
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
GXS12
GXS12
12.00
12
16.0
12.00
24.5
15.4
80.0
13.5
860
35
13
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
GXS12.26
GXS12.26
12.26
12
16.0
12.00
26.0
15.4
80.0
13.5
860
40
13
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
GXS14
GXS14
14.00
14
19.0
13.50
28.0
16.8
102.5
17.0
750
51
16
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
GXS14.29
GXS14.29
14.29
14
19.0
13.50
29.0
16.8
102.5
17.0
750
56
16
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
GXS16
GXS16
16.00
16
21.0
15.00
31.5
19.3
128.5
21.5
660
72
15
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
GXS16.32
GXS16.32
16.32
16
21.0
15.00
32.0
19.3
128.5
21.5
660
76
15
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
GXS18
GXS18
18.00
18
23.0
16.50
34.5
21.8
157.0
26.0
600
94
15
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
GXS18.35
GXS18.35
18.35
18
23.0
16.50
35.0
21.8
157.0
26.0
600
97
15
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
GXS20
GXS20
20.00
20
25.0
18.00
38.0
24.3
188.5
31.5
540
124
14
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
GXS20.4
GXS20.4
20.40
20
25.0
18.00
40.0
24.3
188.5
31.5
540
141
14
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
GXS22
GXS22
22.00
22
28.0
20.00
41.0
25.8
229.0
38.0
500
158
15
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
GXS22.42
GXS22.42
22.42
22
28.0
20.00
42.0
25.8
229.0
38.0
500
168
15
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
GXS25
GXS25
25.00
25
31.0
22.00
46.0
29.6
293.0
47.0
440
218
15
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
GXS25.47
GXS25.47
25.47
25
31.0
22.00
47.0
29.6
293.0
47.0
440
231
15
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
GXS30
GXS30
30.00
30
37.0
25.00
54.0
34.8
381.0
64.0
370
349
17
360
-
Special high strength bro...
Bearing steel 100Cr6
84833038
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表