您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
GUM/L - Guide Unit for Cylinders
SMC
bp2_standard_air_cylinder
C95 ISO Cylinder
Accessories
GUM/GUL Guides for Cylinders
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/c95/accessories/gum-gul/guml.prj},{NB=GUM32-125(0)},{IDNR=},{MODEL=GU},{BORE=32},{GUIDE=M},{STROKE=125},{POS=0},{STROKEST=[125:500/1]},{A=12},{B=11.0},{C=74},{D1=M6},{D1N=6},{D2=6.6},{D3=11},{E1=0},{E2=32.5},{E3=78},{E4=61},{E5=50.0},{E6=81},{F=4},{G=50.2},{H=73},{J=27.0},{K=25.0},{K1=24.0},{L0=45},{L1=92},{L2=50},{L3=97},{L4=147},{L5=120},{L6=64},{L7=22},{L8=62.25},{L9=102},{M=6.5},{P=12},{R=30},{S=M10x1.25},{T=M6},{TM=6},{W=2.5},{SN=10},{SP=1.25},{Z=17},{AB=50.2},{AC=30.0},{AD=20.0},{AF=0.0},{AG=0.0},{AH=38.0},{AI=16.0},{AJ=8.0},{AK=14.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BORE
Bore size
[mm]
A
[mm]
B
[mm]
C
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
[mm]
E1
[mm]
E2
[mm]
E3
[mm]
E4
[mm]
E5
[mm]
E6
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
K1
[mm]
L0
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
M
[mm]
P
[mm]
R
ⁿ/ₐ
S
ⁿ/ₐ
T
ⁿ/ₐ
W
[mm]
Z
[mm]
ORDER
ⁿ/ₐ
GUM12-125
12
10
9.6
47
M4
4.5
0
32
18.0
58
32
22.0
8
25.0
31
19.0
15.0
14.0
28
66
30
69
84
60
46
9
38.00
81
0.0
8
M16x1.5
M6x1
M5
1.5
17
GUM12-125
GUM16-125
16
10
9.6
47
M4
4.5
0
32
18.0
58
32
22.0
8
25.0
31
19.0
15.0
14.0
28
66
30
69
84
60
46
9
38.00
81
0.0
8
M16x1.5
M6x1
M5
1.5
17
GUM16-125
GUM20-125
20
10
11.0
62
M5
5.5
0
52
28.0
68
52
28.0
10
40.5
57
23.0
20.0
19.0
38
80
40
84
135
100
65
22
55.00
92
0.0
10
M22x1.5
M8x1.25
M5
1.5
22
GUM20-125
GUM25-125
25
10
11.0
62
M5
5.5
0
52
28.0
68
52
28.0
10
40.5
57
23.0
20.0
19.0
38
80
40
84
135
100
65
22
55.00
97
0.0
10
M22x1.5
M10x1.25
M5
1.5
22
GUM25-125
GUM32-125
32
12
11.0
74
M6
6.6
11
0
32.5
78
61
50.0
81
4
50.2
73
27.0
25.0
24.0
45
92
50
97
147
120
64
22
62.25
102
6.5
12
30
M10x1.25
M6
2.5
17
GUM32-125
GUM40-125
40
16
15.0
87
M6
6.6
11
0
38.0
84
69
54.0
99
18
58.0
65
30.0
29.0
29.0
55
112
58
115
167
125
81
28
66.00
127
6.5
12
35
M12x1.25
M6
3.0
21
GUM40-125
GUM50-125
50
20
19.0
104
M8
9.0
15
0
46.5
100
85
72.0
119
24
70.0
70
40.0
35.0
34.0
68
134
70
137
195
140
94
28
73.75
134
9.0
16
40
M16x1.5
M8
4.0
24
GUM50-125
GUM63-125
63
20
19.0
119
M8
9.0
15
0
56.5
105
100
82.0
132
20
86.0
90
40.0
42.5
42.5
80
148
85
152
195
160
94
28
77.75
145
9.0
16
45
M16x1.5
M8
4.0
24
GUM63-125
GUM80-125
80
25
22.0
148
M10
11.0
18
0
72.0
130
130
106.0
166
25
106.0
111
45.0
52.5
52.5
100
180
105
189
251
195
114
35
94.00
157
11.0
20
45
M20x1.5
M10
5.0
30
GUM80-125
GUM100-125
100
25
22.0
173
M10
11.0
18
0
89.0
150
150
131.0
190
30
130.0
115
45.0
65.0
64.0
120
206
130
213
251
205
120
35
96.00
172
11.0
20
55
M20x1.5
M10
5.0
30
GUM100-125
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表