您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 913.5-INOX - Grub screws
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 913.5
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_913_5/gn_913_5.prj},{NB=Grub screws GN 913.5-M12-63-KU},{CODE=GN.13926},{DESCRIPTION=GN 913.5-M12-63-KU},{DIM01=M12},{DIM02=-},{DIM03=8.0},{DIM04=63},{DIM05=-},{DIM06=2.1},{DIM07=6.0},{WEIGHT=43},{NDM=12.000},{KDM=9.853},{D2=0.000},{D3=8.000},{L1=63.000},{L2=0.000},{L3=2.100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
l3
[mm]
DIM07
sw
[mm]
WEIGHT
Weight
[g]
Grub screws GN 913.5-M4-6...
GN.13871
GN 913.5-M4-6-KU
M4
-
2.0
6
-
1.0
2.0
1
Grub screws GN 913.5-M4-8...
GN.13872
GN 913.5-M4-8-KU
M4
-
2.0
8
-
1.0
2.0
1
Grub screws GN 913.5-M4-1...
GN.13873
GN 913.5-M4-10-KU
M4
-
2.0
10
-
1.0
2.0
1
Grub screws GN 913.5-M4-1...
GN.13874
GN 913.5-M4-12-KU
M4
-
2.0
12
-
1.0
2.0
1
Grub screws GN 913.5-M4-1...
GN.13875
GN 913.5-M4-16-KU
M4
-
2.0
16
-
1.0
2.0
1
Grub screws GN 913.5-M5-8...
GN.13881
GN 913.5-M5-8-KU
M5
-
3.0
8
-
1.0
2.5
1
Grub screws GN 913.5-M5-1...
GN.13882
GN 913.5-M5-10-KU
M5
-
3.0
10
-
1.0
2.5
1
Grub screws GN 913.5-M5-1...
GN.13883
GN 913.5-M5-12-KU
M5
-
3.0
12
-
1.0
2.5
1
Grub screws GN 913.5-M5-1...
GN.13884
GN 913.5-M5-16-KU
M5
-
3.0
16
-
1.0
2.5
2
Grub screws GN 913.5-M5-2...
GN.13885
GN 913.5-M5-20-KU
M5
-
3.0
20
-
1.0
2.5
2
Grub screws GN 913.5-M6-1...
GN.13891
GN 913.5-M6-10-KU
M6
-
3.5
10
-
1.3
3.0
1
Grub screws GN 913.5-M6-1...
GN.13892
GN 913.5-M6-12-KU
M6
-
3.5
12
-
1.3
3.0
2
Grub screws GN 913.5-M6-1...
GN.13893
GN 913.5-M6-16-KU
M6
-
3.5
16
-
1.3
3.0
2
Grub screws GN 913.5-M6-2...
GN.13894
GN 913.5-M6-20-KU
M6
-
3.5
20
-
1.3
3.0
3
Grub screws GN 913.5-M6-2...
GN.13895
GN 913.5-M6-25-KU
M6
-
3.5
25
-
1.3
3.0
4
Grub screws GN 913.5-M6-3...
GN.13896
GN 913.5-M6-32-KU
M6
-
3.5
32
-
1.3
3.0
5
Grub screws GN 913.5-M8-1...
GN.13901
GN 913.5-M8-12-KU
M8
-
5.0
12
-
1.6
4.0
3
Grub screws GN 913.5-M8-1...
GN.13902
GN 913.5-M8-16-KU
M8
-
5.0
16
-
1.6
4.0
5
Grub screws GN 913.5-M8-2...
GN.13903
GN 913.5-M8-20-KU
M8
-
5.0
20
-
1.6
4.0
6
Grub screws GN 913.5-M8-2...
GN.13904
GN 913.5-M8-25-KU
M8
-
5.0
25
-
1.6
4.0
7
Grub screws GN 913.5-M8-3...
GN.13905
GN 913.5-M8-32-KU
M8
-
5.0
32
-
1.6
4.0
10
Grub screws GN 913.5-M8-4...
GN.13906
GN 913.5-M8-40-KU
M8
-
5.0
40
-
1.6
4.0
12
Grub screws GN 913.5-M10-...
GN.13911
GN 913.5-M10-16-KU
M10
-
6.5
16
-
1.9
5.0
7
Grub screws GN 913.5-M10-...
GN.13912
GN 913.5-M10-20-KU
M10
-
6.5
20
-
1.9
5.0
9
Grub screws GN 913.5-M10-...
GN.13913
GN 913.5-M10-25-KU
M10
-
6.5
25
-
1.9
5.0
11
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 913.2 - ELESA-Grub screws
Elesa
24.06.2024
GS 913 Grub screws - DME - DIN 913-45 H
D-M-E
27.06.2024
70020061 - TRF/StainlessFlat countersunk Hexagon socket
SUNCO INDUSTRY CO.,LTD.
11.01.2019
ISO 7379 - ELESA-Shoulder screws with collar
Elesa
24.06.2024
GN 913.3 - ELESA-Grub-screws
Elesa
24.06.2024
FHC-SS - Countersunk screw - DIN 7991 - Stainless steel A2
HPC
03.08.2023
ISO 4035 - Hexagon thin nuts (chamfered) - Product grades A and B
Fabory
13.02.2023
BT-SST - ELESA-Fluted grip knobs
Elesa
24.06.2024
BT-SST-FP - ELESA-Fluted grip knobs
Elesa
24.06.2024
GN 913 3 KU - Grub screws Type KU
Ganter
19.06.2024
CTL.476-p - ELESA-Wing knobs
Elesa
24.06.2024
DIN 913 - Hexagon socket set screws with flat point
Fabory
21.04.2022
B.193-B - ELESA-Knurled grip knobs
Elesa
24.06.2024
SGPS-PL - Grub Screw Plastic Pad
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表