您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 913.3 - Grub-screws
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 913.3
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_913_3/gn_913_3.prj},{NB=Grub-screws GN 913.3-M3-4-MS},{CODE=GN.13589},{DESCRIPTION=GN 913.3-M3-4-MS},{VER=MS},{DIM01=M3},{DIM02=1.9},{DIM03=-},{DIM04=4},{DIM05=0.5},{DIM06=-},{DIM07=1.5},{WEIGHT=1},{NDM=3.000},{KDM=2.387},{D2=1.900},{D3=0.000},{L1=4.000},{L2=0.500},{L3=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
l3
[mm]
DIM07
sw
[mm]
WEIGHT
Weight
[g]
Grub-screws GN 913.3-M3-3...
GN.13586
GN 913.3-M3-3-KU
M3
-
1.5
3
-
0.8
1.5
1
Grub-screws GN 913.3-M3-4...
GN.13588
GN 913.3-M3-4-KU
M3
-
1.5
4
-
0.8
1.5
1
Grub-screws GN 913.3-M3-5...
GN.13590
GN 913.3-M3-5-KU
M3
-
1.5
5
-
0.8
1.5
1
Grub-screws GN 913.3-M3-6...
GN.13592
GN 913.3-M3-6-KU
M3
-
1.5
6
-
0.8
1.5
1
Grub-screws GN 913.3-M3-8...
GN.13594
GN 913.3-M3-8-KU
M3
-
1.5
8
-
0.8
1.5
1
Grub-screws GN 913.3-M3-1...
GN.13596
GN 913.3-M3-10-KU
M3
-
1.5
10
-
0.8
1.5
1
Grub-screws GN 913.3-M4-6...
GN.13701
GN 913.3-M4-6-KU
M4
-
2
6
-
1
1.5
1
Grub-screws GN 913.3-M4-8...
GN.13702
GN 913.3-M4-8-KU
M4
-
2
8
-
1
1.5
1
Grub-screws GN 913.3-M4-1...
GN.13703
GN 913.3-M4-10-KU
M4
-
2
10
-
1
1.5
1
Grub-screws GN 913.3-M4-1...
GN.13704
GN 913.3-M4-12-KU
M4
-
2
12
-
1
1.5
1
Grub-screws GN 913.3-M4-1...
GN.13705
GN 913.3-M4-16-KU
M4
-
2
16
-
1
1.5
1
Grub-screws GN 913.3-M4-2...
GN.13706
GN 913.3-M4-20-KU
M4
-
2
20
-
1
1.5
1
Grub-screws GN 913.3-M5-8...
GN.13711
GN 913.3-M5-8-KU
M5
-
3
8
-
1
2.5
1
Grub-screws GN 913.3-M5-1...
GN.13712
GN 913.3-M5-10-KU
M5
-
3
10
-
1
2.5
1
Grub-screws GN 913.3-M5-1...
GN.13713
GN 913.3-M5-12-KU
M5
-
3
12
-
1
2.5
1
Grub-screws GN 913.3-M5-1...
GN.13714
GN 913.3-M5-16-KU
M5
-
3
16
-
1
2.5
2
Grub-screws GN 913.3-M5-2...
GN.13715
GN 913.3-M5-20-KU
M5
-
3
20
-
1
2.5
2
Grub-screws GN 913.3-M5-2...
GN.13716
GN 913.3-M5-25-KU
M5
-
3
25
-
1
2.5
3
Grub-screws GN 913.3-M6-6...
GN.13607
GN 913.3-M6-6-KU
M6
-
3.5
6
-
1.3
3.0
1
Grub-screws GN 913.3-M6-8...
GN.13609
GN 913.3-M6-8-KU
M6
-
3.5
8
-
1.3
3.0
1
Grub-screws GN 913.3-M6-1...
GN.13720
GN 913.3-M6-10-KU
M6
-
3.5
10
-
1.3
3.0
1
Grub-screws GN 913.3-M6-1...
GN.13721
GN 913.3-M6-12-KU
M6
-
3.5
12
-
1.3
3.0
2
Grub-screws GN 913.3-M6-1...
GN.13722
GN 913.3-M6-16-KU
M6
-
3.5
16
-
1.3
3.0
2
Grub-screws GN 913.3-M6-2...
GN.13723
GN 913.3-M6-20-KU
M6
-
3.5
20
-
1.3
3.0
3
Grub-screws GN 913.3-M6-2...
GN.13724
GN 913.3-M6-25-KU
M6
-
3.5
25
-
1.3
3.0
4
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Multiple rotary joint
Metalwork
21.07.2022
CB - Hexagon Socket Head Cap Screws
Misumi
09.09.2019
ISO 7379 - ELESA-Shoulder screws with collar
Elesa
24.06.2024
GN 632.5 - ELESA-Grub-screws with spherical end
Elesa
24.06.2024
RGEA, RGEAB, RGEAS, RGEAM,RGEAP - Rack Gears - L Dimension Standard - Both ...
Misumi
29.05.2023
D-H7A2 - Solid State Switch / Band Mounting / Pre-wired Connector
SMC
28.09.2023
FJKC, FJKCF, FJKCS - Foot Jack Bolts - Tip SR Hexagon Chamfering Type
Misumi
04.06.2021
MHT2-Z - Toggle Type Air Gripper
SMC Corporation
26.06.2024
BCS
Balluff
21.06.2024
AWA ,AUA ,AWY, BWY, AUY, BUY, AWU, BWU, AUU, BUU, AWS, BWS, AUS, BUSS, AWF...
Misumi
10.08.2021
DVA 4 - ELESA-Vibration damping elements
Elesa
24.06.2024
TRISERT ® - for thermoplastics - Threaded inserts for thermoplastics
KVT Fastening
22.12.2023
AMF 6800E - Vertical acting toggle clamp with open clamping arm and horizon...
AMF - ANDREAS MAIER Fellbach
14.03.2024
Rod, male, single rotary ring R15
Metalwork
21.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表