您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 1474 - Grooved pins, half length reverse grooved
Fabory
9 Pins & key stock
Powered by
CAD模型選擇
{fabory/9_pins_and_key_stock/din_1474.prj},{NB=Kerbstift DIN 1474 5x16 51583.050.016(High)},{CNSORDERNO=51583.050.016},{VARIANT=0},{PACKAGING=200},{FABNETWEIGHT=2.570},{D1=5.0},{L=16},{C=0.63},{SZ=16.50},{D2=5.20},{GEW=2.570},{NENNID=5X16MM},{BRAND=Fabory},{STANDARD=DIN 1474},{THREAD=},{THREADDIRECTION=},{STYLE=Half length reverse},{TYPE=Grooved pin},{BASICMATERIAL=Stainless steel},{GRADE=A1},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO8741,NEN2605},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494106092},{INTRASTATCODE=7318240090},{ECLASS=23-10-01-01},{UNSPSC=31163215},{ETIM=EC002384},{FAB_NENN=5x16},{FAB_GEO=Diameter (d-D)=5;Length (L)=16;c ?=0.63;Tolerance=h11;V=16.5},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTION
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
L
js15
[mm]
C
~
[mm]
SZ
Shear rate two-cut
[kN]
D2
Diameter kerf
[mm]
Grooved pin DIN 1474 1.5x...
39740.015.006
1,5X6MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Free-cutting steel
0.00009
ISO8741,NEN2605
Y
8715492826497
7318240090
23-10-01-01
31163215
EC002384
200
6
0.20
1.60
1.60
Grooved pin DIN 1474 1.5x...
39740.015.005
1,5X5MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Free-cutting steel
0.00007
ISO8741,NEN2605
Y
8715492826480
7318240090
23-10-01-01
31163215
EC002384
200
5
0.20
1.60
1.60
Grooved pin DIN 1474 1.5x...
39740.015.008
1,5X8MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Free-cutting steel
0.00011
ISO8741,NEN2605
Y
8715492826503
7318240090
23-10-01-01
31163215
EC002384
200
8
0.20
1.60
1.60
Grooved pin DIN 1474 1.5x...
39740.015.010
1,5X10MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Free-cutting steel
0.00014
ISO8741,NEN2605
Y
8715492826510
7318240090
23-10-01-01
31163215
EC002384
200
10
0.20
1.60
1.60
Grooved pin DIN 1474 1.5x...
39740.015.012
1,5X12MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Free-cutting steel
0.00017
ISO8741,NEN2605
Y
8715492826527
7318240090
23-10-01-01
31163215
EC002384
200
12
0.20
1.60
1.63
Grooved pin DIN 1474 2x6
39740.020.006
2X6MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Free-cutting steel
0.00015
ISO8741,NEN2605
Y
8715492826565
7318240090
23-10-01-01
31163215
EC002384
200
6
0.25
2.85
2.10
Grooved pin DIN 1474 2x5
39740.020.005
2X5MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Free-cutting steel
0.00014
ISO8741,NEN2605
Y
8715492826558
7318240090
23-10-01-01
31163215
EC002384
200
5
0.25
2.85
2.10
Grooved pin DIN 1474 2x8
39740.020.008
2X8MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Free-cutting steel
0.00020
ISO8741,NEN2605
Y
8715492826572
7318240090
23-10-01-01
31163215
EC002384
200
8
0.25
2.85
2.10
Grooved pin DIN 1474 2x8
51583.020.008
2X8MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Stainless steel
A1
0.00020
ISO8741,NEN2605
Y
8715494105965
7318240090
23-10-01-01
31163215
EC002384
500
8
0.25
2.85
2.10
Grooved pin DIN 1474 2x10
39740.020.010
2X10MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Free-cutting steel
0.00025
ISO8741,NEN2605
Y
8715492826589
7318240090
23-10-01-01
31163215
EC002384
200
10
0.25
2.85
2.10
Grooved pin DIN 1474 2x10
51583.020.010
2X10MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Stainless steel
A1
0.00025
ISO8741,NEN2605
Y
8715494105972
7318240090
23-10-01-01
31163215
EC002384
500
10
0.25
2.85
2.10
Grooved pin DIN 1474 2x12
39740.020.012
2X12MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Free-cutting steel
0.00030
ISO8741,NEN2605
Y
8715492826596
7318240090
23-10-01-01
31163215
EC002384
200
12
0.25
2.85
2.10
Grooved pin DIN 1474 2x12
51583.020.012
2X12MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Stainless steel
A1
0.00030
ISO8741,NEN2605
Y
8715494105989
7318240090
23-10-01-01
31163215
EC002384
500
12
0.25
2.85
2.10
Grooved pin DIN 1474 2x16
39740.020.016
2X16MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Free-cutting steel
0.00040
ISO8741,NEN2605
Y
8715492826602
7318240090
23-10-01-01
31163215
EC002384
200
16
0.25
2.85
2.10
Grooved pin DIN 1474 2x16
51583.020.016
2X16MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Stainless steel
A1
0.00040
ISO8741,NEN2605
Y
8715494105996
7318240090
23-10-01-01
31163215
EC002384
500
16
0.25
2.85
2.10
Grooved pin DIN 1474 2x20
39740.020.020
2X20MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Free-cutting steel
0.00050
ISO8741,NEN2605
Y
8717077084612
7318240090
23-10-01-01
31163215
EC002384
250
20
0.25
2.85
2.15
Grooved pin DIN 1474 2.5x...
39740.025.008
2,5X8MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Free-cutting steel
0.00032
ISO8741,NEN2605
Y
8715492826657
7318240090
23-10-01-01
31163215
EC002384
200
8
0.30
4.25
2.60
Grooved pin DIN 1474 2.5x...
39740.025.006
2,5X6MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Free-cutting steel
0.00025
ISO8741,NEN2605
Y
8715492826640
7318240090
23-10-01-01
31163215
EC002384
200
6
0.30
4.25
2.60
Grooved pin DIN 1474 2.5x...
39740.025.010
2,5X10MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Free-cutting steel
0.00040
ISO8741,NEN2605
Y
8715492826664
7318240090
23-10-01-01
31163215
EC002384
200
10
0.30
4.25
2.60
Grooved pin DIN 1474 2.5x...
39740.025.012
2,5X12MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Free-cutting steel
0.00047
ISO8741,NEN2605
Y
8715492826671
7318240090
23-10-01-01
31163215
EC002384
200
12
0.30
4.25
2.60
Grooved pin DIN 1474 2.5x...
39740.025.016
2,5X16MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Free-cutting steel
0.00063
ISO8741,NEN2605
Y
8715492826688
7318240090
23-10-01-01
31163215
EC002384
200
16
0.30
4.25
2.65
Grooved pin DIN 1474 3x8
39740.030.008
3X8MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Free-cutting steel
0.00047
ISO8741,NEN2605
Y
8715492826732
7318240090
23-10-01-01
31163215
EC002384
200
8
0.40
6.15
3.10
Grooved pin DIN 1474 3x6
39740.030.006
3X6MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Free-cutting steel
0.00035
ISO8741,NEN2605
Y
8715492826725
7318240090
23-10-01-01
31163215
EC002384
200
6
0.40
6.15
3.10
Grooved pin DIN 1474 3x8
51583.030.008
3X8MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Stainless steel
A1
0.00047
ISO8741,NEN2605
Y
8715494106009
7318240090
23-10-01-01
31163215
EC002384
500
8
0.40
6.15
3.10
Grooved pin DIN 1474 3x10
39740.030.010
3X10MM
Fabory
DIN 1474
Half length reverse
Grooved pin
Free-cutting steel
0.00058
ISO8741,NEN2605
Y
8715492826749
7318240090
23-10-01-01
31163215
EC002384
200
10
0.40
6.15
3.10
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 6325 - Parallel pins, hardened, tolerance zone m6
Fabory
13.02.2023
DIN 1475 - Grooved pins, third length center grooved
Fabory
13.02.2023
DIN 128 A - Curved spring lock washers
Fabory
13.02.2023
DIN 1480 - Forged turnbuckles (open form)
Fabory
13.02.2023
DIN 7984 - Hexagon socket head cap screws with low head
Chinese Manufacturers
27.05.2014
DIN 7 - Parallel pins
Fabory
13.02.2023
DIN 6799 - Retaining washers for shafts
Fabory
13.02.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN 11024 - Springs cotter
Fabory
13.02.2023
DIN 1476 - Round head grooved pins
Fabory
13.02.2023
ISO 8741 (DIN 1474) - FN 586 - blank - Half lenght reverse grooved pins
SFS Group Schweiz AG
24.05.2024
DIN 1473 - Grooved pins, full length parallel grooved mit chamfer
Fabory
13.02.2023
DIN 1471 - Grooved pins, full length taper grooved
Fabory
13.02.2023
BB1_001_101 - Deep groove ball bearings
SKF
13.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表