您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 1473 - Grooved pins, full length parallel grooved mit chamfer
Fabory
9 Pins & key stock
Powered by
CAD模型選擇
{fabory/9_pins_and_key_stock/din_1473.prj},{NB=Kerbstift DIN 1473 5x32 39730.050.032(High)},{CNSORDERNO=39730.050.032},{D=5.0},{L=32},{PACKAGING=100},{VARIANT=1},{FABNETWEIGHT=5.030},{C=0.600},{F=2.000},{SKZ=16.500},{D2=5.250},{NENNID=5X32MM},{BRAND=Fabory},{STANDARD=DIN 1473},{THREAD=},{THREADDIRECTIO=},{STYLE=Full length with chamfer},{TYPE=Parallel grooved pin},{BASICMATERIAL=Free-cutting steel},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO8740,NEN2604},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077084384},{INTRASTATCODE=7318240090},{ECLASS=23-10-01-01},{UNSPSC=31163215},{ETIM=EC002384},{FAB_NENN=5x32},{FAB_GEO=Diameter (d-D)=5;Length (L)=32;c ?=0.6;Tolerance=h11;V=16.5},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length js15
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
C
Distance ~
[mm]
F
Chamfer ~
[mm]
SKZ
Shear rate two-cut
[kN]
D2
Diameter kerf
[mm]
Grooved pin DIN 1473 1.5x...
39730.015.005
1,5X5MM
1.5
5
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Free-cutting steel
0.00007
ISO8740,NEN2604
Y
8715492825704
7318240090
23-10-01-01
31163215
EC002384
200
0.200
0.800
1.600
1.600
Grooved pin DIN 1473 1.5x...
39730.015.006
1,5X6MM
1.5
6
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Free-cutting steel
0.00008
ISO8740,NEN2604
Y
8715492825711
7318240090
23-10-01-01
31163215
EC002384
200
0.200
0.800
1.600
1.600
Grooved pin DIN 1473 1.5x...
39730.015.008
1,5X8MM
1.5
8
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Free-cutting steel
0.00011
ISO8740,NEN2604
Y
8715492825728
7318240090
23-10-01-01
31163215
EC002384
200
0.200
0.800
1.600
1.600
Grooved pin DIN 1473 1.5x...
39730.015.010
1,5X10MM
1.5
10
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Free-cutting steel
0.00014
ISO8740,NEN2604
Y
8715492825735
7318240090
23-10-01-01
31163215
EC002384
200
0.200
0.800
1.600
1.600
Grooved pin DIN 1473 1.5x...
39730.015.012
1,5X12MM
1.5
12
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Free-cutting steel
0.00017
ISO8740,NEN2604
Y
8715492825742
7318240090
23-10-01-01
31163215
EC002384
200
0.200
0.800
1.600
1.600
Grooved pin DIN 1473 1.5x...
39730.015.016
1,5X16MM
1.5
16
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Free-cutting steel
0.00022
ISO8740,NEN2604
Y
8715492825759
7318240090
23-10-01-01
31163215
EC002384
200
0.200
0.800
1.600
1.600
Grooved pin DIN 1473 1.5x...
39730.015.020
1,5X20MM
1.5
20
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Free-cutting steel
0.00028
ISO8740,NEN2604
Y
8717077084070
7318240090
23-10-01-01
31163215
EC002384
250
0.200
0.800
1.600
1.600
Grooved pin DIN 1473 2x4
39730.020.004
2X4MM
2.0
4
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Free-cutting steel
0.00011
ISO8740,NEN2604
Y
8717077084087
7318240090
23-10-01-01
31163215
EC002384
250
0.250
0.900
2.850
2.150
Grooved pin DIN 1473 2x5
39730.020.005
2X5MM
2.0
5
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Free-cutting steel
0.00013
ISO8740,NEN2604
Y
8715492825773
7318240090
23-10-01-01
31163215
EC002384
200
0.250
0.900
2.850
2.150
Grooved pin DIN 1473 2x6
39730.020.006
2X6MM
2.0
6
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Free-cutting steel
0.00015
ISO8740,NEN2604
Y
8715492825780
7318240090
23-10-01-01
31163215
EC002384
200
0.250
0.900
2.850
2.150
Grooved pin DIN 1473 2x8
39730.020.008
2X8MM
2.0
8
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Free-cutting steel
0.00020
ISO8740,NEN2604
Y
8715492825797
7318240090
23-10-01-01
31163215
EC002384
200
0.250
0.900
2.850
2.150
Grooved pin DIN 1473 2x8
51582.020.008
2X8MM
2.0
8
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Stainless steel
A1
0.00062
ISO8740,NEN2604
Y
8715494105507
7318240090
23-10-01-01
31163215
EC002384
500
0.250
0.900
2.850
2.150
Grooved pin DIN 1473 2x10
39730.020.010
2X10MM
2.0
10
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Free-cutting steel
0.00025
ISO8740,NEN2604
Y
8715492825803
7318240090
23-10-01-01
31163215
EC002384
200
0.250
0.900
2.850
2.150
Grooved pin DIN 1473 2x10
51582.020.010
2X10MM
2.0
10
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Stainless steel
A1
0.00025
ISO8740,NEN2604
Y
8715494105514
7318240090
23-10-01-01
31163215
EC002384
500
0.250
0.900
2.850
2.150
Grooved pin DIN 1473 2x12
39730.020.012
2X12MM
2.0
12
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Free-cutting steel
0.00030
ISO8740,NEN2604
Y
8715492825810
7318240090
23-10-01-01
31163215
EC002384
200
0.250
0.900
2.850
2.150
Grooved pin DIN 1473 2x14
39730.020.014
2X14MM
2.0
14
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Free-cutting steel
0.00035
ISO8740,NEN2604
Y
8717077084094
7318240090
23-10-01-01
31163215
EC002384
250
0.250
0.900
2.850
2.150
Grooved pin DIN 1473 2x12
51582.020.012
2X12MM
2.0
12
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Stainless steel
A1
0.00030
ISO8740,NEN2604
Y
8715494105521
7318240090
23-10-01-01
31163215
EC002384
500
0.250
0.900
2.850
2.150
Grooved pin DIN 1473 2x16
39730.020.016
2X16MM
2.0
16
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Free-cutting steel
0.00040
ISO8740,NEN2604
Y
8715492825834
7318240090
23-10-01-01
31163215
EC002384
200
0.250
0.900
2.850
2.150
Grooved pin DIN 1473 2x18
39730.020.018
2X18MM
2.0
18
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Free-cutting steel
0.00045
ISO8740,NEN2604
Y
8717077084100
7318240090
23-10-01-01
31163215
EC002384
250
0.250
0.900
2.850
2.150
Grooved pin DIN 1473 2x16
51582.020.016
2X16MM
2.0
16
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Stainless steel
A1
0.00040
ISO8740,NEN2604
Y
8715494105538
7318240090
23-10-01-01
31163215
EC002384
500
0.250
0.900
2.850
2.150
Grooved pin DIN 1473 2x20
39730.020.020
2X20MM
2.0
20
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Free-cutting steel
0.00050
ISO8740,NEN2604
Y
8715492825841
7318240090
23-10-01-01
31163215
EC002384
200
0.250
0.900
2.850
2.150
Grooved pin DIN 1473 2x24
39730.020.024
2X24MM
2.0
24
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Free-cutting steel
0.00062
ISO8740,NEN2604
Y
8715492825858
7318240090
23-10-01-01
31163215
EC002384
200
0.250
0.900
2.850
2.150
Grooved pin DIN 1473 2x20
51582.020.020
2X20MM
2.0
20
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Stainless steel
A1
0.00050
ISO8740,NEN2604
Y
8715494105545
7318240090
23-10-01-01
31163215
EC002384
500
0.250
0.900
2.850
2.150
Grooved pin DIN 1473 2x30
39730.020.030
2X30MM
2.0
30
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Free-cutting steel
0.00075
ISO8740,NEN2604
Y
8715492825865
7318240090
23-10-01-01
31163215
EC002384
200
0.250
0.900
2.850
2.150
Grooved pin DIN 1473 2.5x...
39730.025.006
2,5X6MM
2.5
6
Fabory
DIN 1473
Full length with chamfer
Parallel grooved pin
Free-cutting steel
0.00024
ISO8740,NEN2604
Y
8717077084117
7318240090
23-10-01-01
31163215
EC002384
250
0.300
1.200
4.250
2.650
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 1475 - Grooved pins, third length center grooved
Fabory
13.02.2023
DIN 7 - Parallel pins
Fabory
13.02.2023
DIN 1473 - Steel
Böllhoff
26.10.2021
BN 884 - Grooved pins full length parallel grooved (DIN 1473; ISO 8740), st...
Bossard Catalog
31.10.2023
ISO 8752 - Clamping pins - slotted, heavy duty
Fabory
13.02.2023
DIN 916 - Hexagon socket set screws with cup point
Fabory
21.04.2022
DIN 7980 - Spring lock washers for screws with cylindrical heads (Attention...
Fabory
13.02.2023
DIN 1470 - Grooved pins, full length parallel grooved mit pilot
Fabory
13.02.2023
B0524 - Cylindrical pins with internal thread DIN EN ISO 8735
Blohm
03.06.2024
DIN ≈11024 - Springs cotter
Fabory
13.02.2023
DIN 7979 D - Parallel pins, with internal thread, hardened, form D
Fabory
13.02.2023
DIN 1474 - Grooved pins, half length reverse grooved
Fabory
13.02.2023
DIN 11024 - Springs cotter
Fabory
13.02.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表