您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring® for Piston According to ISO 10766
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Slydring®
Groove Design for Piston (External)
HiMod® Slydring® According to ISO 10766
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/fuehrungsringe/kolben/himod_slydring_iso10766_er/himod_ko_ass_tab.prj},{NB=GP6900630-HM061 (0)},{PARTNO=GP6900630},{DN=63.0},{D2=58.0},{L2=9.7},{W=2.50},{RMAX=0.2},{Z1=3.0},{NUT=0},{S1=0.40},{MC=HM061},{PRN=WR 58 63 9.7},{PPATH=himod_ko_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore Diameter H9
[mm]
D2
Groove Diameter h8
[mm]
L2
Groove Width +0.2
[mm]
W
Ring Tickness
[mm]
RMAX
Radius
[mm]
Z1
Ring Gap
[mm]
S1
Radial Clearance S1
[mm]
PRN
Sealing Parts Ref. Nr.
ⁿ/ₐ
GP4300120-HM061
GP4300120
12.0
8.9
4.0
1.55
0.2
2.5
0.30
WR 8.9 12 4
GP4300160-HM061
GP4300160
16.0
12.9
4.0
1.55
0.2
2.5
0.30
WR 12.9 16 4
GP4300200-HM061
GP4300200
20.0
16.9
4.0
1.55
0.2
2.5
0.30
WR 16.9 20 4
GP4300240-HM061
GP4300240
24.0
20.9
4.0
1.55
0.2
2.5
0.40
WR 20.9 24 4
GP4300250-HM061
GP4300250
25.0
21.9
4.0
1.55
0.2
2.5
0.40
WR 21.9 25 4
GP6500250-HM061
GP6500250
25.0
20.0
5.6
2.50
0.2
2.5
0.40
WR 20 25 5.6
GP6900250-HM061
GP6900250
25.0
20.0
9.7
2.50
0.2
2.5
0.40
WR 20 25 9.7
GP6500270-HM061
GP6500270
27.0
22.0
5.6
2.50
0.2
2.5
0.40
WR 22 27 5.6
GP6900270-HM061
GP6900270
27.0
22.0
9.7
2.50
0.2
2.5
0.40
WR 22 27 9.7
GP6500300-HM061
GP6500300
30.0
25.0
5.6
2.50
0.2
2.5
0.40
WR 25 30 5.6
GP6900300-HM061
GP6900300
30.0
25.0
9.7
2.50
0.2
2.5
0.40
WR 25 30 9.7
GP4300320-HM061
GP4300320
32.0
28.9
4.0
1.55
0.2
2.5
0.40
WR 28.9 32 4
GP6500320-HM061
GP6500320
32.0
27.0
5.6
2.50
0.2
2.5
0.40
WR 27 32 5.6
GP6900320-HM061
GP6900320
32.0
27.0
9.7
2.50
0.2
2.5
0.40
WR 27 32 9.7
GP6500330-HM061
GP6500330
33.0
28.0
5.6
2.50
0.2
2.5
0.40
WR 28 33 5.6
GP6500350-HM061
GP6500350
35.0
30.0
5.6
2.50
0.2
2.5
0.40
WR 30 35 5.6
GP6900350-HM061
GP6900350
35.0
30.0
9.7
2.50
0.2
2.5
0.40
WR 30 35 9.7
GP6500370-HM061
GP6500370
37.0
32.0
5.6
2.50
0.2
2.5
0.40
WR 32 37 5.6
GP6900370-HM061
GP6900370
37.0
32.0
9.7
2.50
0.2
2.5
0.40
WR 32 37 9.7
GP6500400-HM061
GP6500400
40.0
35.0
5.6
2.50
0.2
2.5
0.40
WR 35 40 5.6
GP6900400-HM061
GP6900400
40.0
35.0
9.7
2.50
0.2
2.5
0.40
WR 35 40 9.7
GP6500410-HM061
GP6500410
41.0
36.0
5.6
2.50
0.2
2.5
0.40
WR 36 41 5.6
GP6900410-HM061
GP6900410
41.0
36.0
9.7
2.50
0.2
2.5
0.40
WR 36 41 9.7
GP6500450-HM061
GP6500450
45.0
40.0
5.6
2.50
0.2
3.0
0.40
WR 40 45 5.6
GP6900450-HM061
GP6900450
45.0
40.0
9.7
2.50
0.2
3.0
0.40
WR 40 45 9.7
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Turcon® Glyd Ring® T - Piston, double actions sealing elements from Turcon®...
Trelleborg
21.07.2023
Turcon® Stepseal® 2K - Piston, single acting sealing elements from Turcon®,...
Trelleborg
21.07.2023
Orkot® Slydring® - Wear Ring - Orkot® Slydring® for Rod According to ISO 10...
Trelleborg
21.07.2023
Orkot® Slydring® - Wear Ring - Orkot® Slydring® for Piston According to ISO...
Trelleborg
21.07.2023
Turcon® Stepseal® 2K - Rod seal, single acting sealing element from Turcon®...
Trelleborg
21.07.2023
Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring®...
Trelleborg
21.07.2023
Zurcon® L-Cup - Single acting rod seal from Zurcon® Polyurethane material
Trelleborg
21.07.2023
Zurcon® Wynseal und Sealing Parts GPS - Piston, double acting sealings elem...
Trelleborg
21.07.2023
Zurcon® Scraper DA 24 - Double-acting Scraper from Zurcon® Polyurethan mate...
Trelleborg
21.07.2023
HiMod® Slydring® - Slydring® - HiMod® Slydring® for Rod According to ISO 10...
Trelleborg
21.07.2023
Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring®...
Trelleborg
21.07.2023
HiMod® Slydring® - Slydring® - HiMod® Slydring® for Piston NON ISO 10766
Trelleborg
21.07.2023
Zurcon® U-Cup RU9 - Rod seal, single acting sealing element from Turcon® an...
Trelleborg
21.07.2023
Scraper WSA - Single acting Scraper with Metal Case for open Groove Assembl...
Trelleborg
01.02.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表