您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 751 NI - Stainless Steel-Fork joint, Type A, fork pin with KL-shaft safety
Berger Tools
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Fork joints, Fork heads
GN751 NI
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_6/gabelgelenke_gabelkoepfe/gn751_n/gn751_n.prj},{NB=Edelstahl-Gabelgelenk GN751-8-32-M8-A-NI},{ARTNR=GN751-8-32-M8-A-NI},{PARTNUMBER=GN 751-8-32-M8-A-NI},{NORMNR=GN 751},{D1=8},{L1=32},{R=16.000},{K=1.500},{Z=1.000},{X=0.900},{Y=0.200},{W=1.100},{D2=M8},{NDM=8},{KDM=6.647},{A=16},{A1=22},{B=8},{D3=14},{L2=48},{L3=58},{L4=12.0},{WEIGHT=0.0498},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ARTNR
ⁿ/ₐ
D1
H9/h11
[mm]
L1
[mm]
D2
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Gabelgelenk GN7...
GN751-4-8-M4-A-NI
4
8
M4
8
4
8
16
21
6.0
0.0060
73182900
YES
Edelstahl-Gabelgelenk GN7...
GN751-4-16-M4-A-NI
4
16
M4
8
4
8
24
29
6.0
0.0060
73182900
YES
Edelstahl-Gabelgelenk GN7...
GN751-5-10-M5-A-NI
5
10
M5
10
5
9
20
26
7.5
0.0100
73182900
YES
Edelstahl-Gabelgelenk GN7...
GN751-5-20-M5-A-NI
5
20
M5
10
5
9
30
36
7.5
0.0190
73182900
YES
Edelstahl-Gabelgelenk GN7...
GN751-6-12-M6-A-NI
6
12
M6
12
6
10
24
31
9.0
0.0200
73182900
YES
Edelstahl-Gabelgelenk GN7...
GN751-6-24-M6-A-NI
6
24
M6
12
6
10
36
43
9.0
0.0250
73182900
YES
Edelstahl-Gabelgelenk GN7...
GN751-8-16-M8-A-NI
8
16
M8
16
8
14
32
42
12.0
0.0460
73182900
YES
Edelstahl-Gabelgelenk GN7...
GN751-8-32-M8-A-NI
8
32
M8
16
8
14
48
58
12.0
0.0498
73182900
YES
Edelstahl-Gabelgelenk GN7...
GN751-10-20-M10-A-NI
10
20
M10
20
10
18
40
52
15.0
0.0800
73182900
YES
Edelstahl-Gabelgelenk GN7...
GN751-10-40-M10-A-NI
10
40
M10
20
10
18
60
72
15.0
0.1210
73182900
YES
Edelstahl-Gabelgelenk GN7...
GN751-12-24-M12-A-NI
12
24
M12
24
12
20
48
62
18.0
0.1450
73182900
YES
Edelstahl-Gabelgelenk GN7...
GN751-12-48-M12-A-NI
12
48
M12
24
12
20
72
86
18.0
0.1900
73182900
YES
Edelstahl-Gabelgelenk GN7...
GN751-14-28-M14-A-NI
14
28
M14
28
14
24
56
72
22.5
0.2200
73182900
YES
Edelstahl-Gabelgelenk GN7...
GN751-14-56-M14-A-NI
14
56
M14
28
14
24
85
101
22.5
0.2800
73182900
YES
Edelstahl-Gabelgelenk GN7...
GN751-16-32-M16-A-NI
16
32
M16
32
16
26
64
83
24.0
0.3340
73182900
YES
Edelstahl-Gabelgelenk GN7...
GN751-16-64-M16-A-NI
16
64
M16
32
16
26
96
115
24.0
0.4200
73182900
YES
Edelstahl-Gabelgelenk GN7...
GN751-20-40-M20-A-NI
20
40
M20
40
20
34
80
105
30.0
0.6820
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
27629 - Rod ends with plain bearing external thread, stainless steel DIN IS...
norelem
30.04.2024
Compression springs - Gutekunst Federn
Gutekunst Federn
21.07.2023
27622 - Clevis joints stainless steel DIN 71752
norelem
30.04.2024
GN751.1 KL - Fork joints, Type KL, Pin with KL-shaft safety
Berger Tools
25.05.2023
GN 751 NI - Stainless Steel-Fork joint, Type A, fork pin with KL-shaft safe...
Elesa+Ganter
28.03.2024
GN 751 NI - Stainless Steel-Fork joint, Type A, fork pin with KL-shaft safe...
Ganter
12.04.2024
GN751 - Fork joints, Type B with snap-on spring
Berger Tools
25.05.2023
GN 751 NI - Stainless Steel-Fork joint, Type A, fork pin with KL-shaft safe...
JW Winco
02.04.2024
DIN71752 NI - Stainless Steel-Fork heads without pin
Berger Tools
29.05.2023
RNJT, NJTSS - Knuckle Joints - Convex Type- Fixed Type
Misumi
04.06.2021
Square Joint With Spherical Head DIN 648 K - Stainless steel
AIRWORK
18.05.2023
Inductive Sensors
Balluff
12.05.2024
GN 751.1 KL - Fork joints, Type KL, Pin with KL-shaft safety
Ganter
12.04.2024
GN 751.1 KL - Fork joints, Type KL, Pin with KL-shaft safety
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表