您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 751 - Fork joints, Type B with snap-on spring
Berger Tools
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Fork joints, Fork heads
GN751 ST
GN751 B
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_6/gabelgelenke_gabelkoepfe/gn751_st/gn751_b/gn751_b_asmtab.prj},{NB=Gabelgelenk GN751-10-40-M10-B},{ARTNR=GN751-10-40-M10-B},{PARTNUMBER=GN 751-10-40-M10-B},{V=1},{NORMNR=GN 751},{D1=10},{L1=40},{D2=M10},{XD2=10},{D2X='1','M10','2','M10L','3','M10F'},{A=20},{B=10},{D3=18},{L2=60},{L3=72},{L4=15.0},{VERS=14},{PPATH=gn751_b_asmtpl.prj},{WEIGHT=0.1250},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
H8/h11
[mm]
L1
[mm]
D2
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gabelgelenk GN751-4-8-M4-...
GN751-4-8-M4-B
4
8
M4
8
4
8
16
21
6.0
0.0070
73182900
YES
Gabelgelenk GN751-5-10-M5...
GN751-5-10-M5-B
5
10
M5
10
5
9
20
26
7.5
0.0120
73182900
YES
Gabelgelenk GN751-5-10-M5...
GN751-5-10-M5L-B
5
10
M5L
10
5
9
20
26
7.5
0.0120
73182900
YES
Gabelgelenk GN751-5-20-M5...
GN751-5-20-M5-B
5
20
M5
10
5
9
30
36
7.5
0.0160
73182900
YES
Gabelgelenk GN751-5-20-M5...
GN751-5-20-M5L-B
5
20
M5L
10
5
9
30
36
7.5
0.0160
73182900
YES
Gabelgelenk GN751-6-12-M6...
GN751-6-12-M6-B
6
12
M6
12
6
10
24
31
9.0
0.0191
73182900
YES
Gabelgelenk GN751-6-12-M6...
GN751-6-12-M6L-B
6
12
M6L
12
6
10
24
31
9.0
0.0200
73182900
YES
Gabelgelenk GN751-6-24-M6...
GN751-6-24-M6-B
6
24
M6
12
6
10
36
43
9.0
0.0270
73182900
YES
Gabelgelenk GN751-6-24-M6...
GN751-6-24-M6L-B
6
24
M6L
12
6
10
36
43
9.0
0.0260
73182900
YES
Gabelgelenk GN751-8-16-M8...
GN751-8-16-M8-B
8
16
M8
16
8
14
32
42
12.0
0.0470
73182900
YES
Gabelgelenk GN751-8-16-M8...
GN751-8-16-M8L-B
8
16
M8L
16
8
14
32
42
12.0
0.0500
73182900
YES
Gabelgelenk GN751-8-16-M8...
GN751-8-16-M8F-B
8
16
M8F
16
8
14
32
42
12.0
0.0466
73182900
YES
Gabelgelenk GN751-8-32-M8...
GN751-8-32-M8-B
8
32
M8
16
8
14
48
58
12.0
0.0620
73182900
YES
Gabelgelenk GN751-8-32-M8...
GN751-8-32-M8L-B
8
32
M8L
16
8
14
48
58
12.0
0.0620
73182900
YES
Gabelgelenk GN751-8-32-M8...
GN751-8-32-M8F-B
8
32
M8F
16
8
14
48
58
12.0
0.0620
73182900
YES
Gabelgelenk GN751-10-20-M...
GN751-10-20-M10-B
10
20
M10
20
10
18
40
52
15.0
0.0800
73182900
YES
Gabelgelenk GN751-10-20-M...
GN751-10-20-M10L-B
10
20
M10L
20
10
18
40
52
15.0
0.0900
73182900
YES
Gabelgelenk GN751-10-20-M...
GN751-10-20-M10F-B
10
20
M10F
20
10
18
40
52
15.0
0.0900
73182900
YES
Gabelgelenk GN751-10-40-M...
GN751-10-40-M10-B
10
40
M10
20
10
18
60
72
15.0
0.1250
73182900
YES
Gabelgelenk GN751-10-40-M...
GN751-10-40-M10L-B
10
40
M10L
20
10
18
60
72
15.0
0.1220
73182900
YES
Gabelgelenk GN751-10-40-M...
GN751-10-40-M10F-B
10
40
M10F
20
10
18
60
72
15.0
0.1220
73182900
YES
Gabelgelenk GN751-12-24-M...
GN751-12-24-M12-B
12
24
M12
24
12
20
48
62
18.0
0.1500
73182900
YES
Gabelgelenk GN751-12-24-M...
GN751-12-24-M12L-B
12
24
M12L
24
12
20
48
62
18.0
0.1470
73182900
YES
Gabelgelenk GN751-12-24-M...
GN751-12-24-M12F-B
12
24
M12F
24
12
20
48
62
18.0
0.1200
73182900
YES
Gabelgelenk GN751-12-48-M...
GN751-12-48-M12-B
12
48
M12
24
12
20
72
86
18.0
0.1850
73182900
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 751 - Fork joints, Type SL, with SL-shaft safety
Elesa+Ganter
21.06.2024
GN 751 - Fork joints, Type B with snap-on spring
Elesa+Ganter
21.06.2024
GN 751 SL - Fork joints, Type SL, with SL-shaft safety
Elesa+Ganter
21.06.2024
Mod. G - Rod Fork
Camozzi
11.06.2024
Open type
Jtekt North America
13.12.2018
GN 563.2 - T-Handles
Ganter
19.06.2024
GN751 - Fork joints, Type KL, with KL-shaft safety
Berger Tools
25.05.2023
GN751 NI - Stainless Steel-Fork joint, Type A, fork pin with KL-shaft safet...
Berger Tools
25.05.2023
GN 751 - Fork joints, Type B with snap-on spring
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表