您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
MIG-EL - "Glide-Rite"™ Industrial Glides, Steel, Threaded Stud Type, with Rubber Pad
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
MIG EL
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/mig_el/mig_el.prj},{NB=Glide-Rite Industrial Glide MIG-EL-2.40-M12-4.00-E},{PARTNUMBER=MIG-EL-2.40-M12-4.00-E},{ITEMID=WMG-08-EL},{D1=2.40},{D1X=2.40},{D2=M12},{D2X=12.00000},{L1=4.00},{L1X=4.00},{L2=1.03},{L3=0.551},{L4=0.213},{AF=0.394},{LR=1112.05},{XD1=2.39},{XD2=0.098},{XD3=0.197},{WEIGHT=0.00000},{CTN=8487900080},{ROHS=},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[Inch]
D2
Thread
ⁿ/ₐ
L1
[Inch]
L2
[Inch]
L3
[Inch]
L4
[Inch]
AF
[Inch]
LR
Max. Load
[N]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
"Glide-Rite"™ Industrial ...
MIG-EL-1.20-M6-1.50-E
1.20
M6
1.50
0.75
0.374
0.138
0.197
1112.05
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-EL-1.20-M8-1.50-E
1.20
M8
1.50
0.75
0.374
0.138
0.236
1112.05
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-EL-2.03-M8-1.50-E
2.03
M8
1.50
0.99
0.488
0.213
0.236
1112.05
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-EL-2.03-M10-2.00-E
2.03
M10
2.00
0.99
0.488
0.213
0.315
1112.05
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-EL-2.40-M10-2.00-E
2.40
M10
2.00
1.03
0.551
0.213
0.315
1112.05
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-EL-2.40-M10-4.00-E
2.40
M10
4.00
1.03
0.551
0.213
0.315
1112.05
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-EL-2.40-M12-2.00-E
2.40
M12
2.00
1.03
0.551
0.213
0.394
1112.05
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-EL-2.40-M12-4.00-E
2.40
M12
4.00
1.03
0.551
0.213
0.394
1112.05
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-EL-2.80-M12-2.00-E
2.80
M12
2.00
1.06
0.559
0.213
0.394
2224.11
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-EL-2.80-M12-4.00-E
2.80
M12
4.00
1.06
0.559
0.213
0.394
2224.11
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-EL-2.80-M16-2.00-E
2.80
M16
2.00
1.06
0.559
0.213
0.512
2224.11
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-EL-2.80-M16-4.00-E
2.80
M16
4.00
1.06
0.559
0.213
0.512
2224.11
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-EL-3.19-M12-4.00-E
3.19
M12
4.00
1.15
0.622
0.213
0.394
2224.11
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-EL-3.19-M12-6.00-E
3.19
M12
6.00
1.15
0.622
0.213
0.394
2224.11
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-EL-3.19-M16-4.00-E
3.19
M16
4.00
1.15
0.622
0.213
0.512
2224.11
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-EL-3.19-M16-6.00-E
3.19
M16
6.00
1.15
0.622
0.213
0.512
2224.11
0.00000
8487900080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NPFC-T - T-fitting
Festo
26.09.2023
VAME-P14 - wall mounting
Festo
25.06.2024
TJK - T-fitting
Festo
04.08.2023
HMBS - Profile column
Festo
24.08.2023
VAOH-S7 - Manual override
Festo
30.08.2023
LJK - elbow fitting
Festo
24.08.2023
EN 15048 - Hexagon bolts, with hexagon nut
Fabory
21.04.2022
E - Adapter
IMI Bimba Products
21.06.2024
T-Head Bolt TBO HZ 41 ss - T-Head Bolt TBO HZ 41 ss
Sikla
27.06.2024
EM-C
Wilo
15.04.2024
AMF 6887 - U-washer, galvanised and passivated
AMF - ANDREAS MAIER Fellbach
28.02.2024
EN-1SS - Eye Nuts
Essentra Components
07.08.2014
EN-EL - Back support for mounting EN
TAIYO
14.06.2023
SV1_00_VALVE - Valve/For Manifold Mounting
SMC
26.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表