目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
MIG - "Glide-Rite"™ Industrial Glides, Steel, Threaded Stud Type, with Plastic Pad
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
MIG
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/mig/mig.prj},{NB=Glide-Rite Industrial Glide MIG-2.40-M12-4.00-N},{PARTNUMBER=MIG-2.40-M12-4.00-N},{ITEMID=WMG-08},{D1=2.40},{D1X=2.40},{D2=M12},{D2X=12.00000},{L1=4.00},{L1X=4.00},{L2=1.03},{L3=0.551},{L4=0.213},{AF=0.394},{LR=1112.05},{XD1=2.39},{XD2=0.098},{XD3=0.197},{WEIGHT=0.00000},{CTN=8487900080},{ROHS=},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[Inch]
D2
Thread
ⁿ/ₐ
L1
[Inch]
L2
[Inch]
L3
[Inch]
L4
[Inch]
AF
[Inch]
LR
Max. Load
[N]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
"Glide-Rite"™ Industrial ...
MIG-1.20-M6-1.50-N
1.20
M6
1.50
0.75
0.374
0.138
0.197
1112.05
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-1.20-M8-1.50-N
1.20
M8
1.50
0.75
0.374
0.138
0.236
1112.05
0.00000
8487900080
YES
"Glide-Rite"™ Industrial ...
MIG-2.03-M8-1.50-N
2.03
M8
1.50
0.99
0.488
0.213
0.236
1112.05
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-2.03-M10-2.00-N
2.03
M10
2.00
0.99
0.488
0.213
0.315
1112.05
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-2.40-M10-2.00-N
2.40
M10
2.00
1.03
0.551
0.213
0.315
1112.05
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-2.40-M10-4.00-N
2.40
M10
4.00
1.03
0.551
0.213
0.315
1112.05
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-2.40-M12-2.00-N
2.40
M12
2.00
1.03
0.551
0.213
0.394
1112.05
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-2.40-M12-4.00-N
2.40
M12
4.00
1.03
0.551
0.213
0.394
1112.05
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-2.80-M12-2.00-N
2.80
M12
2.00
1.06
0.559
0.213
0.394
2224.11
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-2.80-M12-4.00-N
2.80
M12
4.00
1.06
0.559
0.213
0.394
2224.11
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-2.80-M16-2.00-N
2.80
M16
2.00
1.06
0.559
0.213
0.512
2224.11
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-2.80-M16-4.00-N
2.80
M16
4.00
1.06
0.559
0.213
0.512
2224.11
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-3.19-M12-4.00-N
3.19
M12
4.00
1.15
0.622
0.213
0.394
2224.11
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-3.19-M12-6.00-N
3.19
M12
6.00
1.15
0.622
0.213
0.394
2224.11
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-3.19-M16-4.00-N
3.19
M16
4.00
1.15
0.622
0.213
0.512
2224.11
0.00000
8487900080
"Glide-Rite"™ Industrial ...
MIG-3.19-M16-6.00-N
3.19
M16
6.00
1.15
0.622
0.213
0.512
2224.11
0.00000
8487900080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HEFN,HEFNS,HEFNB - Foot cup - Heavy duty - handle type
SRD-FA
04.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表