您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
Type 150 - Standards modules precision tables
Giroud
Standards modules precision tables
Powered by
CAD模型選擇
{giroud/standards_modules_precision_tables/type_150.prj},{NB=giroud_type150_150.0.1_VN_0_25_D},{TYPE=150.0.1},{VER=VN},{BLC=0},{POS=25},{ORI=1},{A=150},{A1=149},{B=202},{C=150},{D1=M16x1},{E=51},{E3=0.5},{E4=20.5},{EC=3.1},{H=50},{H1=25.5},{H2=38},{H3=23},{J=40},{J1=21},{K=10.5},{K1=130},{L3=8},{M=105},{N=20},{N1=M6},{N2=M6},{T=28},{T1=12.5},{T2=5},{DIV=0.01},{TR=1},{PPATH=type150_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
TYPE
Type
ⁿ/ₐ
A
Width
[mm]
B
Length fixed part
[mm]
C
Length movable part
[mm]
E
Thickness
[mm]
L
Total length
[mm]
Giroud Type 150 - 150.0.1...
150.0.1
150
202
150
51
295.5
Giroud Type 150 - 150.0.2...
150.0.2
150
252
150
51
345.5
Giroud Type 150 - 150.0.3...
150.0.3
150
302
150
51
395.5
Giroud Type 150 - 150.0.4...
150.0.4
150
352
150
51
445.5
Giroud Type 150 - 150.0.5...
150.0.5
150
402
150
51
495.5
Giroud Type 150 - 150.0.7...
150.0.7
150
502
150
51
595.5
Giroud Type 150 - 150.0.9...
150.0.9
150
602
150
51
695.5
Giroud Type 150 - 150.1.1...
150.1.1
150
252
200
51
345.5
Giroud Type 150 - 150.1.2...
150.1.2
150
302
200
51
395.5
Giroud Type 150 - 150.1.3...
150.1.3
150
352
200
51
445.5
Giroud Type 150 - 150.1.4...
150.1.4
150
402
200
51
495.5
Giroud Type 150 - 150.1.6...
150.1.6
150
502
200
51
595.5
Giroud Type 150 - 150.1.8...
150.1.8
150
602
200
51
695.5
Giroud Type 150 - 150.2.1...
150.2.1
150
302
250
51
395.5
Giroud Type 150 - 150.2.2...
150.2.2
150
352
250
51
445.5
Giroud Type 150 - 150.2.3...
150.2.3
150
402
250
51
495.5
Giroud Type 150 - 150.2.5...
150.2.5
150
502
250
51
595.5
Giroud Type 150 - 150.2.7...
150.2.7
150
602
250
51
695.5
Giroud Type 150 - 150.3.1...
150.3.1
150
352
300
51
445.5
Giroud Type 150 - 150.3.2...
150.3.2
150
402
300
51
495.5
Giroud Type 150 - 150.3.4...
150.3.4
150
502
300
51
595.5
Giroud Type 150 - 150.3.6...
150.3.6
150
602
300
51
695.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type 200 - Standards modules precision tables
Giroud
28.02.2018
LP - Level Plus, Messlänge 305-22000 mm
Temposonics
06.02.2023
BVSO 45° - KWL - Elbow, vertical, oval 45° BVSO
MuA
08.12.2022
ETGHO - KWL - Offset, horizontal, oval ETGHO
MuA
07.12.2022
UARO - KWL - Transition fitting, asymmetrical, round-oval UARO
MuA
14.02.2023
Type 100 - Standards modules precision tables
Giroud
28.02.2018
Type 125 - Standards modules precision tables
Giroud
28.02.2018
Type 75 - Standards modules precision tables
Giroud
28.02.2018
Modèle A3-50 - RENVOI D'ANGLE MINIATURE À ENGRENAGE CONIQUE POUR COUPLE ÉLE...
MICHAUD CHAILLY - Direct Transmission
02.01.2023
Modèle A5-285 - 295 - Accouplement rigide non fendu - Acier bruni ou Inox
MICHAUD CHAILLY - Direct Transmission
07.03.2023
ROM - Cross roller bearing slide guide higher loading relatively small size...
Cleveland Lineartechnik
15.04.2019
Type 50 - Standards modules precision tables
Giroud
28.02.2018
LDA & LDS - Cross Roller Lead Screw Driven Slide Assemblies - Ultra Precisi...
WMBerg
06.06.2023
LDA & LDS-M - Crossed Roller Slides - Lead Screw Driven
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表