您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
Type 100 - Standards modules precision tables
Giroud
Standards modules precision tables
Powered by
CAD模型選擇
{giroud/standards_modules_precision_tables/type_100.prj},{NB=giroud_type100_100.0.1_VN_0_12.5_D},{TYPE=100.0.1},{REF=100},{VER=VN},{BLC=0},{POS=12.5},{ORI=1},{A=100},{A1=99},{B=127},{C=100},{D1=M10x1},{E=36},{E3=0.5},{E4=17},{EC=2.7},{H=25},{H1=18},{H2=25},{H3=13},{J=25},{J1=13.5},{K=6},{K1=80},{L3=6},{M=68.8},{N=20},{N1=M5},{N2=M5},{T=23},{T1=10.5},{T2=5},{DIV=0.01},{Y1=3},{Y2=0},{Y3=0},{Y4=0},{PPATH=type_100_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
A
Width
[mm]
B
Length fixed part
[mm]
C
Length movable part
[mm]
E
Thickness
[mm]
L
Total length
[mm]
Giroud Type 100 - 100.0.1...
100.0.1
100
127
100
36
202.5
Giroud Type 100 - 100.0.2...
100.0.2
100
152
100
36
227.5
Giroud Type 100 - 100.0.3...
100.0.3
100
177
100
36
252.5
Giroud Type 100 - 100.0.4...
100.0.4
100
202
100
36
277.5
Giroud Type 100 - 100.0.5...
100.0.5
100
227
100
36
302.5
Giroud Type 100 - 100.0.6...
100.0.6
100
252
100
36
327.5
Giroud Type 100 - 100.0.7...
100.0.7
100
277
100
36
352.5
Giroud Type 100 - 100.0.8...
100.0.8
100
302
100
36
377.5
Giroud Type 100 - 100.0.9...
100.0.9
100
327
100
36
402.5
Giroud Type 100 - 100.0.1...
100.0.10
100
352
100
36
427.5
Giroud Type 100 - 100.0.1...
100.0.11
100
377
100
36
452.5
Giroud Type 100 - 100.0.1...
100.0.12
100
402
100
36
477.5
Giroud Type 100 - 100.1.1...
100.1.1
100
152
125
36
227.5
Giroud Type 100 - 100.1.2...
100.1.2
100
177
125
36
252.5
Giroud Type 100 - 100.1.3...
100.1.3
100
202
125
36
277.5
Giroud Type 100 - 100.1.4...
100.1.4
100
227
125
36
302.5
Giroud Type 100 - 100.1.5...
100.1.5
100
252
125
36
327.5
Giroud Type 100 - 100.1.6...
100.1.6
100
277
125
36
352.5
Giroud Type 100 - 100.1.7...
100.1.7
100
302
125
36
377.5
Giroud Type 100 - 100.1.8...
100.1.8
100
327
125
36
402.5
Giroud Type 100 - 100.1.9...
100.1.9
100
352
125
36
427.5
Giroud Type 100 - 100.1.1...
100.1.10
100
377
125
36
452.5
Giroud Type 100 - 100.1.1...
100.1.11
100
402
125
36
477.5
Giroud Type 100 - 100.2.1...
100.2.1
100
177
150
36
252.5
Giroud Type 100 - 100.2.2...
100.2.2
100
202
150
36
277.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type 125 - Standards modules precision tables
Giroud
28.02.2018
Type 75 - Standards modules precision tables
Giroud
28.02.2018
Type 200 - Standards modules precision tables
Giroud
28.02.2018
Type 100 EM - Aluminium slides "EasyMount"
Giroud
28.02.2018
Type HR - Linear guideways precision table
Giroud
28.02.2018
BHSO 90° - Elbow, horizontal, oval 90° BHSO
MuA
08.12.2022
ASS - KWL - Anschlussstück, rund-oval ASS
MuA
14.02.2023
UAO - KWL - Reduzierung, asymmetrisch,oval-oval UAO KWL
MuA
14.02.2023
BHSO 90° - KWL - Elbow, horizontal, oval 90° BHSO
MuA
08.12.2022
MFO - KWL - Tube coupling (fitting connection), oval MFO
MuA
14.02.2023
MFO - Tube coupling (fitting connection), oval MFO
MuA
14.02.2023
WFRO - KWL - Spiral falded tubes oval WFRO
MuA
14.02.2023
ETGHO - Offset, horizontal, oval ETGHO
MuA
07.12.2022
BHSO 45° - Elbow, horizontal, oval 45° BHSO
MuA
07.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表